Angle Plates Lightweight, High Rigidity Type

Brand :
MISUMI

Caution

  • Cast aluminum material, verticality 0.05, bottom positioning hole+slotted hole, achieving light weight, and through FEA strength analysis, can meet the service conditions of medium light load

  • Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here

Product Description

Angle Plates Lightweight, High Rigidity Type
Angle Plates are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Height H (mm.) : 100, 150, 200, 250, 300, 350 and 400
● Dimension A (mm.) : 60, 70, 100 and 150
● Material : Cast aluminum
[Application]
These Angle Plates are used to hold workpieces securely and accurately during milling, drilling, grinding, or assembly processes.



Economy Angle Plate Lightweight

LightweightHigh RigidityPrecise Positioning

- Lightweight Design: Crafted from cast aluminum, these angle plates offer exceptional strength-to-weight ratio, making them easy to handle and maneuver.

- High Rigidity: Engineered to withstand heavy loads, ensuring stability and accuracy during machining and assembly processes.

- Versatile Sizing: Choose from a range of heights and dimensions.

- Precise Positioning: Equipped with positioning holes and slots for accurate workpiece alignment and secure clamping.

- Durable Cast Aluminum Construction: Offers excellent resistance to corrosion and wear, ensuring long-lasting performance.

Economy Angle Plate Lightweight
MISUMI Economy Logo

MISUMI Standard
MISUMI Standard

Cheaper Price
Cheaper Price

Product Variety
Product Variety

3D CAD
3D CAD Support


Angle Plates Product Overview

Angle Plates Corner seat bracket is mainly used to support or strengthen the fixed parts. Economy series corner seat bracket is used in the automation equipment industry demanding medium precision.

Angle Plates Product Feature

The Angle Plates new product suitable for intended use of supports for mechanism parts
Featuring [lightweight], [high rigidity], [low price] and [easy installation]!
Feature 1: Smooth transition of side top R corner to prevent bumps.
Feature 2: The verticality of the two mounting surfaces is guaranteed below 0.05/100.
Feature 3: Two mounting faces are equipped with positioning holes to ensure tolerance H7, and the bottom is a combination of “positioning hole+waist hole for easy installation.
Feature 4: Aluminum casting process realizes lightweight and ultra-low price.

Angle Plates Dimensional Drawing

Economic type Angle mount Aluminum Casting Size Fixed Type Dimensional Drawing
Angle PlatesUnmarked dimensional tolerances and geometric tolerances are subject to the actual Angle Plates product.
Angle PlatesThe dimension with () is for reference only.
Angle PlatesThe appearance of the Angle Plates product will have casting marks as it is a casting product, which does not affect normal use.

Angle Plates Specifications Overview

Angle Plates TypeAngle Plates Material
C-AIKKCast aluminum

Example of Angle Plates Use

Example of use drawing
Angle Plates Mechanism name
Skateboard singling out NG workpieces

Mechanism function
The mechanism that can do lifting action while adsorbing.
In the adsorption state, the NG workpiece found in the previous operation is transported upwards and led into the chute.
After the stripping part to the chute is moved to the upper part of the elevator through the cylinder, the NG workpiece rises.
After the vacuum is broken, the chute will rise to pick out the workpiece.

The role of reinforcement rib
It is mainly used to support and strengthen the fixed parts so that the reinforcement may not be easy to dump.
 

Angle Plates Application Industries

Angle Plates Smartphone Electronic & Electrical Appliances Lithium battery
Economic type Angle mount Aluminum Casting Size Fixed Type Application industry Economic type Angle mount Aluminum Casting Size Fixed Type Application industry Economic type Angle mount Aluminum Casting Size Fixed Type Application industry
Automotive Robotics Medical
Economic type Angle mount Aluminum Casting Size Fixed Type Application industry Economic type Angle mount Aluminum Casting Size Fixed Type Application industry Economic type Angle mount Aluminum Casting Size Fixed Type Application industry

Angle Plates Related Products

Angle Plates Bearing Housing Assembly Single Bearing Type with Retaining Ring Shaft Supports T Shape Slit Angle Plates Post Clamp
Economic type Angle mount Aluminum Casting Size Fixed Type Related Products Economic type Angle mount Aluminum Casting Size Fixed Type Related Products Economic type Angle mount Aluminum Casting Size Fixed Type Related Products
Typical model: BGRAB6000ZZ Typical model: SHSTM8-25 Typical model: KDST20

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat