Shim Tapes - Single/Multi-Specification Package With Scale

Caution
- Common thickness specifications are available, packaged products are lower in price than single ones, and the packaging box is fully upgraded in convenience
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
・ Product type: Shim Tapes ・ Single/Multi-Specification Package with Scale, C-SFGSML / C-SHIM series.
・ Material: Equivalent to SUS304
・ With a width of 10mm, it aligns well with domestic design standards.
・ Featuring a new box design for enhanced customer convenience.
・ Sold in 5-meter rolls, allowing for easy customization by customers.
・ Available in four common specifications, with package options offering more favorable pricing.
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Product Overview of Shim Tapes
Product Feature of Shim Tapes
2. Shim Tapes new box design convenient for customers to use.
3. Economy series Shim Tapess are sold in 5-meter rolls. Customers can perform cutting according to actual needs.
4. Four common specifications are released, and package type with more favorable price is also available for sale.
Dimensional Drawing of Shim Tapes

Specifications Overview of Shim Tapes
| Type of Shim Tapes | Material of Shim Tapes |
| C-SFGSML | Equivalent to SUS304 |
■ Multi-specification (up to 33% cheaper than single specification)
| Part number | Thickness | ||||
| 0.01 | 0.02 | 0.05 | 0.1 | ||
| 2 Specification Set | C-SHIM-2-A | ● | ● | ||
| C-SHIM-2-B | ● | ● | |||
| C-SHIM-2-C | ● | ● | |||
| C-SHIM-2-D | ● | ● | |||
| C-SHIM-2-E | ● | ● | |||
| C-SHIM-2-F | ● | ● | |||
| 3 Specification Set | C-SHIM-3-A | ● | ● | ● | |
| C-SHIM-3-B | ● | ● | ● | ||
| C-SHIM-3-C | ● | ● | ● | ||
| C-SHIM-3-D | ● | ● | ● | ||
| 4 Specification Set | C-SHIM-4-A | ● | ● | ● | ● |
Example Use of Shim Tapes

Semi-automatic grinding device.
■ Mechanism function
A fixture in which a grinder is moved vertically by a linear bearing and shaft, and vertically by a single axis robot.
The skilled operation of the operator and the automatic device are combined to perform grinding.
■ Role of Shim Tapes
Precisely adjust the working heights of the two linear guides and the single-axis robot, so that they can work at the same height. The precision of equipment and the service life of corresponding parts are ensured.
Application Industries of Shim Tapes
| Smart phone | Electronic & Electrical Appliances | Lithium battery | ||
![]() | ![]() | ![]() | ||
| Automotive | Robotics | Medical | ||
![]() | ![]() | ![]() |
Related Products of Shim Tapes
| Bearing with Housing T-Shaped | Shaft Collar Slit | Timing pulley XL Type | ||
![]() | ![]() | ![]() | ||
| Typical model: BGHK6000ZZ-20 | Typical model: SCS8-10 | Typical model: ATP24XL037-B-N10 |
Specification Table of Shim Tapes
| T Thickness & Tolerance | Width | Length | |
| 0.01 | ±0.005 | 10 | 5m |
| 0.02 | |||
| 0.05 | ±0.008 | ||
| 0.1 | |||
| Part number | Thickness | ||||
| 0.01 | 0.02 | 0.05 | 0.1 | ||
| 2 Specification Set | C-SHIM-2-A | ● | ● | ||
| C-SHIM-2-B | ● | ● | |||
| C-SHIM-2-C | ● | ● | |||
| C-SHIM-2-D | ● | ● | |||
| C-SHIM-2-E | ● | ● | |||
| C-SHIM-2-F | ● | ● | |||
| 3 Specification Set | C-SHIM-3-A | ● | ● | ● | |
| C-SHIM-3-B | ● | ● | ● | ||
| C-SHIM-3-C | ● | ● | ● | ||
| C-SHIM-3-D | ● | ● | ● | ||
| 4 Specification Set | C-SHIM-4-A | ● | ● | ● | ● |
Material of Shim Tapes







