Shaft Supports T-Shaped, Slit, Lightweight, Compact

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
・ Product type: Shaft Supports T-Shaped, Slit, Lightweight, Compact type, C-SHA series.
・ Applicable shaft outer diameter [mm]: 10, 12, 16, 20, 25, 30
・ Shaft mounting height [mm]: 20, 23, 27, 31, 35, 42
・ Material: Made of Aluminum with Clear anodize surface treatment
・ Accessories: Come with 1 hexagon socket head bolt.
・ This slit type of shaft support is used for support shaft. It fixed the shaft by fasten screw to clamp the shaft.
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Product Overview of Shaft Supports
Product Feature of Shaft Supports
Feature 2: Compared with standard cast products, the space is smaller and the products are thinner.
Feature 3: T-shaped Shaft Supports can be installed and used even if the surrounding space is small. T shape is more suitable for the situation of small front and back space.
Feature 4: slit Shaft Supports can be connected without damaging the shaft.
Feature 5: Economy series Shaft Supports has changed the machining technology and is machined with aluminum drawing material, which is suitable for mass production and reduces the cost.
Dimensional Drawing of Shaft Supports

After the mounting hole D is machined according to the tolerance H7, it may cause stress deformation of the inner hole.
Dimensions in ( ) are for reference only (aluminum profiles are processed, and the appearance dimension tolerance is ±0.5mm). The specific dimensions are subject to theactual products.Specifications Overview of Shaft Supports
| Type of Shaft Supports | Material | Surface Treatment | Accessories |
| C-SHA | Aluminum | Clear Anodized | 1 hexagon socket head bolt |
Example Use of Shaft Supports

Workpiece positioning mechanism.
■ Mechanism function
Carry out high-accuracy positioning of the roughly placed workpiece in the direction of XY.
Roughly place the trays into three positioning rollers → The positioning rollers press the trays → Positioning and fixing are completed.
Suitable for operating environment with medium and low accuracy and medium and low load.
■ Function of Shaft Supports
Shaft Supports are used to fix the inspection mechanism for easy disassembly, and relevant mechanisms are reusable.
Clamp the shaft to prevent the linear bearing from pulling the shaft to move during the motion.

Brazing manipulator with air purging
■Mechanism function
The brazing manipulator for robot is used to remove debris from the circuit board by air purging air before brazing.
(Solder provided by other robots)
Suitable for operating environment with medium and low accuracy and medium and low load.
■ Function of Shaft Supports
When adjusting the position of air purging, it can move up and down, rotate and adjust the angle.
Precautions of Shaft Supports
2. Since it is an aluminum product, it is easy to cause slippage if it is locked repeatedly.
Application Industries of Shaft Supports
| Smart phone | Electronic & Electrical Appliances | Lithium battery | ||
![]() | ![]() | ![]() | ||
| Automotive | Robotics | Medical | ||
![]() | ![]() | ![]() |
Related Products of Shaft Supports
| Bearing with Housing T-Shaped | Shaft Collar Slit | Timing pulley XL Type | ||
![]() | ![]() | ![]() | ||
| Typical model of Shaft Supports: BGHK6000ZZ-20 | Typical model of Shaft Supports: SCS8-10 | Typical model of Shaft Supports: ATP24XL037-B-N10 |
Specification Table of Shaft Supports

■Material Specification Table of Shaft Supports
| Type of Shaft Supports | Material | Surface Treatment | Accessories |
| C-SHA | Aluminum | Clear Anodized | 1 hexagon socket head bolt |
■ Dimension Specification Table of Shaft Supports
| Part Number | H | (H1) | T | L1 | d | E | (S) | (R) | (L) | (B) | (W) | Fastening bolt M | |
Type | D | ||||||||||||
| C-SHA | 10 | 20 | 35 | 11 | 32 | 5.5 | 9.5 | 6 | 6 | 42 | 14 | 18 | M4 |
| 12 | 23 | 39 | 11 | 32 | 5.5 | 10.5 | 6 | 7 | 42 | 14 | 20 | ||
| 16 | 27 | 45 | 14 | 38 | 5.5 | 12 | 6 | 9 | 48 | 18 | 25 | ||
| 20 | 31 | 51 | 16 | 45 | 6.6 | 14 | 8 | 10 | 58 | 20 | 30 | M5 | |
| 25 | 35 | 60 | 18 | 56 | 6.6 | 17 | 10 | 13 | 70 | 24 | 38 | M6 | |
| 30 | 42 | 70 | 20 | 64 | 9 | 21 | 10 | 15 | 80 | 28 | 44 | ||
Material
Surface Treatment
Accessories








Type
D