(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Bearings With Housings Flanged Lightweight
Bearing Housing is an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Bearing Inner Diameter (mm.) : 8, 10, 12 and 15
● Bearing Part Number : Can select following this list 698ZZ, 6900ZZ, 6901ZZ and 6902ZZ
● Allowable Rotational Speed (rpm): 8000 (Reference)
● Material :
Bearings with Housings - Steel
Holder - Aluminum
● Surface treatment : For Holder - Clear Anodized
[Application]
Bearings with housings are commonly used in automation machines system
Type | Material | Surface Treatment | Accessory Retaining Ring | |
Retaining ring provided type | Bearings with Housings | Holder | Holder | |
C-BACA | Steel | Aluminum | Clear Anodized | Spring Steel |
Mounting method of Bearings with Housings | Detailed explanation of installation |
When mounting standard bearing housing set, counterbored hole or thread hole are used so that they can be mounted from both sides. | |
Accurate positioning can be achieved by aligning the machined holes with H7 tolerance on the mounting surface when the embedded bearing housing set is installed. |
Bearings with Housings Precautions | Illustration and Reference |
Anti-rust performance and maintenance of metal materials and surface treatment. | For details, refer to anti-rust performance and maintenance. |
Accuracy of the bearings used in the bearing housing set: JIS B 1514 Class 0. When choosing matching parts, please choose products with negative tolerance. | For details, refer to bearing parameters. |
When selecting, please note that axial clearance exists between the bearing and the retaining ring. Axial direction: The direction along the rotational central axis of cylinder, which is the same direction as the central axis. (Blue direction shown on the right) Radial direction: perpendicular to the axial direction, which is the radius or diameter direction of the end face circle of the cylinder. (Red direction shown on the right) | |
The retaining ring in the bearing housing set with retaining ring cannot be fastened axially, and it only plays a role in preventing the bearing from falling off. If you need to tighten the bearing axially, it is recommended to use a retaining ring, nut, etc. When choosing a fixing ring, nut, etc. for axial tightening, please take care to avoid the retaining ring. |
Smart phone | Electronic & Electrical Appliances | Lithium battery | ||
Automotive | Robotics | Medical | ||
Bearing with Housing T-Shaped | Shaft Collar Slit | Timing pulley XL Type | ||
Typical model: BGHK6000ZZ-20 | Typical model: SCS8-10 | Typical model: ATP24XL037-B-N10 |
Type (Type·Bearing Part Number) | ||
C-BACN6901ZZ |
Type | Material | Surface Treatment | Accessory Retaining Ring | |
Retaining ring provided type | Bearings with Housings | Holder | Holder | |
C-BACA | Steel | Aluminum | Clear Anodized | Spring Steel |
Part Number | d | DH7 | dh | B | T1 | (W) | A | (H) | d1 | H1 | Bearing Used | |||
Type | Bearing Part Number | Basic Rated Load | Allowable Rotational Speed rpm (Reference) | |||||||||||
Cr (dynamic) N | Cor (static) N | |||||||||||||
Retaining ring provided type C-BACA | 698ZZ | 8 | 19 | 15 | 6 | 11 | 25 | 31 | 43 | 8 | 4.4 | 1393 | 606 | 8000 |
6900ZZ | 10 | 22 | 19 | 6 | 11 | 29 | 35 | 47 | 8 | 4.4 | 1890 | 890 | ||
6901ZZ | 12 | 24 | 22 | 6 | 11 | 32 | 38 | 50 | 8 | 4.4 | 2020 | 1020 | ||
6902ZZ | 15 | 28 | 25 | 7 | 12 | 37 | 45 | 59 | 9.5 | 5.4 | 2560 | 1400 |
Part Number |
---|
C-BACA6900ZZ |
C-BACA6901ZZ |
C-BACA6902ZZ |
C-BACA698ZZ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Bearing Inner Dia. d (mm) | Bearing Part Number |
---|---|---|---|---|---|---|---|
฿ 170.48 | ECONOMY BEARINGS WITH HOUSING | 1 Piece(s) | Available | Same day | 10 | 6900ZZ | |
฿ 191.68 | ECONOMY BEARINGS WITH HOUSING | 1 Piece(s) | Available | Same day | 12 | 6901ZZ | |
฿ 265.93 | ECONOMY BEARINGS WITH HOUSING | 1 Piece(s) | Available | Same day | 15 | 6902ZZ | |
฿ 168.20 | ECONOMY BEARINGS WITH HOUSING | 1 Piece(s) | Available | Same day | 8 | 698ZZ |
Loading...
Shape | Flanged | Retaining Ring | Provided | Type | Bearing with Housings |
---|---|---|---|---|---|
Housing Surface Treatment | Clear Anodize |
How can we improve?
How can we improve?