(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・ Product type: Clamp Plates for Open End Belts T Type, C-TBCR series.
・ Applicable belt type: T5, T10
・ Applicable belt width [mm]: 10, 15, 20, 25, 30
・ The tooth plate for toothed timing belt connection: a mechanical part that securely fixes upper and lower metal parts. It enables the connection of both ends of the free-end toothed timing belt, facilitating smooth transmission.
・ This is an economy item; The price is cheaper than the MISUMI standard product.
- Versatile Belt Compatibility: Accommodates a wide range of belt widths and belt types for flexible applications.
- Secure and Reliable Connections: Ensures a tight and secure connection between the belt ends, preventing slippage and downtime.
- Easy Installation: Simple design allows for quick and efficient installation, saving you time and effort.
- Durable Construction: Offers excellent strength and resistance to wear, ensuring long-lasting performance.
- Lightweight Design: Reduces overall system weight, improving efficiency and maneuverability.
MISUMI Standard
Cheaper Price
Product Variety
3D CAD Support
timing belt Food | Semiconductor | Smart phone | ||
timing belt Medical | Electronic & Electrical Appliances | Lithium battery | ||
(Economy series) slit timing belt | (Economy series) timing pulley S3M | (Economy series) timing belt connecting tooth plate | ||
Typical timing belt model: C-HTBO-S5M100-200 | Typical timing belt model: C-HTPA16S3M100-A-P5 | Typical timing belt model: C-TBCR-S5M100 | ||
Advantages: Number of teeth can be freely specified, suitable for reciprocating motion | Advantages: Less wear of timing belt and longer service life | Advantages: Can prevent the belt from being too tight |
Part Numbertiming belt TYPE | - | timing belt Number · Nominal Belt Width | ||
C-TBCR | - | T5100 |
Part Number | timing belt Type | timing belt Nominal Width | W | A | B | T | h | L | P | d | Number of mounting holes |
timing belt Type | |||||||||||
C-TBCR | T5 | 100 | 10 | 35 | 26 | 6 | 1.2 | 25 | 16 | 4.5 | 4 |
150 | 15 | 32 | 21 | ||||||||
200 | 20 | 38 | 26 | ||||||||
250 | 25 | 43 | 31 | ||||||||
T10 | 150 | 15 | 70 | 34 | 8 | 2.5 | 50 | 22 | 5.5 | 6 | |
200 | 20 | 40 | 27 | ||||||||
250 | 25 | 44 | 32 | ||||||||
300 | 30 | 50 | 37 |
Part Number |
---|
C-TBCR-T10150 |
C-TBCR-T10200 |
C-TBCR-T10250 |
C-TBCR-T10300 |
C-TBCR-T5100 |
C-TBCR-T5150 |
C-TBCR-T5200 |
C-TBCR-T5250 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Belt Type | Belt Width (mm) (mm) | Applicable Belt Width (mm) | Applicable Belt Type |
---|---|---|---|---|---|---|---|---|---|---|
฿ 118.94 | ECONOMY TIMING BELTS PARTS | 1 Piece(s) | Available | Same day | 10 | T10 | 15 | 15 | T10 | |
฿ 131.07 | ECONOMY TIMING BELTS PARTS | 1 Piece(s) | Available | Same day | 10 | T10 | 20 | 20 | T10 | |
฿ 143.19 | ECONOMY TIMING BELTS PARTS | 1 Piece(s) | Available | Same day | 10 | T10 | 25 | 25 | T10 | |
฿ 156.07 | ECONOMY TIMING BELTS PARTS | 1 Piece(s) | Available | Same day | 10 | T10 | 30 | 30 | T10 | |
฿ 93.19 | ECONOMY TIMING BELTS PARTS | 1 Piece(s) | Available | Same day | 10 | T5 | 10 | 10 | T5 | |
฿ 99.25 | ECONOMY TIMING BELTS PARTS | 1 Piece(s) | Available | Same day | 10 | T5 | 15 | 15 | T5 | |
฿ 105.31 | ECONOMY TIMING BELTS PARTS | 1 Piece(s) | Available | Same day | 10 | T5 | 20 | 20 | T5 | |
฿ 112.13 | ECONOMY TIMING BELTS PARTS | 1 Piece(s) | Available | Same day | 10 | T5 | 25 | 25 | T5 |
Loading...
Belt Shape | Belt Clamp Plate |
---|
How can we improve?
How can we improve?