Metal Magnetic Catch Vertical Fixed Type

Brand :
MISUMI
Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
This is an economy item, The price is cheaper than the MISUMI standard product.
Universal low-cost magnetic catch can be effectively applied to panel doors when installing aluminum alloy profiles.
Product Overview
The material of the adsorption sheet has been improved to keep the adsorption sheet durable and reduce the influence of rusting of the adsorption sheet on the magnetic force.
Economy series Magnetic catch Metal vertical fixed type, with better durability of the stainless steel shell.
Practical magnetic catch supplied at low price.

Economy series Magnetic catch Metal vertical fixed type Product drawings
Economy series Magnetic catch Metal vertical fixed type, with better durability of the stainless steel shell.
Practical magnetic catch supplied at low price.

Economy series Magnetic catch Metal vertical fixed type Product drawings
Product Feature
【Features】
The mounting holes are suitable for M3 flat head screws.
The magnet material is ferrite.
The mounting holes are suitable for M3 flat head screws.
The magnet material is ferrite.
Specifications Overview
| No. | Part Number | Material |
| ① | Housing | Stainless Steel |
| ② | Magnet | Ferrite |
| ③ | Adsorption plate | SUS430 |
Example of Use

(Economy series) Magnetic catch Example of use
Material