Stainless Steel Hinges Tapered Hole

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Hinges are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Number of Holes : 2 holes and 3 holes per side (Through Hole/Counterbored Hole)
● Mounting Distance (mm.) : 21, 32, 42 and 47
● Material : SUS304
● Surface Treatment : Sandblasting Grinding
[Application]
Hinges can be used with common combinations of aluminum profiles for smaller doors and windows on machines.
Product Overview of Flat Hinges
The openings of Flat Hinges are applicable to aluminum alloy profiles, and can be used together with profile accessories and nuts, and applied to profile fixing.

Economy series Butterfly Flat Hinges Tapered hole type 2-hole product drawings

Economy series Butterfly Flat Hinges Tapered hole type 3-hole product drawings
Product Feature of Flat Hinges
Standard butterfly Flat Hingess, with edges and corners circularly cut. The products are tapered hole type, and common flat head screws can be used together.
Flat Hinges are divided into single-sided 2-hole type and single-sided 3-hole type. Please refer to the specification table for details.
To mount the butterfly Flat Hingess to panels, etc., it is recommended to use HHPNT, HHPFNT series butterfly Flat Hinges nuts.
Specifications Overview of Flat Hinges
・Flat Hinges Material Table
| Type of Flat Hinges | Material | Surface Treatment |
| C-SHHPSDN | SUS304 | Sandblasting Grinding |
Example Use of Flat Hinges

Stainless steel butterfly Flat Hinges·Steel butterfly Flat Hinges (round hole) Example of use: application in the design of frame structural member with viewing window
Precautions of Flat Hinges
Please try to choose flat head screws for matching use. If you use hex socket head cap screws, the opening and closing angle will be reduced.
Dimensional Drawing of Flat Hinges

Economy series Butterfly Flat Hinges Tapered hole type Dimensional drawing
Refer to the Specification Table below for detailed product dimensions
Specification Table of Flat Hinges
| Part Number | - | Number of holes on one side |
| C-SHHPSDN6 | - | 3 |
| Part Number | Number of holes on one side | *Allowable Load | Weight g | L | W | K | P | J | S | N | T | E | R | CR | D | |||
| Type | No. | kg | N | Through Hole | Countersunk hole Counterbored Hole | |||||||||||||
| C-SHHPSDN | 5 | 2 | 9 | 88 | 34 | 41 | 36 | 8 | 25 | 7.5 | 21 | 5.5 | 8.6 (For M4) | 2 | 4.6 | 4.6 | 7.5 | 5 |
| 3 | 11 | 108 | 56 | 66 | ||||||||||||||
| 6 | 2 | 12 | 117 | 49 | 48 | 48 | 9 | 30 | 8 | 32 | ||||||||
| 3 | 15 | 147 | 80 | 78 | ||||||||||||||
| 8 | 2 | 25 | 245 | 111 | 59 | 62 | 11 | 37 | 10 | 42 | 6.5 | 10.5 (For M5) | 3 | 5.6 | 5.6 | 10 | ||
| 3 | 38 | 372 | 185 | 96 | 6.1 | 6.1 | 6 | |||||||||||
| 845 | 2 | 30 | 294 | 162 | 70 | 80 | 13.5 | 43 | 16.5 | 47 | 5.6 | 5.6 | 5 | |||||
| 3 | 40 | 392 | 266 | 113 | 6.1 | 6.1 | 6 | |||||||||||
Material
Surface Treatment