Stainless Steel / Steel Hinges

Caution
- Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part19 CLICK here
Product Description
Flat Hinges are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Number of Holes : 2 holes and 3 holes per side
● Mounting Distance :
- Symmetrical Type (mm.) : 21 ,32, 42
- Asymmetrical Type (mm.) : 23 and 30
● Material : SUS304 and SPCC
[Application]
Hinges can be used with common combinations of aluminum profiles for smaller doors and windows on machines.
Product Overview
Flat Hinges,The product has hole spacing applicable to aluminum alloy profiles, and can be used as profile accessories.
The surface treatment varies with materials of various products in the series. Please check the material table for confirmation.
This series is round hole products. For tapered hole products, please refer to the catalog.

Economy series Butterfly hinge Round hole type 2-hole product drawings

Economy series Butterfly hinge Round hole type 3-hole product drawings
Dimensional Drawing

Economy series Butterfly Flat Hinges Round hole type Dimensional drawing
Refer to the Specification Table below for detailed product dimensions
Material Table
・Flat Hinges Material Table
| Type | Material | Surface Treatment |
| C-SHHPSKN | SUS304 | Sandblasting Grinding |
| C-SHHPTN | SPCC | Chrome Plated |
Specification Table
| Part Number | - | Number of holes on one side |
C-SHHPSKN6 | - | 3 |
| Part Number | Number of holes on one side | Type | *Allowable Load | Weight g | L | W | K | P | J | S | N | T | E | R | CR | D | ||
| Type | No. | kg | N | |||||||||||||||
| C-SHHPSKN | 5 | 2 | Symmetrical | 9 | 88 | 43 | 41 | 36 | 8 | 25 | 7.5 | 21 | 5.5 | 2 | 4.6 | 4.6 | 7.5 | 5 |
| 3 | 11 | 108 | 70 | 66 | ||||||||||||||
| 6 | 2 | 12 | 117 | 60 | 48 | 48 | 9 | 30 | 8 | 32 | 6.5 | |||||||
| 3 | 15 | 147 | 98 | 78 | ||||||||||||||
| 8 | 2 | 25 | 245 | 130 | 59 | 62 | 11 | 37 | 10 | 42 | 3 | 5.6 | 5.6 | 10 | ||||
| 3 | 38 | 372 | 230 | 96 | 6.1 | 6.1 | 6 | |||||||||||
| 5P | 2 | Asymmetric type | 9 | 88 | 36 | 40 | 35 | 5 | 20 | 6 | 23 | 4.2 | 1.5 | 3 | 3 | 4 | 3 | |
| 6P | 2 | 15 | 147 | 83 | 75 | 50 | 23 | 40 | 10 | 30 | 5 | 2 | 4.5 | 4.5 | 4 | 4.5 | ||
Product Features
Standard butterfly Flat Hingess, with edges and corners circularly cut. The products are round hole type, and common flat head screws can be used together.
Flat Hinges,Products are divided into single-sided 2-hole type and single-sided 3-hole type. Please refer to the specification table for details.
To mount the butterfly Flat Hingess to panels, etc., it is recommended to use HHPNT, HHPFNT series butterfly Flat Hinges nuts.
Precautions
in the website to choose according to the size requirements.
Please try to choose flat head screws for matching use. If you use hex socket head cap screws, the opening and closing angle will be reduced.
Example of Use

Economy series Butterfly hinge Round hole type Example of use: application in the design of frame structural member with viewing window
Material
Surface Treatment