Flat Hinges HHSN

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Flat Hinges are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Number of Holes : 3 holes and 4 holes per side
● Mounting Distance Minimum/Maximum (mm.) : 12 and 46
● Material : SUS304
[Application]
Hinges can be used with common combinations of aluminum profiles for smaller doors and windows on machines.
Product Overview of Flat Hinges
The products are processed with round holes. If you need countersunk products, please refer to tapered hole products. (Tapered hole products do not include staggered hole products. Please pay attention to purchase.)


Product Feature of Flat Hinges
Round hole stainless steel Flat Hinges, including staggered hole products, with the mounting position adjustable according to actual needs. Pearlescent matte effect on the surface.
It can also be mounted using an ordinary hexagon socket bolt. However, the protrusion of the hexagon socket bolt will influence the opening and closing angle of the of Flat Hinges to a certain extent.
Specifications Overview of Flat Hinges
Material |
| SUS304 |
Example Use of Flat Hinges

Example of using the maintenance mechanism for driving part
Precautions of Flat Hinges
Please check the following type to purchase:
HHPNT
HHPFNT
Note: The staggered hole type Flat Hinges is not suitable for the recommended nut, so please pay attention to the selection.
Dimensional Drawing of Flat Hinges



Butterfly Flat Hinges C-HHSN series products Dimensional drawing
Specification Table of Flat Hinges
| Part Number (Type·No. or L) |
| C-HHSN25 |
| Part Number | L | Shape No. | W | W1 | W2 | L1 | L2 | L3 | C | C1 | t | d | Number of segments | *Allowable Load (N) | Weight (g) | |
| Type | No. | |||||||||||||||
| C-HHSN | 25 | 25 | A | 20 | 12 | - | 16 | - | - | 2 | 3.8 | 0.8 | 3.4 | 3 | 9.8 | 6 |
| 30 | 30 | 22 | 7 | |||||||||||||
| 40 | 40 | 30 | 22 | 28 | 3 | 6.4 | 1.5 | 58.8 | 12 | |||||||
| 50 | 50 | 36 | 4.5 | 5 | 68.6 | 16 | ||||||||||
| 65A | 65 | 50 | 30 | 23 | 23 | 4 | 8.5 | 2 | 127.4 | 25 | ||||||
| 65 | B | 36 | 30 | 22 | 22 | |||||||||||
| 75A | 75 | A | 30 | - | 27 | 27 | 5.5 | 147 | 46 | |||||||
| 75 | B | 36 | 30 | 26 | 26 | |||||||||||
| 90A | 90 | A | 60 | 38 | - | 35 | 35 | 6 | 12.7 | 3 | 6.6 | 245 | 68 | |||
| 90 | B | 46 | 36 | 34 | 34 | |||||||||||
| 100A | 100 | A | 38 | - | 26 | 26 | 26 | 294 | 100 | |||||||
| 100 | C | 46 | 36 | |||||||||||||
Please know that the delivery time may be delayed.*The allowable load is the value when 2 pieces are used.
Material