Anti-vibration Rubber Mounts Both Ends Threaded Type

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
・ Product type: Anti-vibration Rubber Mounts Both Ends Threaded Type, C-VV series.
・ Thread size: M3, M4, M6, M8, M10
・ Hardness of antivibration materials: Shore A60
・ Maximum Operating Load [N]: 92 ・ 3150
・ Antivibration is made of Natural rubber body with steel fitting.
・ MISUMI standard rubber absorbers crafted from high-strength natural rubber, they offer a comprehensive range of options. Featuring both female and male threads, they easily adapt to various installation environments.
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Economy Anti-Vibration Rubber Mounts with Both Ends Tapped
- Reduce Vibrations with Precision: Reliable Performance for Your Equipment!
- Available in various thread sizes for diverse applications.
- Enhanced Durability: High-Strength Natural Rubber with Steel Fittings.
- Economy Series offering superior vibration damping at a lower price.
- Designed to handle loads with ease.

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Product Overview of Antivibration Materials
MISUMI standard rubber absorbers made of high strength natural rubbers which have complete series, and can be fixed by female and male threads to adapt to different installation environments.
They are suitable for automation equipment, medical equipment, precision testing equipment and other scenarios.
Product Feature of Antivibration Materials
· High quality glue ensures large bonding force between hardware and rubber, which is not easy to break
· Antivibration Materials is Fine production process
· Additional surface treatment ensures that metal surface is not easy to rust
· Antivibration Materials is High thread strength, not easy to deform or break during installation
Specifications Overview of Antivibration Materials
| Material of Antivibration Materials | Hardness of Antivibration Materials | Surface Treatment of Antivibration Materials |
|---|---|---|
| Body: Natural Rubber | Shore A60 | Galvanized |
| Metal Fittings: Steel |
Example Use of Antivibration Materials

Precautions of Antivibration Materials
This is caused by the nature of rubber products. It is not a quality problem and does not affect the use.
Dimensional Drawing of Antivibration Materials

Specification Table of Antivibration Materials
