Leveling Mounts Bottom Flat With Rubber

Brand :
MISUMI

Caution

  • Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Product Description

- Economy series Leveling Mounts Bottom Flat with Rubber.
- Type: Adjusting Bolt with Rubber Foot.
- The part number is C-CFJGN.
- Body Material: Q235 Carbon Steel.
- Body Surface Treatment: Zinc Plating solution.
- Bottom Pads Part: Rubber.
- Nominal of Thread size (M): 8, 10, 12, 16 and 20.
- Thread Length size: 60, 80, 100, 120, 150 and 200 mm.
- Screw is smooth and can be manually for assembly.
- This is an economy series; The price is cheaper than the MISUMI standard product.



Economy Flat Rubber Mount

Flat bottomZinc platingLeveling

- High-quality Q235 carbon steel construction

- Durable synthetic rubber bottom pad

- Zinc plating for corrosion resistance

- Screw with various thread size options

- Ideal for leveling and stabilizing heavy equipment

Economy Flat Rubber Mount
MISUMI Economy Logo

MISUMI Standard
MISUMI Standard

Cheaper Price
Cheaper Price

Product Variety
Product Variety

3D CAD
3D CAD Support


Adjuster Product Overview

Economy series Adjuster Flat bottom type with glue
An adjuster with high quality, cheap price and excellent cost performance
 
Adjuster
Economy series Adjuster Flat bottom type with glue

Adjuster Product Feature

【Adjuster Features】
No height adjustment knob.

【Material Table】
TypeA BodyB Glue Part
MaterialMaterialSurface TreatmentSurface TreatmentMaterialMaterial
C-CFJGNQ235Zinc PlatingRubber

Note: The below material information is for VIETNAM  only:
Note: The below material information is for VIETNAM  only:
 

Adjuster Usage Method

Recommended adjuster mounting method
On the premise of ensuring safety, raise the equipment with a forklift (light equipment can roll the equipment sideways) to a height that is convenient to screw into the inner teeth.
Screw in the adjuster through threads. After assembling the required number of adjusters, lower the forklift and adjust horizontally.

Adjuster Precautions
1. Check whether the screw can be mounted with female thread (it is recommended to re-tap after coating the threads).
2. The selection adjuster should be screwed in more than half of the thread as far as possible (the shorter thread screwed in, the greater the bearing capacity).
3. For heavy equipment, it is recommended to add lubricating grease to threads for easy adjustment.
 

Example of Use Adjuster

Adjuster Example of use
Economy series Adjuster Flat bottom type with glue



 

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Leveling Mounts Bottom Flat With Rubber | MISUMI | MISUMI Thailand