Leveling Mounts Anti-Vibration

Caution
- Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part18 CLICK here
Product Description
- Economy series Leveling Mounts, Anti-Vibration.
- Type: Adjusting Bolt with Rubber Foot.
- Part number for series including of C-CFJSN and C-CFJSNS.
- Body Material: Q235 Carbon Steel and Stainless steel.
- Body Surface Treatment: Black plating for Q235 Carbon Steel.
- Bottom Pads Part: Rubber.
- Nominal of Thread size (M): 8, 10, 12, 16, 20 and 24.
- Thread Length size: 60, 80, 100, 120, 150, 180 and 200 mm.
- This is an economy series; The price is cheaper than the MISUMI standard product.
Economy Anti-Vibration Mount
- High-quality Q235 carbon steel and stainless steel construction
- Anti-vibration rubber foot for enhanced stability
- Zinc plating for superior corrosion resistance
- Screw with various thread size options
- Ideal for heavy-duty machinery and equipment

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Adjuster Product Overview
An adjuster with high quality, cheap price and excellent cost performance
Adjuster Product Feature
No height adjustment knob.
【Material Table】
| Type | A Body | B Glue Part | |
Material | Surface Treatment | Material | |
| C-CFJSN | Q235 | Zinc Plating | Rubber |
| C-CFJSNS | Stainless Steel | - | Rubber |
Note: The below material information is for Vietnam only:
Adjuster Usage Method
On the premise of ensuring safety, raise the equipment with a forklift (light equipment can roll the equipment sideways) to a height that is convenient to screw into the inner teeth.
Screw in the adjuster through threads. After assembling the required number of adjusters, lower the forklift and adjust horizontally.
Adjuster Precautions
1. Check whether the screw can be mounted with female thread (it is recommended to re-tap after coating the threads).
2. The selection adjuster should be screwed in more than half of the thread as far as possible (the shorter thread screwed in, the greater the bearing capacity).
3. For heavy equipment, it is recommended to add lubricating grease to threads for easy adjustment.


Material
Surface Treatment