Leveling Mounts PVC Yellow Pad, With 2 Holes

Brand :
MISUMI

Caution


  • Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here

Product Description

- Economy series Leveling Mounts, PVC Yellow Pad, With 2 Holes.
- Type: Adjusting Bolt with PVC Foot pad.
- The part number is C-CPVCH
- Body Material: Q235 Carbon Steel.
- Body Surface Treatment: Zinc Plating solution.
- Bottom Pads Part: Yellow PVC.
- Nominal of Thread size (M): 12, 16, 20 and 24.
- Thread Length size: 100, 120, 150, 180 and 200 mm.
- This Adjustment Pad type has 2 hole is machined for drive-in.
- PVC yellow pad is harder than ordinary rubber, with excellent load performance.



Economy PVC Pad Leveling Mount

ReliableLoad-bearingStabilizing

- Durable Q235 carbon steel construction for reliable performance

- Yellow PVC pad offers superior load-bearing capacity

- Zinc plating provides excellent corrosion resistance

- Screw with various thread size options

- Ideal for stabilizing heavy equipment

Economy PVC Pad Leveling Mount
MISUMI Economy Logo

MISUMI Standard
MISUMI Standard

Cheaper Price
Cheaper Price

Product Variety
Product Variety

3D CAD
3D CAD Support


Adjuster Product Overview

Economy series Adjuster Yellow tape with hole type
An adjuster with high quality, cheap price and excellent cost performance
 
Adjuster
Economy series Adjuster Yellow tape with hole type

Adjuster Product Feature

【Adjuster Features】
No height adjustment knob.

【Material Table】
TypeA BodyB Glue Part
MaterialMaterialSurface TreatmentSurface TreatmentMaterialMaterial
C-CPVCHQ235Zinc PlatingPVC

Adjuster Usage Method

Recommended adjuster mounting method
On the premise of ensuring safety, raise the equipment with a forklift (light equipment can roll the equipment sideways) to a height that is convenient to screw into the inner teeth.
Screw in the adjuster through threads. After assembling the required number of adjusters, lower the forklift and adjust horizontally.

Adjuster Precautions
1. Check whether the screw can be mounted with female thread (it is recommended to re-tap after coating the threads).
2. The selection adjuster should be screwed in more than half of the thread as far as possible (the shorter thread screwed in, the greater the bearing capacity).
3. For heavy equipment, it is recommended to add lubricating grease to threads for easy adjustment.

Example of Use Adjuster

Adjuster Example of use
Economy series Adjuster Yellow tape with hole type


 

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat