Leveling Mounts PVC Yellow Pad

Caution
- Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part18 CLICK here
Product Description
- Economy series Leveling Mounts with Yellow PVC Foot pad type.
- Type: Adjusting Bolt with PVC Foot pad.
- The part number is C-CPVC.
- Body Material: Q235 Carbon Steel.
- Body Surface Treatment: Zinc Plating solution.
- Bottom Pads Part material: Yellow PVC.
- Nominal of Thread size (M): 8, 10, 12, 16, 20 and 24.
- Thread Length size: 50, 80, 100, 120, 150, 180 and 200 mm.
- PVC yellow pad is harder than ordinary rubber, with excellent load performance.
Economy Q235 Leveling Mount
- Durable Q235 carbon steel construction for long-lasting use
- Yellow PVC pad provides excellent load performance
- Zinc plated for corrosion resistance
- Screw with multiple thread size options
- Suitable for various heavy equipment applications

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Adjuster Product Overview
An adjuster with high quality, cheap price and excellent cost performance
![]() |
| Economy series Adjuster Yellow tape type |
Adjuster Product Feature
No height adjustment knob.
【Material Table】
| Type | A Body | B Glue Part | |
Material | Surface Treatment | Material | |
| C-CPVC | Q235 | Zinc Plating | PVC |
Adjuster Usage Method
On the premise of ensuring safety, raise the equipment with a forklift (light equipment can roll the equipment sideways) to a height that is convenient to screw into the inner teeth.
Screw in the adjuster through threads. After assembling the required number of adjusters, lower the forklift and adjust horizontally.
Adjuster Precautions
1. Check whether the screw can be mounted with female thread (it is recommended to re-tap after coating the threads).
2. The selection adjuster should be screwed in more than half of the thread as far as possible (the shorter thread screwed in, the greater the bearing capacity).
3. For heavy equipment, it is recommended to add lubricating grease to threads for easy adjustment.
Example of Use Adjuster

Economy series Adjuster Yellow tape type

Material
Surface Treatment