Leveling Mounts Nylon Pad, Universal Type

Caution
- Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part18 CLICK here
Product Description
- Economy series Leveling Mounts, Nylon Pad, Universal Type.
- Type: Adjusting Bolt with Nylon Pad.
- Part number for series including of C-CAJPD and C-CAJPDS type.
- Threaded and nut Material: Q235 Carbon Steel and SUS304 Stainless steel.
- Surface Treatment: Zinc Plating for Q235 Carbon Steel.
- Adjuster Part material: Nylon Pad.
- Nominal of Thread size (M): 10, 12, 16 and 20.
- Thread Length size: 80, 100, 120, 150 and 200 mm.
- This is an economy series; The price is cheaper than the MISUMI standard product.
- Economy series Leveling Mounts, Nylon Pad
- Type: Adjusting Bolt with Nylon Pad.
- Part number for series including of C-CFJLM and C-CFJLMS type.
- Threaded and nut Material: Q235 Carbon Steel and SUS304 Stainless steel.
- Surface Treatment: Zinc Plating for Q235 Carbon Steel.
- Adjuster Pad Part material: Nylon.
- Nominal of Thread size (M): 8, 10, 12, 16, 20 and 24.
- Thread Length size: 50, 80, 100, 120, 150, 180 and 200 mm.
- This is an economy series; The price is cheaper than the MISUMI standard product.
Economy Nylon Pad Leveling Mount
- Affordable leveling solution with high quality
- Available in multiple steel options.
- Zinc plating for enhanced durability
- Easy installation with smooth threading
- Ideal for stabilizing various equipment

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Adjuster Product Overview
An adjuster with high quality, cheap price and excellent cost performance
![]() |
| Economy series Adjuster Nylon universal type |
Adjuster Product Feature
No height adjustment knob.
【Material Table】
| Type | Adjuster Part | Threaded Part/Nut | |
Material | Material | Surface Treatment | |
| C-CAJPD | Nylon | Q235 | Zinc Plating |
| C-CAJPDS | Nylon | SUS304 | - |
Adjuster Usage Method
On the premise of ensuring safety, raise the equipment with a forklift (light equipment can roll the equipment sideways) to a height that is convenient to screw into the inner teeth.
Screw in the adjuster through threads. After assembling the required number of adjusters, lower the forklift and adjust horizontally.
Adjuster Precautions
1. Check whether the screw can be mounted with female thread (it is recommended to re-tap after coating the threads).
2. The selection adjuster should be screwed in more than half of the thread as far as possible (the shorter thread screwed in, the greater the bearing capacity).
3. For heavy equipment, it is recommended to add lubricating grease to threads for easy adjustment.
Example of Use Adjuster

Economy series Adjuster Nylon universal type

Material
Surface Treatment