Leveling Mounts Metal Pad Standard

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
- Please check the content on our website as the PDF does not contain the most up-to-date information.
Product Description
- Economy series Adjuster Flat bottom standard type
- Type: Adjuster Bolt and Flat bottom.
- Part number for series including of C-CNFJN and C-CNFJNS.
- Body Material: Q235 Carbon Steel and SUS304 Stainless steel.
- Surface Treatment: Zinc Plating for Q235 Carbon Steel.
- Nominal of Thread size (M): 10, 12, 16 and 20.
- Thread Length size: 80, 100, 120, 150 and 200 mm.
- Screw is smooth and can be manually for assembly.
- This is an economy series; The price is cheaper than the MISUMI standard product.
Economy Metal Pad Leveling Mount
- Cost-effective solution for heavy loads
- Available in multiple steel options.
- Zinc plating for superior durability
- Easy manual assembly with smooth screw threads
- Ideal for precise leveling in various applications

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Adjuster Product Overview
An adjuster with high quality, cheap price and excellent cost performance
![]() |
| Economy series Adjuster Flat bottom standard type |
Adjuster Product Feature
When the threaded part rotates, it inclines slightly.
No height adjustment knob.
【Material Table】
| Type | Material | Surface Treatment |
| C-CNFJN | Q235 | Zinc Plating |
| C-CNFJNS | SUS304 | - |
Adjuster Usage Method
On the premise of ensuring safety, raise the equipment with a forklift (light equipment can roll the equipment sideways) to a height that is convenient to screw into the inner teeth.
Screw in the adjuster through threads. After assembling the required number of adjusters, lower the forklift and adjust horizontally.
Adjuster Precautions
1. Check whether the screw can be mounted with female thread (it is recommended to re-tap after coating the threads).
2. The selection adjuster should be screwed in more than half of the thread as far as possible (the shorter thread screwed in, the greater the bearing capacity).
3. For heavy equipment, it is recommended to add lubricating grease to threads for easy adjustment.
Example of Use Adjuster

Economy series Adjuster Flat bottom standard type

Material
Surface Treatment