(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Open End Belts S Type C-HTBO Series
It is a circular tooth profile open end timing belt. This belt always uses in an automation machine, moreover, it has varieties of pitches
[Features]
• Belt Shape: Open End
• Belt Tooth Type: S3M, S5M, S8M (round tooth profile)
• Tooth Pitch: 3, 5, 8 mm.
• Belt Width: 6, 10, 15, 25, 30 and 40 mm.
• Belt Operating Temperature Range: -20 to 60℃.
• Material:
Tooth rubber: White Urethane
Core wire: Steel wire
[Applications]
Suitable for use with a Clamp Plate for example C-TBCR-S3M, C-TBCR-S5M and C-TBCR-S8M
![]() | |
Body | Core Wire |
Urethane (White) | Steel wire |
Belt Type | Tooth pitch | Ra | Lr | H | h | i | Unit weight g/m (Width 10mm) |
S3M | 3 | 1.95 | 1.95 | 1.94 | 1.14 | 0.8 | 25 |
S5M | 5 | 3.25 | 3.25 | 3.41 | 1.91 | 1.5 | 39 |
S8M | 8 | 5.2 | 5.2 | 5.3 | 3.05 | 2.25 | 51 |
![]() | - | ![]() ![]() | - | ![]() |
C-HTBO | - | S5M100 | - | 1100 |
![]() | ![]() | ![]() | ![]() Lower Limit to Upper Limit (1 tooth increments) | Allowable tension (N) |
C-HTBO | S3M | 060 (6mm) | 40~10000 | 127 |
100 (10mm) | 145 | |||
150 (15mm) | 159 | |||
S5M | 100 (10mm) | 50~10000 | 215 | |
150 (15mm) | 323 | |||
250 (25mm) | 539 | |||
S8M | 150 (15mm) | 60~10000 | 647 | |
250 (25mm) | 1176 | |||
300 (30mm) | 1412 | |||
400 (40mm) | 1882 |
Food | Semiconductor | Smart phone | ||
![]() | ![]() | ![]() | ||
Medical | Electronic & Electrical Appliances | Lithium battery | ||
![]() | ![]() | ![]() |
(Economy Series) Slit Timing Belt | (Economy Series) Timing Pulley S3M | (Economy Series) Timing Belt Connecting Tooth Plate | ||
![]() | ![]() | ![]() | ||
Typical model: C-TTBO-T5100-200 | Typical model: C-HTPA16S3M100-A-P5 | Typical model: C-TBCR-T5100 | ||
Advantages: Number of teeth can be freely specified, suitable for reciprocating motion | Advantages: Less wear of timing belt and longer service life | Advantages: Can prevent the belt from being too tight |
Part Number |
---|
C-HTBO-S3M060-[40-10000/1] |
C-HTBO-S3M100-[40-10000/1] |
C-HTBO-S3M150-[40-10000/1] |
C-HTBO-S5M100-[50-10000/1] |
C-HTBO-S5M150-[50-10000/1] |
C-HTBO-S5M250-[50-10000/1] |
C-HTBO-S8M150-[60-10000/1] |
C-HTBO-S8M250-[60-10000/1] |
C-HTBO-S8M300-[60-10000/1] |
C-HTBO-S8M400-[60-10000/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Belt Type | Belt Width (mm) (mm) | Number of Teeth Selection |
---|---|---|---|---|---|---|---|---|---|
- | ECONOMY FREE SPAN BELT DRIVES | 1 Piece(s) | 9 Day(s) | 10 | S3M | 6 | 40 ~ 10000 | ||
- | ECONOMY FREE SPAN BELT DRIVES | 1 Piece(s) | 9 Day(s) | 10 | S3M | 10 | 40 ~ 10000 | ||
- | ECONOMY FREE SPAN BELT DRIVES | 1 Piece(s) | 9 Day(s) | 10 | S3M | 15 | 40 ~ 10000 | ||
- | ECONOMY FREE SPAN BELT DRIVES | 1 Piece(s) | 9 Day(s) | 10 | S5M | 10 | 50 ~ 10000 | ||
- | ECONOMY FREE SPAN BELT DRIVES | 1 Piece(s) | 9 Day(s) | 10 | S5M | 15 | 50 ~ 10000 | ||
- | ECONOMY FREE SPAN BELT DRIVES | 1 Piece(s) | 9 Day(s) | 10 | S5M | 25 | 50 ~ 10000 | ||
- | ECONOMY FREE SPAN BELT DRIVES | 1 Piece(s) | 9 Day(s) | 10 | S8M | 15 | 60 ~ 10000 | ||
- | ECONOMY FREE SPAN BELT DRIVES | 1 Piece(s) | 9 Day(s) | 10 | S8M | 25 | 60 ~ 10000 | ||
- | ECONOMY FREE SPAN BELT DRIVES | 1 Piece(s) | 9 Day(s) | 10 | S8M | 30 | 60 ~ 10000 | ||
- | ECONOMY FREE SPAN BELT DRIVES | 1 Piece(s) | 9 Day(s) | 10 | S8M | 40 | 60 ~ 10000 |
Loading...
Belt Shape | Open End | Belt Tooth Surface | Standard (Single Sided) | Belt Material | Polyurethane Belt |
---|---|---|---|---|---|
Core Wire Material | Steel Cord | Belt Shape Type | Round Tooth Profile Super Torque | Transmission Torque | Regular Torque Transmission |
How can we improve?
How can we improve?