Clamp Plates for Open End Belts S Type

Caution
- Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part05 CLICK here
Product Description
Clamp Plates for Open End Belts S Type
It is a equipemt for connect the open end timing belt to become a closed end timing belt
[Features]
• Usage: Connect open end timing belt
• Suitable for belt width: 6, 10, 15, 25, 30 and 40 mm.
• Suitable for belt tooth profile: S3M , S5M and S8M
• Material: Aluminum 6061
[Applications]
Suitable for connect open end timing belt to achieve the purpose of transmission.
Economy Clamp Plate
- Versatile Belt Compatibility: Accommodates a wide range of belt widths and belt types for flexible applications.
- Secure and Reliable Connections: Ensures a tight and secure connection between the belt ends, preventing slippage and downtime.
- Easy Installation: Simple design allows for quick and efficient installation, saving you time and effort.
- Durable Aluminum Construction: Offers excellent strength and resistance to wear, ensuring long-lasting performance.
- Lightweight Design: Reduces overall system weight, improving efficiency and maneuverability.

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
timing belt Product Overview
timing belt Product Feature
Feature 2: No burrs, no damage to the timing belt.
Feature 3: Sufficient stock, allowing same-day shipment.
timing belt Dimensional Drawing

Example of timing belt Use

This provides a reference for the use of urethane timing belt and is not a functional guarantee for actual use.Function description:
A drive mechanism is formed by a timing belt and a timing belt connecting tooth plate, and the drive mechanism is used to drive two tables automatically.
timing belt Application Industries
| Food | Semiconductor | Smart phone | ||
![]() | ![]() | ![]() | ||
| Medical | Electronic & Electrical Appliances | Lithium battery | ||
![]() | ![]() | ![]() |
timing belt Usage Method

timing belt Related Products
| (Economy series) slit timing belt | (Economy series) timing pulley S3M | (Economy series) timing belt connecting tooth plate | ||
![]() | ![]() | ![]() | ||
| Typical model: C-TTBO-T5100-200 | Typical model: C-HTPA16S3M100-A-P5 | Typical model: C-TBCR-T5100 | ||
| Advantages: Number of teeth can be freely specified, suitable for reciprocating motion | Advantages: Less wear of timing belt and longer service life | Advantages: Can prevent the belt from being too tight |








