(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
-Closed Belts S Type from MISUMI.
-This product series has 2 types available, C-LTBJA (Standard type) and C-LTBRA (Both Sides Cloth Lined).
-This is an economy item; The price is cheaper than the MISUMI standard product.
-The material of the timing belt is made of urethane with steel core wire.
-The allowable operating temperature range is -20 ~ 60°C. (Reference Value)
-Urethane belts may change color over time, but will not be affected to strength, etc.
Conveyer Type | Conveyer Types | ![]() | ||
①Body | ②Core Wire | ③ Canvas | ||
C-LTBJA | Standard | Polyrethane (white) | Steel wire | - |
C-LTBRA | Both Sides Cloth Lined | Nylon canvas |
Belt Type | Tooth pitch | Ra | Lr | H | h | i | Unit weight g/m (width: 10mm) |
Standard | |||||||
S3M | 3 | 1.95 | 1.95 | 1.94 | 1.14 | 0.8 | 25 |
S5M | 5 | 3.25 | 3.25 | 3.41 | 1.91 | 1.5 | 39 |
S8M | 8 | 5.2 | 5.2 | 5.3 | 3.05 | 2.25 | 51 |
Conveyer Food | Conveyer Semiconductor | Conveyer Smart phone | ||
![]() | ![]() | ![]() | ||
Conveyer Medical | Conveyer Electronic & Electrical Appliances | Conveyer Lithium battery | ||
![]() | ![]() | ![]() |
(Economy series) slit Conveyer, timing belt | (Economy series) Conveyer, timing pulley S3M | (Economy series) Conveyer, timing belt connecting tooth plate | ||
![]() | ![]() | ![]() | ||
Typical Conveyer model: C-TTBO-T5100-200 | Typical Conveyer model: C-HTPA16S3M100-A-P5 | Typical Conveyer model: C-TBCR-T5100 | ||
Advantages: Number of teeth can be freely specified, suitable for reciprocating motion | Advantages: Less wear of timing belt and longer service life | Advantages: Can prevent the belt from being too tight |
Part Number![]() | - | ![]() ![]() | - | ![]() | ||||
C-LTBJA | - | S5M100 | - | 200 |
Part Number | ![]() | ![]() Nominal Width | ![]() Lower Limit to Upper Limit | Belt Width (mm) | Allowable tension (N) |
![]() | |||||
C-LTBJA (Standard) C-LTBRA (Both Sides Cloth Lined) | S3M | 60 | 150~10000 | 6 | 70 |
100 | 10 | 80 | |||
150 | 15 | 110 | |||
S5M | 100 | 100~10000 | 10 | 165 | |
150 | 15 | 230 | |||
250 | 25 | 400 | |||
S8M | 150 | 88~6250 | 15 | 240 | |
250 | 25 | 450 | |||
300 | 30 | 530 | |||
400 | 40 | 650 |
Conveyer, Belt type mating parts materials | Toothed Face, Back | |
Cloth Lined | Standard | |
Stainless Steel | 0.3 | 0.6 |
Polyamide | 0.2 | 0.3 |
Part Number |
---|
C-LTBJA-S3M060-[150-10000/1] |
C-LTBJA-S3M100-[150-10000/1] |
C-LTBJA-S3M150-[150-10000/1] |
C-LTBJA-S5M100-[100-10000/1] |
C-LTBJA-S5M150-[100-10000/1] |
C-LTBJA-S5M250-[100-10000/1] |
C-LTBJA-S8M150-[88-6250/1] |
C-LTBJA-S8M250-[88-6250/1] |
C-LTBJA-S8M300-[88-6250/1] |
C-LTBJA-S8M400-[88-6250/1] |
C-LTBRA-S3M060-[150-10000/1] |
C-LTBRA-S3M100-[150-10000/1] |
C-LTBRA-S3M150-[150-10000/1] |
C-LTBRA-S5M100-[100-10000/1] |
C-LTBRA-S5M150-[100-10000/1] |
C-LTBRA-S5M250-[100-10000/1] |
C-LTBRA-S8M150-[88-6250/1] |
C-LTBRA-S8M250-[88-6250/1] |
C-LTBRA-S8M300-[88-6250/1] |
C-LTBRA-S8M400-[88-6250/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Properties | Belt Type | Belt Width (mm) | Number of Teeth | Belt Nominal Width |
---|---|---|---|---|---|---|---|---|---|---|---|
- | ECONOMY LONG TIMING BELTS | 1 Piece(s) | 10 Day(s) | 10 | Standard | S3M | 6 | 150 ~ 10000 | 060 | ||
- | ECONOMY LONG TIMING BELTS | 1 Piece(s) | 10 Day(s) | 10 | Standard | S3M | 10 | 150 ~ 10000 | 100 | ||
- | ECONOMY LONG TIMING BELTS | 1 Piece(s) | 10 Day(s) | 10 | Standard | S3M | 15 | 150 ~ 10000 | 150 | ||
- | ECONOMY LONG TIMING BELTS | 1 Piece(s) | 10 Day(s) | 10 | Standard | S5M | 10 | 100 ~ 10000 | 100 | ||
- | ECONOMY LONG TIMING BELTS | 1 Piece(s) | 10 Day(s) | 10 | Standard | S5M | 15 | 100 ~ 10000 | 150 | ||
- | ECONOMY LONG TIMING BELTS | 1 Piece(s) | 10 Day(s) | 10 | Standard | S5M | 25 | 100 ~ 10000 | 250 | ||
- | ECONOMY LONG TIMING BELTS | 1 Piece(s) | 10 Day(s) | 10 | Standard | S8M | 15 | 88 ~ 6250 | 150 | ||
- | ECONOMY LONG TIMING BELTS | 1 Piece(s) | 10 Day(s) | 10 | Standard | S8M | 25 | 88 ~ 6250 | 250 | ||
- | ECONOMY LONG TIMING BELTS | 1 Piece(s) | 10 Day(s) | 10 | Standard | S8M | 30 | 88 ~ 6250 | 300 | ||
- | ECONOMY LONG TIMING BELTS | 1 Piece(s) | 10 Day(s) | 10 | Standard | S8M | 40 | 88 ~ 6250 | 400 | ||
- | ECONOMY LONG TIMING BELTS | 1 Piece(s) | 10 Day(s) | 10 | Both Sides Cloth Lined | S3M | 6 | 150 ~ 10000 | 060 | ||
- | ECONOMY LONG TIMING BELTS | 1 Piece(s) | 10 Day(s) | 10 | Both Sides Cloth Lined | S3M | 10 | 150 ~ 10000 | 100 | ||
- | ECONOMY LONG TIMING BELTS | 1 Piece(s) | 10 Day(s) | 10 | Both Sides Cloth Lined | S3M | 15 | 150 ~ 10000 | 150 | ||
- | ECONOMY LONG TIMING BELTS | 1 Piece(s) | 10 Day(s) | 10 | Both Sides Cloth Lined | S5M | 10 | 100 ~ 10000 | 100 | ||
- | ECONOMY LONG TIMING BELTS | 1 Piece(s) | 10 Day(s) | 10 | Both Sides Cloth Lined | S5M | 15 | 100 ~ 10000 | 150 | ||
- | ECONOMY LONG TIMING BELTS | 1 Piece(s) | 10 Day(s) | 10 | Both Sides Cloth Lined | S5M | 25 | 100 ~ 10000 | 250 | ||
- | ECONOMY LONG TIMING BELTS | 1 Piece(s) | 10 Day(s) | 10 | Both Sides Cloth Lined | S8M | 15 | 88 ~ 6250 | 150 | ||
- | ECONOMY LONG TIMING BELTS | 1 Piece(s) | 10 Day(s) | 10 | Both Sides Cloth Lined | S8M | 25 | 88 ~ 6250 | 250 | ||
- | ECONOMY LONG TIMING BELTS | 1 Piece(s) | 10 Day(s) | 10 | Both Sides Cloth Lined | S8M | 30 | 88 ~ 6250 | 300 | ||
- | ECONOMY LONG TIMING BELTS | 1 Piece(s) | 10 Day(s) | 10 | Both Sides Cloth Lined | S8M | 40 | 88 ~ 6250 | 400 |
Loading...
Belt Shape | Closed End (Weld Jointing) | Belt Material | Polyurethane | Core Wire Material | Steel Cord |
---|---|---|---|---|---|
Belt Shape Type | Round Tooth Profile Super Torque |
How can we improve?
How can we improve?