Ball Rollers Press Fit Type, Stainless Steel

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
- Press Fit Type Stainless Steel Ball Rollers, C-BCHA from MISUMI.
- This is an economical option with a lower price compared to the MISUMI standard product.
- This product supports the load through the small steel ball bearing surface arranged on the circumference. As a result, it can accommodate a higher number of small steel balls to bear the load and distribute it more effectively.
- The C-BCHA ball transfer is specifically designed for upward ball movement.
- The load capacity of the ball transfer can be selected up to 330 N.
Economy Ball Rollers Press Fit
- Press fit design with recommended H7 tolerance. Facilitates straightforward installation, reducing setup time and costs.
- Available in multiple different sizes.
- Cylindrical press fit type. Easy to install in a variety of applications, providing secure and stable operation.
- Constructed with high-quality stainless steel. Provides exceptional corrosion resistance and longevity, perfect for harsh industrial environments.
- Supports a specified load capacity.

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Ball Rollers Product Overview
Ball Rollers refers to the transmission device on the automation production line on the conveyor belt, and is a very important metal part of the automated assembly line.
It is made of integral steel and stainless steel, and the automatic operation of the assembly line is not easy to rust when exposed to air, and the conveyed products move on the assembly line.
It is an accessory to the automated assembly line, and the high precision ball roller has very standard precision, which is easy to replace even if it is damaged.
Ball Rollers Product Feature


Ball Rollers Dimensional Drawing

Ball Rollers Example of Use
Ball Rollers Usage Method

Ball Rollers Specification Table
| Part Number (Type·M·D1) |
| C-BCHA15 |
| Part Number | D | L | H | L1 | d | Load Capacity N (kgf) | |
| Type | D1 | ||||||
| C-BCHA (Stainless Steel Ball) | 15 | 17 | 9 | 1 | 2.5 | 8.73 | 44 (4.5) |
| 18 | 20 | 10 | 1 | 3.5 | 10.32 | 49.6 (5) | |
| 24 | 26 | 14 | 1.5 | 5.3 | 15.87 | 274 (28) | |
| 30 | 32 | 17 | 2 | 6.3 | 19.05 | 330 (34) | |
It is recommended that H7 tolerance is used for the press-fit type mounting holes.


