(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Hexagonal Ball Rollers, Stainless Steel, Screw Type C-BCHL from MISUMI.
- This is a cost-effective option with a lower price compared to the MISUMI standard product.
- This product supports the load through the small steel ball bearing surface arranged on the circumference. Therefore, it allows for a higher number of small steel balls to bear the load and distribute it more effectively.
- The C-BCHL ball transfer is specifically designed for upward ball movement.
- The load capacity of the ball transfer can be selected up to 330 N.
Part Number |
C‐BCHL20 |
Part Number | L | L1 | H | d | S | Load Capacity N (kgf) | |
Type | No. | ||||||
C‐BCHL | 10 | 12 | 2.5 | 10 | 8.73 | 17 | 44 (4.5) |
12 | 15 | 3.5 | 11 | 10.32 | 19 | 49.6 (5) | |
16 | 20 | 5.3 | 15 | 15.87 | 24 | 274 (28) | |
20 | 25 | 6.3 | 18 | 19.05 | 30 | 330 (34) |
Part Number |
C‐BCHL20 |
Part Number | L | L1 | H | d | S | Load Capacity N (kgf) | |
Type | No. | ||||||
C‐BCHL | 10 | 12 | 2.5 | 10 | 8.73 | 17 | 44 (4.5) |
12 | 15 | 3.5 | 11 | 10.32 | 19 | 49.6 (5) | |
16 | 20 | 5.3 | 15 | 15.87 | 24 | 274 (28) | |
20 | 25 | 6.3 | 18 | 19.05 | 30 | 330 (34) |
Part Number |
---|
C-BCHL10 |
C-BCHL12 |
C-BCHL16 |
C-BCHL20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Load Capacity Range (N) | Load Capacity (N) | Ball Dia. (Ø) | Nominal of Thread M (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 218.20 | ECONOMY BALL ROLLER | 1 Piece(s) | Available | Same day | 10 | 20.1~50.0 | 44 (4.5) | 8.73 | 10 | |
฿ 242.00 | ECONOMY BALL ROLLER | 1 Piece(s) | Available | Same day | 10 | 20.1~50.0 | 49.6 (5) | 10.32 | 12 | |
฿ 353.80 | ECONOMY BALL ROLLER | 1 Piece(s) | Available | Same day | 10 | 100.1~500.0 | 274 (28) | 15.87 | 16 | |
฿ 489.40 | ECONOMY BALL ROLLER | 1 Piece(s) | Available | Same day | 10 | 100.1~500.0 | 330 (34) | 19.05 | 20 |
Loading...
Type | Standard | Shape | Hex Head Stud | Body Material | Stainless Steel |
---|---|---|---|---|---|
Main Ball Material | Stainless Steel |
How can we improve?
How can we improve?