Ball Rollers Nut Fixed, Stainless Steel, Flange Mounting Type

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
- Ball Rollers Nut Fixed, Stainless Steel, Flange Mounting Type, C-BCHN / C-BCHF series from MISUMI.
- This is a cost-effective option with a lower price compared to the MISUMI standard product.
- This product supports the load through the small steel ball bearing surface arranged on the circumference. This design allows for a higher number of load-bearing steel balls, enabling better load distribution.
- The C-BCHN and C-BCHF ball transfers are specifically designed for upward ball movement.
- The load capacity of the ball transfer can be selected up to 330 N.
Economy Ball Rollers Nut Fixed
- Made entirely of stainless steel. High durability and corrosion resistance, ideal for long-term use in various environments.
- High precision ball rollers. Ensures smooth and consistent movement, minimizing friction and wear.
- Flange mounting type. Suitable for vertical, horizontal, or inclined applications, offering versatility in system design.
- Ball transfer unit with multiple size options
- Secure nut-fixed installation. Provides additional stability, preventing movement and ensuring secure attachment.

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Ball Rollers Product Overview
It is made of integral steel and stainless steel, and the automatic operation of the assembly line is not easy to rust when exposed to air, and the conveyed products move on the assembly line.
It is an accessory to the automated assembly line, and the high precision ball roller has very standard precision, which is easy to replace even if it is damaged.
Ball Rollers Product Feature


Ball Rollers Dimensional Drawing


Ball Rollers Example of Use
Ball Rollers Usage Method

Ball Rollers Specification Table
| Part Number (Type·D1·D·M) |
| C-BCHN16 |
| C-BCHF27 |
| Part Number | L1 | H | M | L | d | Load Capacity N (kgf) | |
| Type | D1 | ||||||
| C‐BCHN | 16 | 2.5 | 9.5 | 6 | 15 | 8.73 | 44 (4.5) |
| 19 | 3.5 | 11.5 | 8 | 20 | 10.32 | 49.6 (5) | |
| 25 | 5.3 | 14.7 | 15.87 | 274 (28) | |||
| 31 | 6.3 | 18.7 | 10 | 25 | 19.05 | 330 (34) | |
| Part Number | D1 | L1 | H | t | P.C.D | a | d | Load Capacity N (kgf) | |
| Type | D | ||||||||
| C‐BCHF | 27 | 15 | 2.5 | 9.5 | 2 | 21 | 3.5 | 8.73 | 44 (4.5) |
| 30 | 18 | 3.5 | 11.5 | 2 | 24 | 3.5 | 10.32 | 49.6 (5) | |
| 39 | 24 | 5.3 | 14.7 | 3 | 31.5 | 4.5 | 15.87 | 274 (28) | |
| 48 | 30 | 6.3 | 18.7 | 4 | 39 | 5.5 | 19.05 | 330 (34) | |



