(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Ball Rollers Milled, Threaded Stud, C-BCBE series from MISUMI.
- This is an economy item; The price is cheaper than the MISUMI standard product.
- This product bears the load through the small steel ball bearing surface arranged on the circumference. Therefore, the number of small steel balls bearing the load is more, and more contacting small steel balls can be used to distribute the load.
- Load capacity of Ball transfer can be selected up to 1176 N.
![]() | ||||
①Body | ②Shell | ③Body | ④Threaded Part | Sub Ball |
SUJ2 | S20C | S45C | S45C | SUJ2 |
Part Number |
C‐BCBE10 |
Part Number | D | D1 | d | B | h1 | h2 | F1 | M | Mounting Direction | Debris discharge Hole | Load Capacity N (kgf) | |
Type | No. | |||||||||||
C‐BCBE | 10 | 15 | 13 | 9.525 | 3.5 | 15 | 12 | 2.5 | M6 | All directions | Not Provided | 117.6 (12) |
20 | 24 | 21 | 15.875 | 4.5 | 20.5 | 4 | 274.4 (28) | |||||
50 | 30 | 27 | 19.05 | 6 | 26 | 20 | 5 | M8 | 470.4 (48) | |||
120 | 42 | 36 | 25.4 | 8 | 36 | 6.5 | M10 | 1176 (120) |
![]() | ||||
①Body | ②Shell | ③Body | ④Threaded Part | Sub Ball |
SUJ2 | S20C | S45C | S45C | SUJ2 |
Part Number |
C‐BCBE10 |
Part Number | D | D1 | d | B | h1 | h2 | F1 | M | Mounting Direction | Debris discharge Hole | Load Capacity N (kgf) | |
Type | No. | |||||||||||
C‐BCBE | 10 | 15 | 13 | 9.525 | 3.5 | 15 | 12 | 2.5 | M6 | All directions | Not Provided | 117.6 (12) |
20 | 24 | 21 | 15.875 | 4.5 | 20.5 | 4 | 274.4 (28) | |||||
50 | 30 | 27 | 19.05 | 6 | 26 | 20 | 5 | M8 | 470.4 (48) | |||
120 | 42 | 36 | 25.4 | 8 | 36 | 6.5 | M10 | 1176 (120) |
Part Number |
---|
C-BCBE10 |
C-BCBE20 |
C-BCBE50 |
C-BCBE120 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Load Capacity Range (N) | Load Capacity (N) | O.D. (Ø) | Ball Dia. (Ø) | Nominal of Thread M (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 353.80 | ECONOMY BALL ROLLER | 1 Piece(s) | Available | Same day | 10 | 100.1~500.0 | 117.6 (12) | 15 | 9.525 | M6 | |
฿ 272.00 | ECONOMY BALL ROLLER | 1 Piece(s) | Available | Same day | 10 | 100.1~500.0 | 274.4 (28) | 24 | 15.875 | M6 | |
฿ 546.98 | ECONOMY BALL ROLLER | 1 Piece(s) | Available | Same day | 10 | 100.1~500.0 | 470.4 (48) | 30 | 19.05 | M8 | |
฿ 740.18 | ECONOMY BALL ROLLER | 1 Piece(s) | Available | Same day | 10 | 500.1~5000 | 1176 (120) | 42 | 25.4 | M10 |
Loading...
Type | Standard | Shape | Round Threaded Stud | Body Material | Steel |
---|---|---|---|---|---|
Main Ball Material | Steel |
How can we improve?
How can we improve?