(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Idlers S3M
Idlers for timing pulleys are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Belt Width Used (mm.) : 6, 10, and 15
● Number of Teeth Minimum/Maximum : 20 to 48
● Applicable with Belt Type : S3M
● Shaft Bore Diameter (mm.) : 3, 4 ,5 ,6 ,8 and 10
● Bearing Position : Central Bearing (Single/Double) and Both Sides Bearing
● Material :
Body and Flange : Aluminum Alloy
● Surface treatment : Clear Anodized
[Application]
Idlers for timing pulleys are used to maintain proper tension and alignment in timing belt systems
Type | Idlers with Teeth | Belt Type | S3M | Material | Aluminum Alloy |
---|---|---|---|---|---|
Surface Treatment | Clear Anodize | Timing Pulley / Idler | Idlers |
Please check the type/dimensions/specifications of the part C-AHTF30S3M060 in the Idlers S3M series.
Part Number |
---|
C-AHTF24S3M100 |
C-AHTF25S3M060 |
C-AHTF26S3M060 |
C-AHTF30S3M100 |
C-AHTF32S3M060 |
C-AHTF32S3M100 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Belt Width Used (mm) | Number of Teeth (T) | Shaft Bore Dia. d (mm) | Bearing Position |
---|---|---|---|---|---|---|---|---|---|
฿ 543.95 | 1 Piece(s) | Available | Same day | 10 | 10 | 24 | 5 | Center Bearing Type | |
฿ 384.10 | 1 Piece(s) | Available | Same day | 10 | 6 | 25 | 5 | Center Bearing Type | |
฿ 380.33 | 1 Piece(s) | Available | Same day | 10 | 6 | 26 | 6 | Center Bearing Type | |
฿ 390.93 | 1 Piece(s) | Available | Same day | 10 | 10 | 30 | 6 | Center Bearing Type | |
฿ 387.90 | 2 Piece(s) | Available | 6 Day(s) | 10 | 6 | 32 | 8 | Center Bearing Type | |
฿ 394.70 | 1 Piece(s) | Available | Same day | 10 | 10 | 32 | 8 | Center Bearing Type |
How can we improve?
How can we improve?