Idlers XL

Caution
- Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part05 CLICK here
Product Description
Idlers XL
Idlers for timing pulleys are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Belt Width Used (mm.) : 6.4, 9.5 and 12.7
● Belt Width Used (Inch.) : 0.25, 0.37 and 0.5
● Number of Teeth : 16, 18, 20 and 22
● Shaft Bore Diameter (mm.) : 5 ,6 and 8
● Bearing Position : Central Single Bearing and Both Sides Bearing
● Material :
Body and Flange : Aluminum Alloy
● Surface treatment : Clear Anodized
[Application]
Idlers for timing pulleys are used to maintain proper tension and alignment in timing belt systems
Economy XL Timing Belt Idler Pulley
- Affordable solution for XL belt systems
- Range of sizes with specified teeth range.
- Supports belt widths within specified range
- Made from lightweight and durable aluminum alloy
- Clear anodized surface for corrosion protection

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support