(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・ Product type: Idlers with Teeth for MXL belt type.
・ Applicable belt width: 4.8 mm (0.19 inch), 6.4 mm (0.25 inch), 9.5 mm (0.37 inch)
・ Number of teeth: 16, 20, 22, 24, 40
・ Inner diameter [mm]: 3, 4, 6
・ Material: Made of Aluminum Alloy with clear anodized surface treatment.
・ Application: Idlers are used in conveyor systems to support the belt and keep it aligned. They also help maintain the right tension in the belt for smooth operation.
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Type | Idlers with Teeth | Belt Type | MXL | Material | Aluminum Alloy |
---|---|---|---|---|---|
Surface Treatment | Clear Anodize | Timing Pulley / Idler | Idlers | Bearing Position | 2-Sided Bearing Type |
Please check the type/dimensions/specifications of the part C-AATFW24-MXL037-4 in the Idlers MXL series.
Part Number |
---|
C-AATFW16-MXL019-3 |
C-AATFW20-MXL019-3 |
C-AATFW22-MXL025-3 |
C-AATFW24-MXL025-4 |
C-AATFW40-MXL037-6 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Belt Width Used (mm) | Belt Width Used(Inch) (Inch) | Number of Teeth (T) | Shaft Bore Dia. d (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 315.18 | 1 Piece(s) | Available | Same day | 10 | 4.8 | 0.19 | 16 | 3 | |
฿ 318.20 | 1 Piece(s) | Available | 6 Day(s) | 10 | 4.8 | 0.19 | 20 | 3 | |
฿ 344.70 | 1 Piece(s) | Available | Same day | 10 | 6.4 | 0.25 | 22 | 3 | |
฿ 368.20 | 1 Piece(s) | Available | Same day | 10 | 6.4 | 0.25 | 24 | 4 | |
฿ 420.48 | 1 Piece(s) | Available | Same day | 10 | 9.5 | 0.37 | 40 | 6 |
How can we improve?
How can we improve?