Timing Pulleys T10

Caution
- This product [Timing Pulley] has scheduled to discontinue on 14042025. However, we will continue to sell until stock ran out.
- Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part05 CLICK here
Product Description
Timing Pulleys T10
Timing Pulleys are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Belt Width Used (mm.) : 15, 20,25, 30, 40 and 50
● Applicable with Belt Type : T10
● Number of Teeth : 14, 16, 18 and 20
● Shaft Bore Diameter Minimum/Maximum (mm.) : 10 to 25
● Shaft Bore Specs. : Can select between Round Hole + Tap and New JIS keyway + Tap
● Material : Aluminum Alloy
● Surface treatment : Clear Anodized
[Application]
Timing pulleys are frequently utilized in systems that incorporate timing belts to regulate and govern the movement of the machinery.
Economy T10 Timing Pulley
- Available in sizes with 14 to 20 teeth
- Constructed from lightweight and durable aluminum
- Clear anodized finish for improved corrosion resistance
- Pulley compatible with various belt widths
- Easy installation with chamfered threaded holes

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Driving and transmission are realized through the engagement between the teeth of timing pulleys, timing idlers and timing belts.
Material Pulley: Aluminum AlloyFlange: Aluminum Alloy
Surface Treatment: Clear Anodized(Shaft Bore Specs.: P·N)
| dH7 Shaft Bore ID | 2-M (Coarse Thread) |
| 10~12 | M4×3 |
| 13~17 | M5×4 |
| 18~30 | M6×5 |

| Part Number | Pulley Shape | Shaft Bore Specs.PHole Dia.d | P.D. | O.D. | F | E | ||
Type | Number of Teeth | Applicable Belt | ||||||
| C-TTPA | 18 | T10200 | A | 20 | 57.3 | 55.45 | 61 | 45 |
| Part Number | Pulley Shape | Shaft Bore Specs.NHole Dia.d | P.D. | O.D. | F | E | ||
Type | Number of Teeth | Applicable Belt | ||||||
| C-TTPA | 12 | T10200 | A | 15 | 38.2 | 36.35 | 40 | 27 |
| 14 | T10150 | 12·14·15·NK10 | 44.56 | 42.7 | 48 | 35 | ||
| 16 | 14 | 50.93 | 49.05 | 58 | 40 | |||
| 15 | ||||||||
| T10200 | 16 | |||||||
| T10250 | 15·20 | 50.93 | 49.05 | 58 | 40 | |||
| 18 | T10200 | 14·18 | 57.3 | 55.45 | 61 | 45 | ||
| T10250 | 16·20·22·25 | |||||||
| T10500 | 14 | |||||||
| 20 | T10200 | 14·15·25 | 63.66 | 61.8 | 67 | 50 | ||
| T10250 | 15·16·20 | |||||||
| T10300 | 15·20 | |||||||
| T10400 | 20·25 | |||||||
Detailed specifications are available on the official website| Economy series Timing Pulleys | MISUMI Existing Products | |
| Example of Use | ![]() | ![]() |
| Precautions | Generally used in reciprocating and conveyance mechanisms that require medium positioning accuracy | Generally used in mechanisms that frequently rotate forwardly and reversely and have requirements on positioning accuracy and backlash. |
| Repetitive positioning accuracy (reference value) | Medium precision (±0.1) | High precision (±0.05) |
·MISUMI Economy series timing pulley is chamfered at the shaft bore and threaded hole for easy installation, reducing assembly time by 27% compared to the timing pulley not chamfered.

* The values above are averages of test data and may vary individually.

·MISUMI Economy series timing pulley, with deburring treatment at the threaded hole, is not easy to wear the timing belt, and the price is cheap while increasing the lifetime of the timing belt.
![]() | Belt condition after the test of timing belt pulley without chamfer on the threaded hole: there are obvious wear marks left by the pulley tooth threaded hole on the belt tooth surface. ![]() | [Test conditions] Belt series: S5M Belt width: 150mm Number of teeth of drive side pulley: 20 Number of teeth of driven side pulley: 60 Speed: 3000 rpm Tension (N): 160N Test time: 24 H |

Workpiece Reversal Transfer Mechanism
■ Mechanism function
The workpiece moving on the conveyor belt rotates 90 degrees and then transfers to the next process.
At this time, the clamping mechanism rotates 180 degrees and does not change the direction of the workpiece relative to the conveying direction at the same time during transfer.
■Role of the timing pulley
The transmission of the timing pulley and the timing belt changes the placement direction of the workpiece while transferring the workpiece. (Applicable to S specification and GT specification timing pulleys)
For details, please click Workpiece Reversal Transfer Mechanism.
| Usage Method Example Drawing | Usage Method of Timing Wheel and Timing Belt |
![]() | ①Driving The driven wheel is driven by the driving wheel for transmission |
![]() | ②Linear driving Reciprocating motion is carried out through the self-end timing toothed belt. |
| Usage Method Example Drawing | Usage Method of Timing Wheel and Timing Belt |
![]() | ③Conveyance Plates are conveyed by two timing toothed belts |
![]() | ④Traction transmission Workpieces are clamped and transmitted by the belt |
Timing Pulleys T10, suitable for MISUMI Standard Timing Belts and Economy Series Timing Belts.
There may be no surface treatment in the shaft hole.
The positions of keyway and tooth are not fixed.| Semiconductor | Automotive | Smart Phones | ||
![]() | ![]() | ![]() | ||
| Medical | Electronic & Electrical | Robotics | ||
![]() | ![]() | ![]() |
| Flat-belt idlers, Width (T), 6 to 32 mm | Flat Belts For General Use | High Torque Timing Pulleys S2M Type | ||
![]() | ![]() | ![]() | ||
| Representative model: HBG15-6 | Representative model: HBLT350-4.23 | Representative model: HTPA48S2M040-B-N10 | ||
| Advantages: short delivery time, multiple types | Advantage: custom size | Advantages: short delivery time, multiple types |
①Data on the selection of timing pulleys and timing toothed belts, tensioning force, etc. (drive).
②Data on the selection of timing pulleys and timing toothed belts, tensioning force, etc. (transmission & conveyance).
③Main causes and countermeasures for the damage, breakage, abnormal noise of timing toothed belts.
④Reference data on the replacement time of timing toothed belts.
⑤Data on dimensional tolerance of timing pulleys and timing idlers.





Pulley Shape
Shaft Bore Specs.P
Type
Number of Teeth
Applicable Belt















