1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Timing Pulleys T5 (Part Number)

Timing Pulleys T5
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 181.82/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part05 CLICK here

Product Description

Timing Pulleys T5
Timing Pulleys are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Belt Width Used (mm.) : 10, 15, 20 and 25
● Applicable with Belt Type : T5
● Number of Teeth Minimum/Maximum : 12 to 26
● Shaft Bore Diameter Minimum/Maximum (mm.) : 5 to 15
● Shaft Bore Specs. : Can select between Round Hole + Tap and New JIS keyway + Tap
● Material : Aluminum Alloy
● Surface treatment : Clear Anodized
[Application]
Timing pulleys are frequently utilized in systems that incorporate timing belts to regulate and govern the movement of the machinery.


Product Overview
Usually, timing pulleys, timing idlers and timing belts are widely used to design mechanisms for transmitting rotational power generated by motors.
Driving and transmission are realized through the engagement between the teeth of timing pulleys, timing idlers and timing belts.
Dimensional Drawing
Standard Tooth ProfilePulley ShapeA ShapeShape B
Tooth Profile Specification Drawing of MISUMI Economy Series Timing Pulleys T5
The tooth groove size varies slightly with the number of teeth
(Tooth pitch: 5.0 mm)
 MISUMI Timing Pulley Shape AMISUMI Timing Pulley Shape B
 
Shaft Bore Specs.
P Round Hole + Threaded HoleN New JIS Keyway + Threaded Hole
MISUMI timing pulley shaft hole P round hole and threaded hole specificationsMISUMI timing pulley shaft hole N keyway hole and threaded hole specifications
The threaded hole of pulley is located near 120° to avoid interference with the tooth top.Detailed Dimensions of Keyway
The positions of keyway and tooth are not fixed.
The threaded hole of the pulley is located near 120° to avoid interference with the tooth top.
 
Material Pulley: Aluminum Alloy
Flange: Aluminum Alloy
Surface Treatment Clear Anodized
Threaded Hole Size Table
(Shaft Bore Specs.:P·N)
dH7
Shaft Bore ID
2-M
(Coarse Thread)
5M3×3
6~12M4×3
13~17M5×4
18~30M6×5
Specifications Overview
Ordering Example
 
Part Number
Pulley
Shape

Shaft Bore Specs.P
Hole Dia.d
P.D.O.D.FE
TypeNumber of TeethApplicable Belt
C-TTPA12T5100A5·6·819.118.252412
146.35·822.2821.452616
158·1023.8723.052818
168·1025.4624.63220
12
186·8·10·1228.6527.83322
206.35·8·10·14·1531.83313624
T52008
22T51008·1035.0134.254027
248·2038.237.44530
258·1039.79394530
48T51501276.3975.558363
 
Part Number
Pulley
Shape

Shaft Bore Specs.N
Hole Dia.d
P.D.O.D.FE
TypeNumber of TeethApplicable Belt
C-TTPA12T5100A819.118.252412
14822.2821.452616
15823.8723.052818
168·1225.4624.63220
T52008·NK10
18T5100828.6527.83322
208·10·12·14·1531.83313624
T515010·12·14·15·16·NK10
T520012·14·15·NK10
T525015
22T51008·12·NK1035.0134.254027
T515012·15
T520014
T525012
 
Part Number
Pulley
Shape

Shaft Bore Specs.N
Hole Dia.d
P.D.O.D.FE
TypeNumber of TeethApplicable Belt
C-TTPA24T5100A10·11·12·2038.237.44530
T515012·14·15·17·NK10
T520012·15
T525012
25T51508·12·14·2039.79394530
T525015
26T51008·1541.3840.64835
T51508·14·15·16
T520012·15
T525012
28T515012·1444.5643.754835
T520020
30T515015·1947.7546.955236
T520015·16
T525017
32T51501250.9350.15540
361257.356.456145
 
Part Number
Pulley
Shape

Shaft Bore Specs.P
Hole Dia.d
P.D.O.D.FE
TypeNumber of TeethApplicable Belt
C-TTPA14T5100B822.2821.452616
 
Part Number
Pulley
Shape

Shaft Bore Specs.N
Hole Dia.d
P.D.O.D.DFE
TypeNumber of TeethApplicable Belt
C-TTPA22T5100B1235.0134.25244027
T515012
251439.7939274530
28T52001244.5643.75324835
Please visit MISUMI website for details of the models available for sale.
Product Features
■Usage difference between economy series timing pulleys and MISUMI standard product / Example of customer use
 Economy series Timing PulleysMISUMI Existing Products
Example of UseMedium-precision reciprocating and conveyanceMedium-precision reciprocating and conveyance
PrecautionsGenerally used in reciprocating and conveyance mechanisms that
require medium positioning accuracy
Generally used in mechanisms that frequently rotate forwardly
and reversely and have requirements on positioning accuracy and backlash.
Repetitive positioning accuracy
(reference value)
Medium precision
(±0.1)
High precision
(±0.05)
 
■More Convenient On-site Assembly
·MISUMI Economy series timing pulley is chamfered at the shaft bore and threaded hole for easy installation, reducing assembly time by 27% compared to the timing pulley not chamfered.

MISUMI Timing Pulley Assembly Time
* The values above are averages of test data and may vary individually.
Photo of Timing Pulley Chamfering
■Longer Timing Belt Life
·MISUMI Economy series timing pulley, with deburring treatment at the threaded hole, is not easy to wear the timing belt, and the price is cheap while increasing the lifetime of the timing belt.
Photo of Deburring Belt condition after the test of timing belt pulley without chamfer on the threaded hole:
there are obvious wear marks left by the pulley tooth threaded hole on the belt tooth surface.
Photo of Belt Wear
[Test conditions]
Belt series: S5M
Belt width: 150mm
Number of teeth of drive side pulley: 20
Number of teeth of driven side pulley: 60
Speed: 3000 rpm
Tension (N): 160N
Test time: 24 H
* Problems of generic products on the market
Precautions
There may be no surface treatment in the shaft hole.
The positions of keyway and tooth are not fixed.
Example of Use
Example drawing of a workpiece reversal transfer mechanism designed using MISUMI timing pulley
Mechanism name
Workpiece Reversal Transfer Mechanism

Mechanism function
The workpiece moving on the conveyor belt rotates 90 degrees and then transfers to the next process.
At this time, the clamping mechanism rotates 180 degrees and does not change the direction of the workpiece relative to the conveying direction at the same time during transfer.

Role of the timing pulley
The transmission of the timing pulley and the timing belt changes the placement direction of the workpiece while transferring the workpiece. (Applicable to S specification and GT specification timing pulleys)

For details, please click Workpiece Reversal Transfer Mechanism.
Usage Method
Usage Method Example DrawingUsage Method of Timing Wheel and Timing Belt
MISUMI Timing Pulley Driving Example①Driving
The driven wheel is driven by the driving wheel for transmission
MISUMI Timing Pulley Linear Driving Example②Linear driving
Reciprocating motion is carried out through the self-end timing toothed belt.
Usage Method Example DrawingUsage Method of Timing Wheel and Timing Belt
MISUMI Timing Pulley Conveyance Example③Conveyance
Plates are conveyed by two timing toothed belts
MISUMI Timing Pulley Traction Transmission Example④Traction transmission
Workpieces are clamped and transmitted by the belt
Timing Pulleys T5, suitable for MISUMI Standard Shape S Timing Belts and Economy Series Shape S Timing Belts.
Application Industries
Semiconductor Automotive Smart Phones
MISUMI timing pulleys are applicable to the semiconductor industry MISUMI timing pulleys are applicable to the automotive industry MISUMI timing pulleys are applicable to the smart phone industry
Medical Electronic & Electrical Robotics
MISUMI timing pulleys are applicable to the medical industry MISUMI timing pulleys are applicable to the electronics and electrical appliances industry MISUMI timing pulleys are applicable to the robotics industry
Related Products
Flat-belt idlers, Width (T), 6 to 32 mm Flat Belts For General Use High Torque Timing Pulleys S2M Type
MISUMI Idlers for Flat Belts MISUMI Idlers for Flat Belts MISUMI High Torque Timing Pulleys S2M Type
Representative model: HBG15-6 Representative model: HBLT350-4.23 Representative model: HTPA48S2M040-B-N10
Advantages: short delivery time, multiple types Advantage: custom size Advantages: short delivery time, multiple types
Related Documents

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-TTPA12T5100-A-N8
C-TTPA12T5100-A-P5
C-TTPA12T5100-A-P6
C-TTPA12T5100-A-P8
C-TTPA14T5100-A-N8
C-TTPA14T5100-A-P6.35
C-TTPA14T5100-A-P8
C-TTPA14T5100-B-P8
C-TTPA15T5100-A-N8
C-TTPA15T5100-A-P8
C-TTPA15T5100-A-P10
C-TTPA16T5100-A-N8
C-TTPA16T5100-A-N12
C-TTPA16T5100-A-P8
C-TTPA16T5100-A-P10
C-TTPA16T5150-A-P12
C-TTPA16T5200-A-N8
C-TTPA16T5200-A-NK10
C-TTPA18T5100-A-N8
C-TTPA18T5100-A-P6
C-TTPA18T5100-A-P8
C-TTPA18T5100-A-P10
C-TTPA18T5100-A-P12
C-TTPA20T5100-A-H6
C-TTPA20T5100-A-N8
C-TTPA20T5100-A-N10
C-TTPA20T5100-A-N12
C-TTPA20T5100-A-N14
C-TTPA20T5100-A-N15
C-TTPA20T5100-A-NK10
C-TTPA20T5100-A-P6.35
C-TTPA20T5100-A-P8
C-TTPA20T5100-A-P10
C-TTPA20T5100-A-P14
C-TTPA20T5100-A-P15
C-TTPA20T5150-A-N10
C-TTPA20T5150-A-N12
C-TTPA20T5150-A-N14
C-TTPA20T5150-A-N15
C-TTPA20T5150-A-N16
C-TTPA20T5150-A-NK10
C-TTPA20T5200-A-N12
C-TTPA20T5200-A-N14
C-TTPA20T5200-A-N15
C-TTPA20T5200-A-NK10
C-TTPA20T5200-A-P8
C-TTPA20T5250-A-N15
C-TTPA22T5100-A-N8
C-TTPA22T5100-A-N12
C-TTPA22T5100-A-NK10
C-TTPA22T5100-A-P8
C-TTPA22T5100-A-P10
C-TTPA22T5100-B-N12
C-TTPA22T5150-A-N12
C-TTPA22T5150-A-N15
C-TTPA22T5150-B-N12
C-TTPA22T5200-A-N14
C-TTPA22T5250-A-N12
C-TTPA24T5100-A-N10
C-TTPA24T5100-A-N11
C-TTPA24T5100-A-N12
C-TTPA24T5100-A-N20
C-TTPA24T5100-A-P8
C-TTPA24T5100-A-P20
C-TTPA24T5150-A-N12
C-TTPA24T5150-A-N14
C-TTPA24T5150-A-N15
C-TTPA24T5150-A-N17
C-TTPA24T5150-A-NK10
C-TTPA24T5200-A-N12
C-TTPA24T5200-A-N15
C-TTPA24T5250-A-N12
C-TTPA25T5100-A-P8
C-TTPA25T5100-A-P10
C-TTPA25T5150-A-N8
C-TTPA25T5150-A-N12
C-TTPA25T5150-A-N14
C-TTPA25T5150-A-N20
C-TTPA25T5150-B-N14
C-TTPA25T5250-A-N15
C-TTPA26T5100-A-N8
C-TTPA26T5100-A-N15
C-TTPA26T5150-A-N8
C-TTPA26T5150-A-N14
C-TTPA26T5150-A-N15
C-TTPA26T5150-A-N16
C-TTPA26T5200-A-N12
C-TTPA26T5200-A-N15
C-TTPA26T5250-A-N12
C-TTPA28T5150-A-N12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Belt Width Used
(mm)
Number of Teeth
(T)
Pulley Shape Material Timing Pulley / Idler Shaft Bore Dia. d
(mm)
Shaft Hole Shape Number of Teeth

฿ 187.01

ECONOMY TIMING PULLEY 1 Piece(s) 6 Day(s) 10-10-Shape A[Aluminum] Ultra Super Duralmin Type Aluminum Alloy--N12

฿ 191.68

ECONOMY TIMING PULLYE 1 Piece(s) Available Same day 10Timing Pulleys1012Shape A[Aluminum] Aluminum AlloyPulleys5P-

฿ 191.68

ECONOMY TIMING PULLYE 1 Piece(s) Available Same day 10Timing Pulleys1012Shape A[Aluminum] Aluminum AlloyPulleys6P-

฿ 191.68

ECONOMY TIMING PULLYE 1 Piece(s) Available Same day 10Timing Pulleys1012Shape A[Aluminum] Aluminum AlloyPulleys8P-

฿ 221.23

ECONOMY TIMING PULLYE 1 Piece(s) Available Same day 10Timing Pulleys1014Shape A[Aluminum] Aluminum AlloyPulleys8N-

฿ 181.82

ECONOMY TIMING PULLEY 1 Piece(s) 6 Day(s) 10-10-Shape A[Aluminum] Ultra Super Duralmin Type Aluminum Alloy--P14

฿ 199.25

ECONOMY TIMING PULLYE 1 Piece(s) Available Same day 10Timing Pulleys1014Shape A[Aluminum] Aluminum AlloyPulleys8P-

฿ 196.98

ECONOMY TIMING PULLYE 1 Piece(s) Available Same day 10Timing Pulleys1014Shape B[Aluminum] Aluminum AlloyPulleys8P-

฿ 246.98

ECONOMY TIMING PULLYE 1 Piece(s) Available Same day 10Timing Pulleys1015Shape A[Aluminum] Aluminum AlloyPulleys8N-

฿ 203.80

ECONOMY TIMING PULLYE 1 Piece(s) Available Same day 10Timing Pulleys1015Shape A[Aluminum] Aluminum AlloyPulleys8P-

฿ 181.82

ECONOMY TIMING PULLEY 1 Piece(s) 6 Day(s) 10-10-Shape A[Aluminum] Ultra Super Duralmin Type Aluminum Alloy--P15

฿ 219.48

ECONOMY TIMING PULLEY 1 Piece(s) 6 Day(s) 10-10-Shape A[Aluminum] Ultra Super Duralmin Type Aluminum Alloy--N16

฿ 219.48

ECONOMY TIMING PULLEY 1 Piece(s) 6 Day(s) 10-10-Shape A[Aluminum] Ultra Super Duralmin Type Aluminum Alloy--N16

฿ 194.70

ECONOMY TIMING PULLYE 1 Piece(s) Available Same day 10Timing Pulleys1016Shape A[Aluminum] Aluminum AlloyPulleys8P-

฿ 187.01

ECONOMY TIMING PULLEY 1 Piece(s) 6 Day(s) 10-10-Shape A[Aluminum] Ultra Super Duralmin Type Aluminum Alloy--P16

฿ 214.29

ECONOMY TIMING PULLEY 1 Piece(s) 6 Day(s) 10-15-Shape A[Aluminum] Ultra Super Duralmin Type Aluminum Alloy--P16

฿ 261.38

ECONOMY TIMING PULLYE 1 Piece(s) Available Same day 10Timing Pulleys2016Shape A[Aluminum] Aluminum AlloyPulleys8N-

฿ 230.33

ECONOMY TIMING PULLYE 1 Piece(s) Available Same day 10Timing Pulleys2016Shape A[Aluminum] Aluminum AlloyPulleys10NK-

฿ 262.13

ECONOMY TIMING PULLYE 1 Piece(s) Available Same day 10Timing Pulleys1018Shape A[Aluminum] Aluminum AlloyPulleys8N-

฿ 204.55

ECONOMY TIMING PULLEY 1 Piece(s) 6 Day(s) 10-10-Shape A[Aluminum] Ultra Super Duralmin Type Aluminum Alloy--P18

฿ 212.13

ECONOMY TIMING PULLYE 1 Piece(s) Available Same day 10Timing Pulleys1018Shape A[Aluminum] Aluminum AlloyPulleys8P-

฿ 204.55

ECONOMY TIMING PULLEY 1 Piece(s) 6 Day(s) 10-10-Shape A[Aluminum] Ultra Super Duralmin Type Aluminum Alloy--P18

฿ 204.55

ECONOMY TIMING PULLEY 1 Piece(s) 6 Day(s) 10-10-Shape A[Aluminum] Ultra Super Duralmin Type Aluminum Alloy--P18

฿ 187.01

ECONOMY TIMING PULLEY 1 Piece(s) 6 Day(s) 10-10-Shape A[Aluminum] Ultra Super Duralmin Type Aluminum Alloy--H20

฿ 252.28

ECONOMY TIMING PULLYE 1 Piece(s) Available Same day 10Timing Pulleys1020Shape A[Aluminum] Aluminum AlloyPulleys8N-

฿ 225.32

ECONOMY TIMING PULLEY 1 Piece(s) 6 Day(s) 10-10-Shape A[Aluminum] Ultra Super Duralmin Type Aluminum Alloy--N20

฿ 225.32

ECONOMY TIMING PULLEY 1 Piece(s) 6 Day(s) 10-10-Shape A[Aluminum] Ultra Super Duralmin Type Aluminum Alloy--N20

฿ 252.28

ECONOMY TIMING PULLYE 1 Piece(s) Available Same day 10Timing Pulleys1020Shape A[Aluminum] Aluminum AlloyPulleys14N-

฿ 225.32

ECONOMY TIMING PULLEY 1 Piece(s) 6 Day(s) 10-10-Shape A[Aluminum] Ultra Super Duralmin Type Aluminum Alloy--N20

฿ 225.32

ECONOMY TIMING PULLEY 1 Piece(s) 6 Day(s) 10-10-Shape A[Aluminum] Ultra Super Duralmin Type Aluminum Alloy--NK20

฿ 213.64

ECONOMY TIMING PULLEY 1 Piece(s) 6 Day(s) 10-10-Shape A[Aluminum] Ultra Super Duralmin Type Aluminum Alloy--P20

฿ 213.64

ECONOMY TIMING PULLEY 1 Piece(s) 6 Day(s) 10-10-Shape A[Aluminum] Ultra Super Duralmin Type Aluminum Alloy--P20

฿ 213.64

ECONOMY TIMING PULLEY 1 Piece(s) 6 Day(s) 10-10-Shape A[Aluminum] Ultra Super Duralmin Type Aluminum Alloy--P20

฿ 213.64

ECONOMY TIMING PULLEY 1 Piece(s) 6 Day(s) 10-10-Shape A[Aluminum] Ultra Super Duralmin Type Aluminum Alloy--P20

฿ 213.64

ECONOMY TIMING PULLEY 1 Piece(s) 6 Day(s) 10-10-Shape A[Aluminum] Ultra Super Duralmin Type Aluminum Alloy--P20

฿ 235.71

ECONOMY TIMING PULLEY 1 Piece(s) 6 Day(s) 10-15-Shape A[Aluminum] Ultra Super Duralmin Type Aluminum Alloy--N20

฿ 265.93

ECONOMY TIMING PULLYE 1 Piece(s) Available Same day 10Timing Pulleys1520Shape A[Aluminum] Aluminum AlloyPulleys12N-

฿ 235.71

ECONOMY TIMING PULLEY 1 Piece(s) 6 Day(s) 10-15-Shape A[Aluminum] Ultra Super Duralmin Type Aluminum Alloy--N20

฿ 235.71

ECONOMY TIMING PULLEY 1 Piece(s) 6 Day(s) 10-15-Shape A[Aluminum] Ultra Super Duralmin Type Aluminum Alloy--N20

฿ 235.71

ECONOMY TIMING PULLEY 1 Piece(s) 6 Day(s) 10-15-Shape A[Aluminum] Ultra Super Duralmin Type Aluminum Alloy--N20

฿ 230.33

ECONOMY TIMING PULLYE 1 Piece(s) Available Same day 10Timing Pulleys1520Shape A[Aluminum] Aluminum AlloyPulleys10NK-

฿ 284.10

ECONOMY TIMING PULLYE 1 Piece(s) Available Same day 10Timing Pulleys2020Shape A[Aluminum] Aluminum AlloyPulleys12N-

฿ 249.35

ECONOMY TIMING PULLEY 1 Piece(s) 6 Day(s) 10-20-Shape A[Aluminum] Ultra Super Duralmin Type Aluminum Alloy--N20

฿ 284.10

ECONOMY TIMING PULLYE 1 Piece(s) Available Same day 10Timing Pulleys2020Shape A[Aluminum] Aluminum AlloyPulleys15N-

฿ 246.98

ECONOMY TIMING PULLYE 1 Piece(s) Available Same day 10Timing Pulleys2020Shape A[Aluminum] Aluminum AlloyPulleys10NK-

฿ 234.10

ECONOMY TIMING PULLYE 1 Piece(s) Available Same day 10Timing Pulleys2020Shape A[Aluminum] Aluminum AlloyPulleys8P-

฿ 291.56

ECONOMY TIMING PULLEY 1 Piece(s) 6 Day(s) 10-25-Shape A[Aluminum] Ultra Super Duralmin Type Aluminum Alloy--N20

฿ 241.56

ECONOMY TIMING PULLEY 1 Piece(s) 6 Day(s) 10-10-Shape A[Aluminum] Ultra Super Duralmin Type Aluminum Alloy--N22

฿ 241.56

ECONOMY TIMING PULLEY 1 Piece(s) 6 Day(s) 10-10-Shape A[Aluminum] Ultra Super Duralmin Type Aluminum Alloy--N22

฿ 225.32

ECONOMY TIMING PULLEY 1 Piece(s) 6 Day(s) 10-10-Shape A[Aluminum] Ultra Super Duralmin Type Aluminum Alloy--NK22

฿ 221.98

ECONOMY TIMING PULLYE 1 Piece(s) Available Same day 10Timing Pulleys1022Shape A[Aluminum] Aluminum AlloyPulleys8P-

฿ 225.32

ECONOMY TIMING PULLEY 1 Piece(s) 6 Day(s) 10-10-Shape A[Aluminum] Ultra Super Duralmin Type Aluminum Alloy--P22

฿ 275.78

ECONOMY TIMING PULLYE 1 Piece(s) Available Same day 10Timing Pulleys1022Shape B[Aluminum] Aluminum AlloyPulleys12N-

฿ 243.51

ECONOMY TIMING PULLEY 1 Piece(s) 6 Day(s) 10-15-Shape A[Aluminum] Ultra Super Duralmin Type Aluminum Alloy--N22

฿ 243.51

ECONOMY TIMING PULLEY 1 Piece(s) 6 Day(s) 10-15-Shape A[Aluminum] Ultra Super Duralmin Type Aluminum Alloy--N22

฿ 270.78

ECONOMY TIMING PULLEY 1 Piece(s) 6 Day(s) 10-15-Shape B[Aluminum] Ultra Super Duralmin Type Aluminum Alloy--N22

฿ 264.94

ECONOMY TIMING PULLEY 1 Piece(s) 6 Day(s) 10-20-Shape A[Aluminum] Ultra Super Duralmin Type Aluminum Alloy--N22

฿ 322.73

ECONOMY TIMING PULLEY 1 Piece(s) 6 Day(s) 10-25-Shape A[Aluminum] Ultra Super Duralmin Type Aluminum Alloy--N22

฿ 264.94

ECONOMY TIMING PULLEY 1 Piece(s) 6 Day(s) 10-10-Shape A[Aluminum] Ultra Super Duralmin Type Aluminum Alloy--N24

฿ 264.94

ECONOMY TIMING PULLEY 1 Piece(s) 6 Day(s) 10-10-Shape A[Aluminum] Ultra Super Duralmin Type Aluminum Alloy--N24

฿ 264.94

ECONOMY TIMING PULLEY 1 Piece(s) 6 Day(s) 10-10-Shape A[Aluminum] Ultra Super Duralmin Type Aluminum Alloy--N24

฿ 264.94

ECONOMY TIMING PULLEY 1 Piece(s) 6 Day(s) 10-10-Shape A[Aluminum] Ultra Super Duralmin Type Aluminum Alloy--N24

฿ 235.71

ECONOMY TIMING PULLEY 1 Piece(s) 6 Day(s) 10-10-Shape A[Aluminum] Ultra Super Duralmin Type Aluminum Alloy--P24

฿ 235.71

ECONOMY TIMING PULLEY 1 Piece(s) 6 Day(s) 10-10-Shape A[Aluminum] Ultra Super Duralmin Type Aluminum Alloy--P24

฿ 272.08

ECONOMY TIMING PULLEY 1 Piece(s) 6 Day(s) 10-15-Shape A[Aluminum] Ultra Super Duralmin Type Aluminum Alloy--N24

฿ 272.08

ECONOMY TIMING PULLEY 1 Piece(s) 6 Day(s) 10-15-Shape A[Aluminum] Ultra Super Duralmin Type Aluminum Alloy--N24

฿ 303.80

ECONOMY TIMING PULLYE 1 Piece(s) Available Same day 10Timing Pulleys1524Shape A[Aluminum] Aluminum AlloyPulleys15N-

฿ 272.08

ECONOMY TIMING PULLEY 1 Piece(s) 6 Day(s) 10-15-Shape A[Aluminum] Ultra Super Duralmin Type Aluminum Alloy--N24

฿ 246.10

ECONOMY TIMING PULLEY 1 Piece(s) 6 Day(s) 10-15-Shape A[Aluminum] Ultra Super Duralmin Type Aluminum Alloy--NK24

฿ 293.51

ECONOMY TIMING PULLEY 1 Piece(s) 6 Day(s) 10-20-Shape A[Aluminum] Ultra Super Duralmin Type Aluminum Alloy--N24

฿ 331.08

ECONOMY TIMING PULLYE 1 Piece(s) Available Same day 10Timing Pulleys2024Shape A[Aluminum] Aluminum AlloyPulleys15N-

฿ 397.75

ECONOMY TIMING PULLYE 1 Piece(s) Available Same day 10Timing Pulleys2524Shape A[Aluminum] Aluminum AlloyPulleys12N-

฿ 243.51

ECONOMY TIMING PULLEY 1 Piece(s) 6 Day(s) 10-10-Shape A[Aluminum] Ultra Super Duralmin Type Aluminum Alloy--P25

฿ 243.51

ECONOMY TIMING PULLEY 1 Piece(s) 6 Day(s) 10-10-Shape A[Aluminum] Ultra Super Duralmin Type Aluminum Alloy--P25

฿ 278.57

ECONOMY TIMING PULLEY 1 Piece(s) 6 Day(s) 10-15-Shape A[Aluminum] Ultra Super Duralmin Type Aluminum Alloy--N25

฿ 311.38

ECONOMY TIMING PULLYE 1 Piece(s) Available Same day 10Timing Pulleys1525Shape A[Aluminum] Aluminum AlloyPulleys12N-

฿ 278.57

ECONOMY TIMING PULLEY 1 Piece(s) 6 Day(s) 10-15-Shape A[Aluminum] Ultra Super Duralmin Type Aluminum Alloy--N25

฿ 278.57

ECONOMY TIMING PULLEY 1 Piece(s) 6 Day(s) 10-15-Shape A[Aluminum] Ultra Super Duralmin Type Aluminum Alloy--N25

฿ 304.55

ECONOMY TIMING PULLEY 1 Piece(s) 6 Day(s) 10-15-Shape B[Aluminum] Ultra Super Duralmin Type Aluminum Alloy--N25

฿ 365.58

ECONOMY TIMING PULLEY 1 Piece(s) 6 Day(s) 10-25-Shape A[Aluminum] Ultra Super Duralmin Type Aluminum Alloy--N25

฿ 267.53

ECONOMY TIMING PULLEY 1 Piece(s) 6 Day(s) 10-10-Shape A[Aluminum] Ultra Super Duralmin Type Aluminum Alloy--N26

฿ 267.53

ECONOMY TIMING PULLEY 1 Piece(s) 6 Day(s) 10-10-Shape A[Aluminum] Ultra Super Duralmin Type Aluminum Alloy--N26

฿ 283.77

ECONOMY TIMING PULLEY 1 Piece(s) 6 Day(s) 10-15-Shape A[Aluminum] Ultra Super Duralmin Type Aluminum Alloy--N26

฿ 324.25

ECONOMY TIMING PULLYE 1 Piece(s) Available Same day 10Timing Pulleys1526Shape A[Aluminum] Aluminum AlloyPulleys14N-

฿ 324.25

ECONOMY TIMING PULLYE 1 Piece(s) Available Same day 10Timing Pulleys1526Shape A[Aluminum] Aluminum AlloyPulleys15N-

฿ 283.77

ECONOMY TIMING PULLEY 1 Piece(s) 6 Day(s) 10-15-Shape A[Aluminum] Ultra Super Duralmin Type Aluminum Alloy--N26

฿ 322.73

ECONOMY TIMING PULLEY 1 Piece(s) 6 Day(s) 10-20-Shape A[Aluminum] Ultra Super Duralmin Type Aluminum Alloy--N26

฿ 322.73

ECONOMY TIMING PULLEY 1 Piece(s) 6 Day(s) 10-20-Shape A[Aluminum] Ultra Super Duralmin Type Aluminum Alloy--N26

฿ 424.25

ECONOMY TIMING PULLYE 1 Piece(s) Available Same day 10Timing Pulleys2526Shape A[Aluminum] Aluminum AlloyPulleys12N-

฿ 291.56

ECONOMY TIMING PULLEY 1 Piece(s) 6 Day(s) 10-15-Shape A[Aluminum] Ultra Super Duralmin Type Aluminum Alloy--N28

Loading...

Basic Information

Belt Type T5 Surface Treatment Clear Anodize

Frequently Asked Questions (FAQ)

Question: Why does the flange drop during use of a timing pulley?
Answer: The function of the flange is to prevent production accidents caused by deviation and drop of the timing belt. Therefore, the flange drops mainly because it is squeezed off by the timing belt that has deviated for a long time. We recommend that the customer regularly check the condition of the timing belt of the equipment to avoid its deviation.
Question: Why does the timing pulley has no threaded hole?
Answer: If you have requirements for fixing screws, we recommend that you choose a timing pulley with the shaft hole specification P (round hole + threaded hole) or N·C (keyway hole + threaded hole).
Question: What should be done if there is jitter during use of a timing belt?
Answer: Readjust the tension of the timing pulley. Generally, the belt runs unstably due to excessive shaft spacing and insufficient tension.
Question: Why cannot be the threaded hole of a MISUMI aluminum timing pulley locked tightly?
Answer: As the aluminum material is relatively soft, slippage may occur if the tightening force is too large during locking. We recommend that the customer stops tightening once an obstruction is felt.
Question: How to fix a timing pulley when the shaft hole specification is H (round hole)?
Answer: Generally, H (round hole) can be used only after additional processing. If you need a product that can be directly fixed and used, please choose MISUMI P (round hole + threaded hole) or N (keyway hole + threaded hole) specifications.
Question: What does the number in the timing pulley S2M, S3M, P2M, P3M, T5, T10, 2GT, 3GT, etc. mean?
Answer: It mainly represents the tooth pitch of the belt, that is, the distance between two adjacent teeth. They are also the tooth profile models in the timing belt industry.
Question: How to choose a timing belt after selecting a timing pulley?
Answer: First, the series must be matched. For example, the timing belts of S2M, S3M, and S5M can only match the timing pulleys of S2M, S3M, and S5M. Then, select the timing belt with an width corresponding to the ones indicated in the timing pulley specifications. Finally, select the needed perimeter.
Question: What does the number in the timing pulley S2M, S3M, P2M, P3M, T5, T10, 2GT, 3GT, etc. mean?
Answer: It mainly represents the tooth pitch of the belt, that is, the distance between two adjacent teeth. They are also the tooth profile models in the timing belt industry.

Check other FAQ (5) Hide