Large Head Locating Pins - Spherical

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
- Large Head Locating Pins – Spherical tip type, C-JPQB / C-JPQD series from MISUMI.
- Standard type with spherical head. Rod diameter tolerance that can be specified for the press-fit part and lead-in part: m6, p6.
- The mounting method is press-fit type, which is simple and convenient.
- Optional Material: Iron (SKS3); Stainless Steel (SUS304, SUS440C), suitable for positioning of a variety of workpieces.
- SUS304 Material, effectively ensuring anti-rust.
- The lead-in part of the sphere can make the workpiece lead in by sliding sideways, without damage.
Economy Spherical Locating Pin
- Standard type with spherical head for smooth positioning
- Press-fit mounting simplifies the installation process
- Made from SKS3 or SUS304 for durability
- Ensures anti-rust performance with SUS304 material
- Spherical lead-in part protects workpiece from damage

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support

| Material No. | Type | Locating Pins Status | Material | Hardness |
| m6 | ||||
| ① | C-JPQB | Round | Equivalent to SKS3 | 60~63HRC |
| ② | C-JPQD | Polygonal type |
![]() | Part Number![]() | - | P | |
| C-JPQB6 | - | 8 |
■ Dimension Specification Table
| Part number | P Selection | L | B | C | (W) | ||||||||
Type | D | D tolerance | |||||||||||
| m6 | |||||||||||||
| <Round type> C-JPQB <Polygonal type> C-JPQD | 2 | +0.008 +0.002 | 3 | 4 | 3 | 0.5 | 1.2 | ||||||
| 3 | 4 | 5 | 5 | 5 | 1.5 | ||||||||
| 4 | +0.012 +0.004 | 5 | 6 | 6 | 1 | 1.8 | |||||||
| 5 | 6 | 8 | 10 | 2.2 | |||||||||
| 6 | 8 | 10 | 8 | 3 | |||||||||
| 8 | +0.015 +0.006 | 10 | 12 | 15 | 1.5 | 3.5 | |||||||
| 10 | 12 | 10 | 2 | 4 | |||||||||

| Lithium battery | Semiconductor | Medical | ||
![]() | ![]() | ![]() | ||
| Smart phone | Electronic & Electrical Appliances | Robotics | ||
![]() | ![]() | ![]() |
Material
Hardness
Part Number
P





