Large Head Locating Pins - Tapered

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
- Large Head Locating Pins – Tapered tip type C-JPBB / C-JPDB series from MISUMI.
- This is an economy item; The price is cheaper than the MISUMI standard product.
- Standard type with tapered lead-in part. Press-fit use, the tolerance of the press-fit part can be specified: m6, p6, g6.
- The head is available in round and polygonal types. The fixed type is cheap, and the freely specified type is rich in specifications.
- Optional Material: Iron (SKS3); Stainless Steel (SUS304, SUS440C), suitable for positioning of a variety of workpieces.
- Hard chrome plated surface, effectively ensuring surface hardness and antirust.
Economy Tapered Locating Pin
- Durable SKS3 and SUS304 material for versatile use
- Large head design ensures easy alignment and stability
- Available in multiple head types
- Hard chrome plated surface provides excellent rust resistance
- Press-fit design with various tolerance options

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support

| Material No. | Locating Pins Type | Pin Status | Material | Hardness |
| m6 | ||||
| ① | C-JPBB | Round | Equivalent to SKS3 | 60~63HRC |
| ② | C-JPDB | Polygonal type |
![]() | Part Number![]() | - | P | |
| C-JPBB6 | - | 8 |
■Dimension Specification Locating Pins Table
| Part Number | P Selection | L | B | C | m | (W) | ||||||||
Type | D | D dimension tolerance | ||||||||||||
| m6 | ||||||||||||||
| <Round type> C-JPBB <Polygonal type> C-JPDB | 2 | +0.008 +0.002 | 3 | 4 | 4 | 3 | 0.5 | 1 | 1.2 | |||||
| 3 | 4 | 5 | 6 | 5 | 5 | 2 | 1.5 | |||||||
| 4 | +0.012 +0.004 | 5 | 6 | 6 | 1 | 3 | 1.8 | |||||||
| 5 | 6 | 8 | 10 | 2.2 | ||||||||||
| 6 | 8 | 10 | 8 | 3 | ||||||||||
| 8 | +0.015 +0.006 | 10 | 12 | 15 | 1.5 | 4 | 3.5 | |||||||
| 10 | 12 | 10 | 2 | 4 | ||||||||||

Locating Pins Feature 2: The head is available in round and polygonal types. The fixed type is cheap, and the freely specified type is rich in specifications.
Locating Pins Feature 3: Optional Material: Iron (SKS3); Stainless Steel (SUS304, SUS440C), suitable for positioning of a variety of workpieces.
Locating Pins Feature 4: Hard chrome plated surface, effectively ensuring surface hardness and antirust.

| Lithium battery | Semiconductor | Medical | ||
![]() | ![]() | ![]() | ||
| Smart phone | Electronic & Electrical Appliances | Robotics | ||
![]() | ![]() | ![]() |
Material
Hardness
Part Number
P




