(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・ Product type: Special Die-Cast Light Load Bracket For European Standard Aluminum Frames, LBSBL series.
・ Applicable Aluminum Frame profile with groove width 8 mm.
・ Additional Cover Mounting Hole Machining available.
・ Material: Made of ADC aluminum alloy with sandblasting surface treatment.
・ Bracket featuring a slotted hole design for convenient position adjustments and easy assembly.
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Part Number | No | Profile series | L | W | W1 | H | A | B | R | T | T1 | Allowable load N |
LBSBL | 8-3030 | 30 | 28 | 5.8 | 7 | 35 | 12.8 | 11.4 | 3.3 | 4.5 | 3 | 1548 |
8-4040 | 40 | 35 | 7.8 | 7.8 | 40 | 16 | 12.3 | 4.2 | 4.5 | 4 | 1680 |
Part Number | No | Profile series | L | W | W1 | A | B | C | D | R | T | Allowable load N |
LBSBL | 8-3060 | 30 | 58 | 30 | 8 | 13.5 | 15 | 14.8 | φ8.6 | 4.3 | 6 | 2217 |
8-4080 | 40 | 78 | 38 | 8 | 21.5 | 23 | 14.6 | φ8.6 | 4.3 | 7.2 | 3153 |
Part Number | No | Profile series | Allowable load N | Applicable accessories | |||
Bolt | Quantity | Nut | Quantity | ||||
LBSBL | 8-3030 | 30 | 1548 | LTTB8-6-16 | 2 | LNCFM6 | 2 |
8-4040 | 40 | 1680 | LTTB8-8-20 | 2 | LNCFM8 | 2 | |
8-3060 | 30 | 2217 | LTTB8-6-16 | 2 | LNCFM6 | 2 | |
8-4080 | 40 | 3153 | LTTB8-8-25 | 2 | LNCFM8 | 2 |
Alteration item | Alteration code | Explanation of specifications | Supported Size |
Additional panel mounting hole machining | C | Machining thread hole for panel mounting on bracket.![]() | All specifications |
Equipped with suitable bolts and nuts | SET | Equipped with suitable bolts and nuts that fix the bracket to the profile. (Bracket+bolt+nut, added to the price of the bracket) When specifying SET, it is equipped with steel bolts and nuts. (Example)LBSBL8-4040-SET Bracket: LBSBL8-4040 Bolt: LTTB8-8-20 Nut: LNCFM8 | All specifications |
Recommended product 1 | Recommended product 2 | Recommended product 3 |
(Economy series) European standard 40 series 4040 aluminum profiles Groove width 8 mm | (Economy series) Special T-bolt for European standard aluminum profiles with groove width of 8 mm (100 pcs included) | (Economy series) Special flange nut for European standard aluminum profiles (100 pcs included) |
![]() | ![]() | ![]() |
Part Number |
---|
LBSBL8-3030 |
LBSBL8-3030-C |
LBSBL8-3060 |
LBSBL8-3060-C |
LBSBL8-4040 |
LBSBL8-4040-C |
LBSBL8-4080 |
LBSBL8-4080-C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Aluminum Frame Profile Size | Additional Cover Mounting Hole Machining |
---|---|---|---|---|---|---|---|
฿ 17.43 | ECONOMY ALUMINUM BRACKETS | 1 Piece(s) | Available | Same day | 3030 | Not Provided | |
฿ 25.76 | ECONOMY ALUMINUM BRACKETS | 1 Piece(s) | Available | Same day | 3030 | C (Processing With Installation Threaded Hole) | |
฿ 27.28 | ECONOMY ALUMINUM BRACKETS | 1 Piece(s) | Available | Same day | 3060 | Not Provided | |
฿ 32.58 | ECONOMY ALUMINUM BRACKETS | 1 Piece(s) | Available | Same day | 3060 | C (Processing With Installation Threaded Hole) | |
฿ 17.00 | ECONOMY ALUMINUM BRACKETS | 1 Piece(s) | Available | Same day | 4040 | Not Provided | |
฿ 27.28 | ECONOMY ALUMINUM BRACKETS | 1 Piece(s) | Available | Same day | 4040 | C (Processing With Installation Threaded Hole) | |
฿ 45.46 | ECONOMY ALUMINUM BRACKETS | 1 Piece(s) | Available | Same day | 4080 | Not Provided | |
฿ 50.00 | ECONOMY ALUMINUM BRACKETS | 1 Piece(s) | Available | Same day | 4080 | C (Processing With Installation Threaded Hole) |
Loading...
Material | Cast Aluminum | Aluminum Frame Profile Series | European Standard | Applicable Aluminum Frame Profile No. | 8 mm Groove Width |
---|---|---|---|---|---|
Bracket Type | Lightweight Type | Accessories | Not Provided |
How can we improve?
How can we improve?