(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・ Product type: Black Tabbed Brackets for Aluminum Frames, LBSBB series.
・ Applicable Aluminum Frame profile with groove width 8 mm.
・ Additional Cover Mounting Hole Machining available.
・ Material: Made of ADC aluminum alloy with the black stoving varnish surface treatment.
・ Bracket featuring a slotted hole design for convenient position adjustments and easy assembly.
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Part Number | No | Profile series | L | W | W1 | H | A | B | R | T | T1 | Allowable load N |
LBSBB | 6-2020 | 20 | 17 | 5.8 | 3 | 20 | 9 | 2.5 | 3 | 3 | 2 | 1344 |
8-3030 | 30 | 28 | 7 | 7 | 35 | 12.8 | 11.4 | 3.3 | 5 | 3 | 1783 | |
8-4040 | 40 | 35 | 7.8 | 8 | 40 | 13.3 | 13.5 | 4.75 | 5 | 4 | 1935 | |
10-4545 | 45 | 43 | 9.8 | 8 | 42 | - | - | - | 8 | 4 | 2839 |
Part Number | No | Profile series | Allowable load N | Applicable accessories | |||
Bolt | Quantity | Nut | Quantity | ||||
LBSBB | 6-2020 | 20 | 1344 | LTSM5-10 | 2 | LNTN6-20-5 | 2 |
8-3030 | 30 | 1783 | LTTB8-6-16 | 2 | LNCFM6 | 2 | |
8-4040 | 40 | 1935 | LTTB8-8-20 | 2 | LNCFM8 | 2 | |
10-4545 | 45 | 2839 | LTTB10-8-25 | 2 | LNCFM8 | 2 |
Alteration item | Alteration code | Explanation of specifications | Supported Size |
Additional panel mounting hole machining | C | Machining thread hole for panel mounting on bracket.![]() | All specifications |
Equipped with suitable bolts and nuts | SET | Equipped with suitable bolts and nuts that fix the bracket to the profile. (Bracket+bolt+nut, added to the price of the bracket) When specifying SET, it is equipped with steel bolts and nuts. (Example)LBSBB8-4040-SET Bracket: LBSBB8-4040 Bolt: LTTB8-8-20 Nut: LNCFM8 | All specifications |
Recommended product 1 | Recommended product 2 | Recommended product 3 |
(Economy series) European standard 45 series 4545 aluminum profiles Groove width 10mm | (Economy series) Special T-bolt for European standard aluminum profiles with groove width of 8mm (100 pcs included) | (Economy series) Special flange nut for European standard aluminum profiles (100 pcs included) |
![]() | ![]() | ![]() |
Part Number |
---|
LBSBB8-3030 |
LBSBB8-3030-C |
LBSBB8-4040 |
LBSBB8-4040-C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Aluminum Frame Profile Size | Additional Cover Mounting Hole Machining |
---|---|---|---|---|---|---|---|
฿ 21.22 | ECONOMY ALUMINUM BRACKETS | 1 Piece(s) | Available | Same day | 3030 | Not Provided | |
฿ 26.52 | ECONOMY ALUMINUM BRACKETS | 1 Piece(s) | Available | Same day | 3030 | C (Processing With Installation Threaded Hole) | |
฿ 23.49 | ECONOMY ALUMINUM BRACKETS | 1 Piece(s) | Available | Same day | 4040 | Not Provided | |
฿ 29.55 | ECONOMY ALUMINUM BRACKETS | 1 Piece(s) | Available | Same day | 4040 | C (Processing With Installation Threaded Hole) |
Loading...
Material | Cast Aluminum | Aluminum Frame Profile Series | European Standard | Applicable Aluminum Frame Profile No. | 8 mm Groove Width |
---|---|---|---|---|---|
Bracket Type | Black Type | Accessories | Not Provided |
How can we improve?
How can we improve?