Tabbed Brackets For Aluminum Frames, Light load

Caution
- European standard specifications, with different sizes, can only be matched with European standard economic type profiles starting with L.
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
・ Product type: Tabbed Brackets for Aluminum Frames, Light load type, LBSBL series.
・ Applicable Aluminum Frame profile with groove width 6, 8, 10 mm.
・ Additional Cover Mounting Hole Machining available.
・ Material: Made of ADC aluminum alloy with sandblasting surface treatment.
・ Bracket featuring a slotted hole design for convenient position adjustments and easy assembly.
・ This is an economy item; The price is cheaper than the MISUMI standard product.
They are widely used for right-angle connections of European standard aluminum alloy profiles. Made from the commonly used domestic material ADC12, the surface is sandblasted, with a lightweight design that has a lower load capacity than standard die-cast corner brackets, making them suitable for aluminum alloy profile connections with low load requirements.
Special accessories for European standard aluminum profiles can only be used with European standard aluminum profiles. Due to the different shapes of the profile grooves, it cannot be used with MISUMI's existing Japanese standard (JIS) profiles and other national standard profiles.When purchasing accessories, please confirm the size of the accessories according to the profile specifications before making your selection.
Examples of the differences in groove types and adaptation diagrams for various specifications of profiles

Material: ADC12
Surface treatment: Sandblasting■Double-sided type
| Part Number | Extrusion Size | L | W | W1 | H | A | B | R | T | T1 | Applicable T Bolt and Nut* | Applicable Hex Socket Head Bolt and T Nut | |||||||
Type | No. | Bolt | Quantity | Nut | Quantity | Bolt | Quantity | Nut | Quantity | ||||||||||
| LBSBL | 6-2028 | 2020 | 19.6 | 5.8 | 5.5 | 27.6 | 14.7 | 3.6 | 3.4 | 3.4 | 2.2 | LTTB6-5-10 | 2 | LNCFM5 | 2 | E-GSCB5-8 | 2 | LNHRN6-20-5 | 2 |
| 8-3030 | 3030 | 27.5 | 5.2 | 6.6 | 35 | 13.5 | 10.4 | 3.5 | 4.6 | 3 | LTTB8-6-16 | 2 | LNCFM6 | 2 | E-GSCB6-12 | 2 | LNHRN8-30-6 | 2 | |
| 8-4040 | 4040 | 35 | 7.8 | 8.2 | 40 | 12.5 | 16 | 4.4 | 4.8 | 3.5 | LTTB8-8-20 | 2 | LNCFM8 | 2 | E-GSCB8-15 | 2 | LNHRN8-40-8 LNTRNM8-40-8** | 2 | |
| 10-4545 | 4545 | 42.3 | 9.8 | 8 | 42 | 14.8 | 13 | 4.8 | 6.5 | 4 | LTTB10-8-25 | 2 | LNCFM8 | 2 | E-GSCB8-18 | 2 | LNHRN10-45-8 | 2 | |
■Single-side type
| Part Number | Extrusion Size | L | W | W1 | A | B | C | D | R | T | T1 | Applicable T bolt and Nut* | Applicable Hex socket head bolt and T nut | |||||||
Type | No. | Bolt | Quantity | Nut | Quantity | Bolt | Quantity | Nut | Quantity | |||||||||||
| LBSBL | 8-3060 | 3060 | 58 | 29.7 | 5.7 | 16.8 | 14.1 | 11.5 | φ8.6 | 4.3 | 5.4 | 3.3 | LTTB8-6-16 | 2 | LNCFM6 | 2 | E-GSCB8-12 | 2 | LNHRN8-30-8 | 2 |
| 8-4080 | 4080 | 77.8 | 38 | 7.8 | 24.5 | 18.5 | 15.5 | 4.3 | 7 | 3.3 | LTTB8-8-25 | 2 | LNCFM8 | 2 | E-GSCB8-18 | 2 | LNHRN8-40-8 LNTRNM8-40-8** | 2 | ||
| 10-4590 | 4590 | 88 | 42 | 9.8 | 23.5 | 22.7 | 22.3 | φ10.2 | 5.1 | 10.5 | 5.7 | LTTB10-8-25 | 2 | LNCFM8 | 2 | E-GSCB8-20 | 2 | LNHRN10-45-8 | 2 | |
* Alteration SET component
** Spring nut, suitable for small core aluminum profile
■Alterations
Bracket Compared with the standard corner code, the wall thickness is slightly thinner. It is suitable for the construction process of European standard aluminum alloy profiles, and the occasions with low load requirements. The quality isstable and the installation is convenient.
Specify -SET for additional processing, and it can be delivered together with commonly used bolts and nuts.
| Alterations | Code | Specification |
| Mounting Hole Alteration for Cover | C | Threaded holes for panel mounting are machined on the corner brackets. 8-3030/3060/4040/4080、 10-4545 6-2028 10-4590 |
| Applicable Screws & Nuts Set | SET | Equipped with suitable bolts and nuts to fix the corner brackets to the profile. (Corner code + bolt + nut, added to the price of the corner code) When specifying SET, it is equipped with steel bolts and nuts. |
2. The protrusion adopts the trapezoidal oblique angle design, which increases the strength and is not easy to break, so that the assembly of the aluminum alloy profile is more stable.
3. The sandblasting surface treatment method is adopted. The appearance color is the same as the aluminum alloy profile, and after assembly, there will be no color difference in appearance color.

| Recommended product 1 | Recommended product 2 | Recommended product 3 |
| (Economy series) European standard 20 series 2020 aluminum profiles Groove width 6mm | (Economy series) Special flat head bolt for European standard aluminum alloy profiles (50 pcs included) | (Economy series) Special T-nut for European standard aluminum profiles with groove width of 6mm (100 pcs included) |
![]() | ![]() | ![]() |


Type
No.

