(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・ Product type: Die-Cast Light Load Bracket for Aluminum Frames, LBSBL series.
・ Applicable Aluminum Frame profile with groove width 10 mm.
・ Additional Cover Mounting Hole Machining available.
・ Material: Made of ADC aluminum alloy with sandblasting surface treatment.
・ Bracket featuring a slotted hole design for convenient position adjustments and easy assembly.
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Part Number | No | Frame series | L | W | W1 | H | A | B | R | T | T1 | Allowable load N |
LBSBL | 10-4545 | 45 | 43 | 7.8 | 8 | 42 | 14 | 17.5 | 4.2 | 6.5 | 3.5 | 2464 |
Part Number | No | Frame series | L | W | W1 | A | B | C | D | R | T | Allowable load N |
LBSBL | 10-4590 | 45 | 88 | 42 | 8 | 22.5 | 22.5 | 22.5 | φ10.2 | 5.1 | 8.5 | 3922 |
Part Number | No | Frame series | Allowable load N | Applicable accessories | |||
Bolt | Quantity | Nut | Quantity | ||||
LBSBL | 10-4545 | 45 | 2464 | LTTB10-8-25 | 2 | LNCFM8 | 2 |
10-4590 | 45 | 3922 | LTTB10-8-25 | 2 | LNCFM8 | 2 |
Alteration item | Alteration code | Explanation of specifications |
Equipped with suitable bolts and nuts | SET | Equipped with suitable bolts and nuts that fix the bracket to the frames. (Bracket+bolt+nut, added to the price of the bracket) When specifying SET, it is equipped with steel bolts and nuts. (Example)LBSBL10-4545-SET Bracket: LBSBL10-4545 Bolt: LTTB10-8-25 Nut: LNCFM8 |
Recommended product 1 | Recommended product 2 | Recommended product 3 |
Economy series 4545 Aluminum Frames Slot width 10mm | Economy Series T-bolt for Economy Series Aluminum Frames with slot width of 10mm (100 pcs included) | Economy Series Flange nut for Economy Series Aluminum Frames (100 pcs included) |
![]() | ![]() | ![]() |
Accessories | Not Provided |
---|
Please check the type/dimensions/specifications of the part LBSBL10-4545 in the Die-Cast Light Load Bracket For Frames With Slot Width of 10 mm series.
Part Number |
---|
LBSBL10-4545-C |
LBSBL10-4590 |
LBSBL10-4590-C |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Aluminum Frame Profile | Install Cover Plate Threaded Hole |
---|---|---|---|---|---|---|
฿ 36.37 | 1 Piece(s) | Available | Same day | 4545 | C (Processing With Installation Threaded Hole) | |
฿ 86.00 | 1 Piece(s) | Available | Same day | 4590 | Not Provided | |
฿ 91.00 | 1 Piece(s) | Available | Same day | 4590 | C (Processing With Installation Threaded Hole) |
How can we improve?
How can we improve?