(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・ Product type: Die-Cast Black Bracket for Aluminum Frames, LBSBB series.
・ Applicable Aluminum Frame profile with groove width 10 mm.
・ Additional Cover Mounting Hole Machining available.
・ Material: Made of ADC aluminum alloy with the black stoving varnish surface treatment.
・ Bracket featuring a slotted hole design for convenient position adjustments and easy assembly.
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Part Number | No | Frames series | L | W | W1 | H | A | B | R | T | T1 | Allowable load N |
LBSBB | 10-4545 | 45 | 43 | 9.8 | 8 | 42 | - | - | - | 8 | 4 | 2839 |
Part Number | No | Frame series | Allowable load N | Applicable accessories | |||
Bolt | Quantity | Nut | Quantity | ||||
LBSBB | 10-4545 | 45 | 2839 | LTTB10-8-25 | 2 | LNCFM8 | 2 |
Alteration item | Alteration code | Explanation of specifications |
Equipped with suitable bolts and nuts | SET | Equipped with suitable bolts and nuts that fix the bracket to the profile. (Bracket+bolt+nut, added to the price of the bracket) When specifying SET, it is equipped with steel bolts and nuts. (Example)LBSBB10-4545-SET Bracket: LBSBB10-4545 Bolt: LTTB10-8-25 Nut: LNCFM8 |
Recommended product 1 | Recommended product 2 | Recommended product 3 |
Economy series 4545 Aluminum Frames Slot width 10mm | Economy series T-bolt for Economy Series Aluminum Frames with slot width of 10mm (100 pcs included) | Economy series Flange nut for Economy Series Aluminum Frofiles (100 pcs included) |
![]() | ![]() | ![]() |
Part Number |
---|
LBSBB10-4545 |
LBSBB10-4545-C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Install Cover Plate Threaded Hole |
---|---|---|---|---|---|---|
฿ 34.10 | ECONOMY ALUMINUM BRACKETS | 1 Piece(s) | Available | Same day | Not Provided | |
฿ 40.16 | ECONOMY ALUMINUM BRACKETS | 1 Piece(s) | Available | Same day | C (Processing With Installation Threaded Hole) |
Loading...
Aluminum Frame Profile | 4545 | Accessories | Not Provided |
---|
How can we improve?
How can we improve?