(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・ Product type: One-Side Protruding Bracket for Aluminum Frames, LBSBK series.
・ Applicable Aluminum Frame profile with groove width 10 mm.
・ Additional Cover Mounting Hole Machining available.
・ Material: Made of ADC12 aluminum alloy with die casting process for cost-effective choice.
・ Brackets feature protrusions on one side, it's ideal for situations where sheet metal plates or panels need to be installed on one side of Economy Series Aluminum Frames during construction.
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Part Number | No | Profile series | L | L1 | W | W1 | W2 | H | A | B | C | D | R | T | T1 | Allowable load N |
LBSBK | 10-4545 | 4545 | 43 | - | 9.8 | 8 | - | 44 | - | - | - | - | - | 9 | 4 | 2839 |
10-4288 | 4590 | 88 | - | 42 | 8 | - | - | 23 | 22.5 | 22 | Φ9.8 | 4.9 | 10 | 6 | 4518 |
Part Number | No | Frames series | Allowable load N | Applicable accessories | |||
Bolt | Quantity | Nut | Quantity | ||||
LBSBK | 10-4545 | 4545 | 2839 | LTTB10-8-25 | 2 | LNCFM8 | 2 |
10-4288 | 4590 | 4518 | LTTB10-8-25 | 2 | LNCFM8 | 2 |
Alteration item | Alteration code | Explanation of specifications | Applicable specifications |
Additional panel mounting hole machining | SET | Equipped with suitable bolts and nuts that fix the bracket to the frames. (Bracket+bolt+nut, added to the price of the bracket) When specifying SET, it is equipped with steel bolts and nuts. (Example)LBSBK8-4545-SET Bracket: LBSBK8-4545 Bolt: LTTB10-8-25 Nut: LNCFM8 | All specifications |
Recommended product 1 | Recommended product 2 | Recommended product 3 |
Economy series 4545 Aluminum Frames Slot width 10mm | Economy series T-bolt for Economy Series Aluminum Frames with slot width of 10mm (100 pcs included) | Economy series Flange nut for Economy Series Aluminum Frames (100 pcs included) |
![]() | ![]() | ![]() |
Part Number |
---|
LBSBK10-4288R |
LBSBK10-4288R-C |
LBSBK10-4545 |
LBSBK10-4545-C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Aluminum Frame Profile | Install Cover Plate Threaded Hole | Mounting Position |
---|---|---|---|---|---|---|---|---|
฿ 80.31 | ECONOMY ALUMINUM BRACKETS | 1 Piece(s) | Available | Same day | 4590 | Not Provided | For Right Side | |
฿ 83.34 | ECONOMY ALUMINUM BRACKETS | 1 Piece(s) | Available | Same day | 4590 | C (Processing With Installation Threaded Hole) | For Right Side | |
฿ 30.31 | ECONOMY ALUMINUM BRACKETS | 1 Piece(s) | Available | Same day | 4545 | Not Provided | - | |
฿ 37.13 | ECONOMY ALUMINUM BRACKETS | 1 Piece(s) | Available | Same day | 4545 | C (Processing With Installation Threaded Hole) | - |
Loading...
Accessories | Not Provided |
---|
How can we improve?
How can we improve?