Cable Carriers Slit Type

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Cable Carriers With Slit
Cable carriers are essential equipment used in automation machines to effectively organize and prevent the tangling and twisting of cables. They provide a wide range of sizes to choose from.
[Feature]
- Inner Height (mm.) : 10, 15, 20 and 32
- Inner Width (mm.) : 15, 20, 25, 30, 40 and 50
- Bending Radius (mm.) : 18, 28, 38, 48, 50, 60, 75 and 100
- Number of links (Pcs.) : can select between 10 and 65
- Pitch (mm.) : 20 and 30
- Material: PA + Glass Fiber
[Application]
It is used in automation machines to organize and prevent issues from the cable tangling and twisting.
Economy Slit Type Cable Carrier
- Innovative slit design for easy cable insertion
- Inner heights suitable for varied applications
- Compatible with clean rooms
- Flexible bending radius options available
- Efficient in preventing cable entanglement

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Product Overview of Cable Carriers

Product Feature of Cable Carriers
2. Embedded crossbar for fast loading
3. Class 2 clean room is competiable
4. Cable Carriers Low noise
5. Elastic opening of the outer crossbar of the bending radius
6. Embedded along the inside and outside of the bending radius
· Cable Carriers Imported PA materials are selected
· Shipping form is upgraded

· Comparison of performance of different materials

Specifications Overview of Cable Carriers
Part Number | Opening and closing method | A | B | C | W | P | R | ![]() | H | HF | K | Bi | E | Number of Teeth |
| Inner height | Outer height | Inner width | Outer Width | Link pitch | Bending Radius Selection | Number of links | (Mounting height) | (Required space height) | (Arc Length + reservation) | mm | mm | |||
| C-MSU | Outside embedded | 10 | 14 | 15 | 22 | 20 | 18 28 38 | 10~65 | 50 70 90 | 60 80 100 | 100 130 160 | 15 | - | 2 |
| 15 | 19 | 15 | 23 | 28 38 48 | 75 95 115 | 85 105 125 | 130 160 195 | 15 | - | 2 | ||||
| 20 | 28 | 20 | - | 2 | ||||||||||
| 30 | 38 | 30 | 22 | 3 | ||||||||||
| 20 | 25 | 25 | 36 | 30 | 28 38 48 75 | 81 101 121 175 | 91 111 131 185 | 150 180 215 300 | 25 | 10 | 3 | |||
| 40 | 51 | 40 | 23 | 4 | ||||||||||
| 32 | 39 | 25 | 36 | 30 | 50 60 75 100 | 139 159 189 239 | 154 174 204 254 | 220 250 300 375 | 25 | - | 3 | |||
| 40 | 51 | 40 | 25 | 4 | ||||||||||
| 50 | 61 | 50 | 37 | 5 | ||||||||||
| C-MSD | Inside embedded | 10 | 14 | 15 | 22 | 20 | 18 28 38 | 50 70 90 | 60 80 100 | 100 130 160 | 15 | - | 2 | |
| 15 | 19 | 15 | 23 | 20 | 28 38 48 | 75 95 115 | 85 105 125 | 130 160 195 | 15 | - | 2 | |||
| 20 | 28 | 20 | - | 2 | ||||||||||
| 30 | 38 | 30 | 22 | 3 | ||||||||||
| 20 | 25 | 25 | 36 | 30 | 28 38 48 75 | 81 101 121 175 | 91 111 131 185 | 150 180 215 300 | 25 | 10 | 3 | |||
| 40 | 51 | 40 | 23 | 4 | ||||||||||
| 32 | 39 | 25 | 36 | 30 | 50 60 75 100 | 139 159 189 239 | 154 174 204 254 | 220 250 300 375 | 25 | - | 3 | |||
| 40 | 51 | 40 | 25 | 4 | ||||||||||
| 50 | 61 | 50 | 37 | 5 |
Dimensional Drawing of Cable Carriers

Usage Method of Cable Carriers

Example Use of Cable Carriers

Precautions of Cable Carriers
Please confirm whether the cable has too much contact with the inner and outer sides of the cable protection chain in whole stroke range
Part Number
A
C
R