Cable Carriers Flap Closed

Brand :
MISUMI

Caution


  • Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here

Product Description

Cable Carriers With Flap Closed
Cable carriers are essential equipment used in automation machines to effectively organize and prevent the tangling and twisting of cables. They provide a wide range of sizes to choose from.
[Feature]
- Inner Height (mm.) : 10 and 15
- Inner Width (mm.) : 10, 15, 20, 30, 40 and 50
- Bending Radius (mm.) : 18, 28, 38 and 48
- Number of links (Pcs.) : can select between 10 and 65
- Pitch (mm.) : 20
- Material: PA + Glass Fiber
[Application]
It is used in automation machines to organize and prevent issues from the cable tangling and twisting.

Economy Flap Closed Cable Carrier

Cable ProtectionNoise ReductionDurable

- Securely closed flap design for enhanced cable protection

- Available in various compact sizes

- Strong PA+Glass Fiber construction

- Ideal for narrow space installations

- Effective noise reduction for quieter operation

Economy Flap Closed Cable Carrier
MISUMI Economy Logo

MISUMI Standard
MISUMI Standard

Cheaper Price
Cheaper Price

Product Variety
Product Variety

3D CAD
3D CAD Support

Product Overview
Prevents cables and conduits connected to moving parts of equipment from twisting, stretching, or tangling due to movement.

(1) One-piece structure, compact size and lightweight, suitable for low-load areas
(2) Crossbars cannot be opened, providing stronger torsion resistance (this product does not come with separators)
(3) Material: Imported PA + glass fiber
Selection Example
Dimensional Drawing
 
Dimensional Drawing
Specification Table
Material: PA + glass fiber
Part NumberOpening/Closing
Method
BCWPRNumber of LinksH1Required space Height HRecommended Height Safety MarginBiENumber of Connector
Teeth
TypeA
Inner HeightExternal HeightInner WidthExternal WidthLink PitchBending Radius(Mounting Height)
C-MHF10Cannot be opened or closed1410172018
28
38
10
~
65
50
70
90
60
80
100
100
130
160
101
1522152
202720
303730223
404740324
1519101828
38
48
75
95
115
90
110
130
130
160
195
101
1523152
202820
303830223
404840324
505850425
Overhead Load
Suspended load
Suspended load
Technical Data
Speed/Acceleration MLamax. 8 [m/s] / max. 40 [m/s2]
Speed/Acceleration MLbmax. 2 [m/s] / max. 4 [m/s2]
Gliding speed/Accelerationmax. 4 [m/s] / max. 25 [m/s2]
Permitted temperature-40°C to 120°C
Flammability classUL94 HB
Usage Method
Usage method
Example of Use
Application Example

Commonly used in the electronics and semiconductor industries
Can be used with motion/drag chain cables
Related Products
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Cable Carriers Flap Closed | MISUMI | MISUMI Thailand