(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・ Product type: Cable Carriers, Flap Open-Close type, C-MPD / C-MPU series.
・ Inner Height [mm]: 10, 15, 20, 32
・ Inner Width [mm]: 10, 15, 20, 25, 30, 40, 50, 60, 70, 80
・ Bending Radius R [mm]: 18, 28, 38, 48, 50, 60, 75, 100
・ Cable carrier designed to prevent wires from twisting, stretching, and entanglement caused by equipment movement. It supports and guides multiple cables connected to linear motion parts effectively.
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Part Number | B | C | W | P | R | Number of Links | Separator type | Number of separators | Cable insertion side | H | Required Space Height HF | Recommended Height Safety Margin | Bi | E | Number of Joint Teeth | |
Type | A | |||||||||||||||
Interior Height | Exterior Height | Interior Width | Exterior Width | Pitch | Bending Radius | Mouting Height | mm | mm | ||||||||
C-MPU (Crossbar Opens Outside) | 10 | 14 | 10 | 17 | 20 | 18 28 38 | 10~65 | - | - | Outer | 50 70 90 | 60 80 100 | 100 130 160 | 10 | - | 1 |
20 | 27 | 20 | - | 2 | ||||||||||||
30 | 37 | 30 | 22 | 3 | ||||||||||||
40 | 47 | 40 | 32 | 4 | ||||||||||||
15 | 19 | 10 | 18 | 28 38 48 | S15 S20 S32 | 4~65 | 75 95 115 | 90 110 130 | 130 160 195 | 10 | - | 1 | ||||
15 | 23 | 15 | - | 2 | ||||||||||||
20 | 28 | 20 | - | 2 | ||||||||||||
30 | 38 | 30 | 22 | 3 | ||||||||||||
40 | 48 | 40 | 32 | 4 | ||||||||||||
50 | 58 | 50 | 42 | 5 | ||||||||||||
20 | 25 | 15 | 26 | 30 | 38 48 75 100 | 101 121 175 225 | 121 141 195 245 | 180 215 300 375 | 15 | - | 2 | |||||
25 | 36 | 25 | 10 | 3 | ||||||||||||
40 | 51 | 40 | 23 | 4 | ||||||||||||
50 | 61 | 50 | 35 | 5 | ||||||||||||
60 | 71 | 60 | 48 | 6 | ||||||||||||
70 | 81 | 70 | 54 | 7 | ||||||||||||
80 | 91 | 80 | 65 | 8 | ||||||||||||
32 | 39 | 40 | 51 | 50 60 75 100 | 139 159 189 239 | 164 184 214 264 | 220 250 300 375 | 40 | 25 | 4 | ||||||
50 | 61 | 50 | 37 | 5 | ||||||||||||
60 | 71 | 60 | 48 | 6 | ||||||||||||
80 | 91 | 80 | 65 | 8 | ||||||||||||
C-MPD (Crossbar Opens Inside) | 10 | 14 | 10 | 17 | 20 | 18 28 38 | - | - | Inner | 50 70 90 | 60 80 100 | 100 130 160 | 10 | - | 1 | |
20 | 27 | 20 | - | 2 | ||||||||||||
30 | 37 | 30 | 22 | 3 | ||||||||||||
40 | 47 | 40 | 32 | 4 | ||||||||||||
15 | 19 | 10 | 18 | 28 38 48 | S15 S20 S32 | 4~65 | 75 95 115 | 90 110 130 | 130 160 195 | 10 | - | 1 | ||||
15 | 23 | 15 | - | 2 | ||||||||||||
20 | 28 | 20 | - | 2 | ||||||||||||
30 | 38 | 30 | 22 | 3 | ||||||||||||
40 | 48 | 40 | 32 | 4 | ||||||||||||
50 | 58 | 50 | 42 | 5 | ||||||||||||
20 | 25 | 15 | 26 | 30 | 38 48 75 100 | 101 121 175 225 | 121 141 195 245 | 180 215 300 375 | 15 | - | 2 | |||||
25 | 36 | 25 | 10 | 3 | ||||||||||||
40 | 51 | 40 | 23 | 4 | ||||||||||||
50 | 61 | 50 | 35 | 5 | ||||||||||||
60 | 71 | 60 | 48 | 6 | ||||||||||||
70 | 81 | 70 | 54 | 7 | ||||||||||||
80 | 91 | 80 | 65 | 8 | ||||||||||||
32 | 39 | 40 | 51 | 50 60 75 100 | 139 159 189 239 | 164 184 214 264 | 220 250 300 375 | 40 | 25 | 4 | ||||||
50 | 61 | 50 | 37 | 5 | ||||||||||||
60 | 71 | 60 | 48 | 6 | ||||||||||||
80 | 91 | 80 | 65 | 8 |
Part Number |
---|
C-MPD10-20-28-30 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Cover Type | Inner Height A (mm) | Inner Width C (mm) | Bending Radius R (mm) | Link Pitch P (mm) | Cable Insertion Surface | Inserting Cables | Number of Links | Body Material | Outer Height B (mm) | Outer Width W (mm) | Connector Specifications | Separator (Piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 885.63 | ECONOMY CABLE CARRIERS | 1 Piece(s) | Available | 9 Day(s) | 10 | Square Shape | [Standard] Slit Type | 10 | 20 | 28 | 20 | Inner Radius Mount | Snap (Open-Close) | 30 | [Plastic] PA + Glass Fiber | 14 | 27 | 100.20.12 | Not Provided |
Loading...
Please check the type/dimensions/specifications of the part C-MPD10-20-28-30 in the Cable Carriers Flap Open-Close series.
Part Number |
---|
C-100.40.12 |
C-150.10.12 |
C-150.15.12 |
C-MPD10-20-28-31 |
C-MPD10-20-28-32 |
C-MPD10-20-28-33 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Type | Cover Type | Inner Height A (mm) | Inner Width C (mm) | Bending Radius R (mm) | Link Pitch P (mm) | Cable Insertion Surface | Inserting Cables | Number of Links | Body Material | Outer Height B (mm) | Outer Width W (mm) | Connector Specifications | Separator (Piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 197.40 | 1 Piece(s) | Available | 7 Day(s) | 10 | - | - | 10 | 40 | Joints in one set | - | Not Provided | - | Joints in one set | - | - | - | - | Not Provided | |
฿ 164.29 | 1 Piece(s) | Available | 7 Day(s) | 10 | - | - | 15 | 10 | Joints in one set | - | Not Provided | - | Joints in one set | - | - | - | - | Not Provided | |
฿ 164.94 | 1 Piece(s) | Available | 7 Day(s) | - | - | - | 15 | 15 | Joints in one set | - | Not Provided | - | Joints in one set | - | - | - | - | Not Provided | |
฿ 910.63 | 1 Piece(s) | Available | 9 Day(s) | 10 | Square Shape | [Standard] Slit Type | 10 | 20 | 28 | 20 | Inner Radius Mount | Snap (Open-Close) | 31 | [Plastic] PA + Glass Fiber | 14 | 27 | 100.20.12 | Not Provided | |
฿ 934.85 | 1 Piece(s) | Available | 9 Day(s) | 10 | Square Shape | [Standard] Slit Type | 10 | 20 | 28 | 20 | Inner Radius Mount | Snap (Open-Close) | 32 | [Plastic] PA + Glass Fiber | 14 | 27 | 100.20.12 | Not Provided | |
฿ 958.35 | 1 Piece(s) | Available | 9 Day(s) | 10 | Square Shape | [Standard] Slit Type | 10 | 20 | 28 | 20 | Inner Radius Mount | Snap (Open-Close) | 33 | [Plastic] PA + Glass Fiber | 14 | 27 | 100.20.12 | Not Provided |
How can we improve?
How can we improve?