Cable Carriers Flap Open-Close

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
・ Product type: Cable Carriers, Flap Open-Close type, C-MPD / C-MPU series.
・ Inner Height [mm]: 10, 15, 20, 32
・ Inner Width [mm]: 10, 15, 20, 25, 30, 40, 50, 60, 70, 80
・ Bending Radius R [mm]: 18, 28, 38, 48, 50, 60, 75, 100
・ Cable carrier designed to prevent wires from twisting, stretching, and entanglement caused by equipment movement. It supports and guides multiple cables connected to linear motion parts effectively.
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Economy PA Flap Open-Close Cable Carrier
- Available in various widths
- Prevents cable twisting and tangling
- Suitable for linear motion parts
- Cost-effective solution for automation needs
- Easy snap-open design for quick access

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
(1) This product features a two-piece structure, compact size, and lightweight design, making it suitable for low-load, narrow spaces.
(2) The crossbar can be opened along the inner or outer diameter for easy assembly and disassembly.
(3) Material: Imported PA + glass fiber
※For specifications with an internal height of 15 mm or more, partition plates can be optionally selected (the connector and chain links are assembled together, partition plates are packaged separately, and need to be assembled according to usage requirements)
If you wish to purchase more than 100 partition plates separately, please purchase the following model:

Inner height 15 mm model: C-M15.1S Inner height 20 mm model: C-M20.1S Inner height 32 mm model: C-M32.1S




| Part Number | B | C | W | P | R | Number of Links | Installation Optional Accessories | Cable Insertion Side | Installation Size (Corresponding Bending Radius) | Required space Height HF | E | Number of Connector Teeth | ||||
Type | A | Type of Separator | Number of Separators | H | D | K | ||||||||||
| Inner Height | External Height | Inner Width | External Width | Link Pitch | Bending Radius | |||||||||||
| C-MPU (Open outside the crossbar) | 10 | 14 | 10 | 17 | 20 | 18 28 38 | 10~65 | S10 | 4~65 | Outer Radius Mount | 50 70 90 | 45 55 65 | 100 130 160 | H+10 | - | 1 |
| 15 | 22 | 2 | ||||||||||||||
| 20 | 27 | - | 2 | |||||||||||||
| 30 | 37 | 22 | 3 | |||||||||||||
| 40 | 47 | 32 | 4 | |||||||||||||
| 15 | 19 | 10 | 18 | 28 38 48 | S15 | 4~65 | 75 95 115 | 58 68 78 | 130 160 195 | H+15 | - | 1 | ||||
| 15 | 23 | - | 2 | |||||||||||||
| 20 | 28 | - | 2 | |||||||||||||
| 30 | 38 | 22 | 3 | |||||||||||||
| 40 | 48 | 32 | 4 | |||||||||||||
| 50 | 58 | 42 | 5 | |||||||||||||
| 20 | 25 | 15 | 26 | 30 | 38 48 75 100 | S20 | 101 121 175 225 | 81 91 118 143 | 180 215 300 375 | H+20 | - | 2 | ||||
| 25 | 36 | 10 | 3 | |||||||||||||
| 40 | 51 | 23 | 4 | |||||||||||||
| 50 | 61 | 35 | 5 | |||||||||||||
| 60 | 71 | 48 | 6 | |||||||||||||
| 70 | 81 | 54 | 7 | |||||||||||||
| 80 | 91 | 65 | 8 | |||||||||||||
| 32 | 39 | 15 | 26 | 50 60 75 100 | S32 | 139 159 189 239 | 100 110 125 150 | 220 250 300 375 | H+25 | - | 2 | |||||
| 25 | 36 | - | 3 | |||||||||||||
| 40 | 51 | 25 | 4 | |||||||||||||
| 50 | 61 | 37 | 5 | |||||||||||||
| 60 | 71 | 48 | 6 | |||||||||||||
| 80 | 91 | 65 | 8 | |||||||||||||
| C-MPD (Open inside the crossbar) | 10 | 14 | 10 | 17 | 20 | 18 28 38 | S10 | 4~65 | Inner Radius Mount | 50 70 90 | 45 55 65 | 100 130 160 | H+10 | - | 1 | |
| 15 | 22 | - | 2 | |||||||||||||
| 20 | 27 | - | 2 | |||||||||||||
| 30 | 37 | 22 | 3 | |||||||||||||
| 40 | 47 | 32 | 4 | |||||||||||||
| 15 | 19 | 10 | 18 | 28 38 48 | S15 | 4~65 | 75 95 115 | 58 68 78 | 130 160 195 | H+15 | - | 1 | ||||
| 15 | 23 | - | 2 | |||||||||||||
| 20 | 28 | - | 2 | |||||||||||||
| 30 | 38 | 22 | 3 | |||||||||||||
| 40 | 48 | 32 | 4 | |||||||||||||
| 50 | 58 | 42 | 5 | |||||||||||||
| 20 | 25 | 15 | 26 | 30 | 38 48 75 100 | S20 | 101 121 175 225 | 81 91 118 143 | 180 215 300 375 | H+20 | - | 2 | ||||
| 25 | 36 | 10 | 3 | |||||||||||||
| 40 | 51 | 23 | 4 | |||||||||||||
| 50 | 61 | 35 | 5 | |||||||||||||
| 60 | 71 | 48 | 6 | |||||||||||||
| 70 | 81 | 54 | 7 | |||||||||||||
| 80 | 91 | 65 | 8 | |||||||||||||
| 32 | 39 | 15 | 26 | 50 60 75 100 | S32 | 139 159 189 239 | 100 110 125 150 | 220 250 300 375 | H+25 | - | 2 | |||||
| 25 | 36 | - | 3 | |||||||||||||
| 40 | 51 | 25 | 4 | |||||||||||||
| 50 | 61 | 37 | 5 | |||||||||||||
| 60 | 71 | 48 | 6 | |||||||||||||
| 80 | 91 | 65 | 8 | |||||||||||||
Divider plates can be added when selecting products. For details on the number of divider plates, please refer to the MISUMI sales website.



| Speed/Acceleration MLa | max.8[m/s]/max.40[m/s2] |
| Speed/Acceleration MLb | max.2[m/s]/max.4[m/s2] |
| Gliding speed/Acceleration | max.4[m/s]/max.25[m/s2] |
| Permitted temperature | -40°C to 120°C |
| Flame Retardant Grade Flammability class | UL94 HB |


Mainly used in the electronics and semiconductor industries
Can be used with MISUMI motion/drag chain cables
C
R
Number of Links
Type
A
Type of Separator
Number of Separators


