Flat Belts For Transferring Bulk Materials

Caution
- The surface is of fine-textured shape, which is suitable for horizontal transportation of bulk objects. Continuous operating temperature is -20° to 80° (-30° to 100° for existing products).
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Flat Belts For Transferring Bulk Materials
This type of belt is suitable for transporting large quantities of bulk materials. There are many sizes to choose from.
[Feature]
● Belt Width Minimum / Maximum (mm.) : 10 mm. and 500 mm. (can be increased by increments 1 mm.)
● Thickness Minimum/ Maximum (mm.): 1.2
● Belt Length (m.) : The size is configurable between 0.7 to 20 m., and the minimum length can be increased by increments 0.01 m.
● Suitable for Minimum Pulley Belt Diameter Size (mm.) : 20
● Surface Cover Material: Polyurethane
● Color: Green and Brown
[Application]
It is used in conjunction with pulleys to transfer materials in a conveyor system.
Economy Flat Belts For Transferring Bulk Materials
- Reliable flat belts designed for efficient bulk material handling.
- Choose belt widths for a perfect match.
- Adjustable lengths to suit any system.
- Handles continuous operating temperatures, offering versatility.
- Textured surface ensures stable horizontal transport of materials.

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Product Overview
Depending on material properties, number of layers, color, and surface shape, they can convey a variety of workpieces such as food, electronic components, and corrugated cardboard, and are widely used across various fields and industries.
Dimensional Drawing

Specifications Overview
| Type | Material | Color | Surface Shape | Number of Layers | Thickness mm | Minimum pulley diameter Φmm | Allowable tension N/mm | Unit weight kg/㎡ | Coefficient of friction (reference value for ground steel) | Knife edge | Continuous Operating Temperature °C | ||
| Surface | Rear | Surface | Rear | ||||||||||
| CFBGG | Urethane | Impregnated polyester canvas | Green | Thread (Fine) | 1 | 1.2 | 20 | 4 | 1.2 | 0.4 | 0.2 | R4 | -20~80 |
| CFBGB | Brown | ||||||||||||
The permanent stretch rate of the Conveyor Belt is 1% relative to the total length. (Reference value)
At the time of shipment, fitting processing has been performed on the ribbon belt.
Set the inner diameter as the circumference length.
Please select the pulley model after confirming the width tolerance between the pulley and the idler.Specification Table
to
.![]() | Part Number Type | - | Belt Width W (mm) | - | Circumference Length L (m) | ||||
| CFBGG | - | 110 | - | 1.1 | |||||
■ Specification Table
Type | Conveyor Belt Width W (mm)Can be specified down to 1mm increments | Circumference Length L (m)Can be specified down to 0.01m increments | Thickness (mm) |
| CFBGG | 10~500 | 0.70~20.00 | 1.2 |
| CFBGB |
At the time of shipment, fitting processing has been performed on the ribbon belt.| Width (mm) | Tolerance |
| ~100 | 0 ~ -2 |
| 101~400 | 0 ~ -2 |
| 401~500 | 0 ~ -3 |
| Thickness (mm) | Tolerance | Fitting Part Tolerance |
| ~1.0 | ±0.1 | ±0.3 |
| 1.1~1.5 | ±0.2 |
| Length (mm) | Tolerance |
| ~2000 | ±10 |
| 2001~7000 | ±20 |
| 7001~10000 | ±0.3% |
| 10001~ | ±0.3% |
Product Features
For general use: suitable for general conveying purposes of food packaging, cardboard boxes, metal, and plastic, etc.→ New specifications for this type will be launched in 2026
For electronic parts: anti-static specifications, suitable for the transmission of anti-static electronic parts. The surface resistivity value is 10⁶~10⁸Ω.→ New specifications for this type will be launched in 2026
For sliding: canvas with sliding performance in longitudinal direction is used to make the conveying objects stay and be arranged above the Conveyor Belt.→ New specifications for this type will be launched in 2026
For conveying bulk materials: The surface is of textured shape, which can be used in horizontal transportation of bulk objects.
Food grade: Products that can come into direct contact with meat, pastries, noodles, and other foods, featuring non-toxic, antibacterial, and mold-resistant properties.
For inclined conveying: By selecting different surface textures, items can be retained or arranged during inclined conveying applications.*For a comparison of relevant product models and actual items, please refer to the comparison table! (New product photos are being taken—please stay tuned. Images are for reference only; actual products may differ in color. Please refer to the actual product!)
Feature 2: Professionally tested by a third party, meets relevant standards, and ensures quality for your use
Food grade:
① Complies with the GB 4806.11-2023 National Food Safety Standard for rubber materials and products intended for food contact.
*These test results are for individual products tested under the following conditions. If there are other components or equipment present on site, we cannot guarantee that the test results will be the same.
Migration conditions: 95% ethanol, 40℃
*Under this standard, it is recommended for use in applications involving contact with dry or wet products. It is not recommended for use with oily products. If contact with oily products is required, please test to ensure it meets your usage requirements!
② Based on the method specified in the GB 31604.30-2016 National Food Safety Standard for the determination and migration of phthalates in food contact materials and articles, tests were conducted for phthalate substances (a widely used plasticizer), and none were detected, meeting the national food safety standards.
Antistatic:
Complies with the ANSESD S20.20-2021 ESD control system standard for electrostatic protection, with a surface resistivity of 106 to 109 Ω.
*These test results are for individual products under the following conditions. Due to the influence of the environment, surrounding equipment, etc., our company does not guarantee the same test results. For reference only.
Test method: GB/T 31838.3-2019
Test conditions: temperature 23±2℃, humidity 50±5%
Feature 3: Prevents the common issue of "workpiece displacement" during the transport of lightweight workpieces

*Market-available products refer to similar items randomly purchased by our company from online or offline markets.
Feature 4: Quality assurance at the joint section for smooth conveying
· The seam of the MISUMI economy flat belt is smooth and flat, which can prevent conveying failures caused by belt jumping or uneven seams.

*Market-available products refer to similar items randomly purchased by our company from online or offline markets.
Feature 5: Usage distinction between Misumi Economy Series and Misumi Standard Series
· The difference between the Misumi Economy Series and the Misumi Standard Series is in noise performance
· Noise performance is not significantly affected during actual use due to the ambient noise from surrounding equipment

*The difference in friction noise when rubbing against iron plates supporting the conveyor belt is about 5 decibels. The reference value for friction noise is based on the results of actual tests with MISUMI conveyors and is for reference only.
Precautions
| Part Number | Surface Material Performance Table | ||||
| Type | Chemical resistance of covering layer | Tolerance to animal and vegetable oils | Flame Retardance | Water and heat resistance | Static resistance |
| CFBGG | 〇 | 〇 | ![]() | ![]() | ![]() |
| CFBGB | 〇 | 〇 | ![]() | ![]() | ![]() |
Applicable 〇 May be corroded
Not applicable 
Not suitable for unpackaged food transportation.Usage Method
The suitable tension force of the Conveyor Belt depends on the structure of the conveyor, material, the weight of the goods, etc., so it can not be determined as a few percent.
Please do not over-tension as it is permanently tensioned. Please refer to the following method for adjusting method.
①Select a length of 1000mm and draw a mark on an inconspicuous part of the flat belt, Conveyor Belt.

② Slowly tension the flat belt until the marking line reaches 1002mm.

③ Drive the flat belt in this state and confirm that the flat belt is not slipping. (If the flat belt deflects, then adjust it)
Carry out the transmission test after confirming no problems. If the transmission is smooth, you can continue to use the belt.
If the flat belt slips after the item is put on, perform Step ④.
④ When the flat belt slips, please tighten the flat belt slightly. Every time you need to confirm the slip until the flat belt does not slip.
Adjust the deviation and carry out the transmission test. Confirm smooth transmission before use.
⑤ It is recommended to check the tension state regularly.
■ Simple selection steps for flat belt
① Determine the necessary conditions for selection. (Maximum total weight of workpiece, pulley diameter, transmission power, etc.)
② Calculate the stress borne by the belt.
③ Choose the belt whose allowable stress is greater than the stress calculated in ②.
④ Confirm the oil resistance and chemical resistance of the belt, and confirm the sliding properties based on the coefficient of friction.
⑤ Determine the Conveyor Belt.
For details on the selection method, please refer to
the selection method for flat belts.Example of Use
Equipment name: Split brushes for installing bulk workpieces on the conveyor
Intended Use: detect bulk workpieces through sensors and drive the conveyor. Split evenly the overlapping workpieces through the brush. Prevent the workpiece from jamming.
Environment: automatic conveying line using the surface texture of the Conveyor Belt so that bulks can be arranged horizontally and conveyed.

Application Industries
| Smart phone | Food | Electronic & Electrical Appliances | ||
![]() | ![]() | ![]() | ||
| Solar cell | Semiconductor | LCD | ||
![]() | ![]() | ![]() |
Related Products
| Polyurethane Round Belt, Welded Joint, Free End, Hollow Rope Type | Flat belt, with Anti-Running Rib | Flat Belt Conveyors, with Anti-Running Rib, Single Row, Center Drive, φ30 | ||
![]() | ![]() | ![]() | ||
| Typical model: MBT5-150 | Typical model: HBLTDS350-4.5 | Typical model: CVGP-100-1000-25-TA220-IM-25-H-A | ||
| Reasons for recommendation: rich specifications, excellent quality | Reasons for recommendation: anti-running rib design | Reasons for recommendation: anti-running rib models effectively prevent deviation |
Related Documents
the selection guide for flat belts.
Material
Belt Width W (mm)







