Flat Belts For General Use

Caution
- It is suitable for general transportation of food packages, cartons, metals, plastics, etc. The fricative sound effect during transportation is about 5 decibels higher than that of existing products, and there is little influence on use due to the conditions of peripheral equipment.
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Flat Belts For General Use
This conveyor belt is ideal for use in both general purpose and offer with a wide range of sizes available to choose from.
[Feature]
● Belt Width Minimum / Maximum (mm.) : 10 mm. and 500 mm. (can be increased by increments 1 mm.)
● Thickness (mm.): 0.9, 1.0, 1.1, 1.5 and 2
● Belt Length (m.) : The size is configurable between 0.7 to 20 m, and the minimum length can be increased by increments 0.01 m.
● Suitable for Minimum Pulley Belt Diameter Size (mm.) 10 and 30
● Surface Cover Material: PVC and Urethane
● Color: White, Green and Black
[Application]
It is used in conjunction with pulleys to transfer materials in a conveyor system.
Economy Flat Belts for Sliding
- Perfect for transporting various materials with ease.
- Choose from customizable widths and lengths to fit your needs.
- Made from durable materials for reliable performance in various applications.
- Designed to minimize noise, enhancing the quietness of your system.
- Available in multiple colors and surface textures to match your requirements.

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Product Overview
Depending on material properties, number of layers, color, and surface shape, they can convey a variety of workpieces such as food, electronic components, and corrugated cardboard, and are widely used across various fields and industries.
Dimensional Drawing

Material Table
| Type | Material | Color | Surface Cover Shape | Number of Layers | Thickness mm | Minimum Pulley Diameter Φmm | Allowable Tension N/mm | Unit Weight kg/m2 | Coefficient of Friction (reference value for ground steel) | Knife Edge | Continuous Operating Temperature ℃ | ||
| Surface | Rear | Surface | Rear | ||||||||||
| CFBUG | Polyurethane (PU) | Polyester canvas | Green | Glossy surface | 1 | 0.9 | 10 | 4 | 0.9 | 0.4 | 0.1 | R4 | -20~80 |
| CFBUM | Matt surface | ||||||||||||
| CFBUW | White | ||||||||||||
| CFBUWH | 1.1 | 1.2 | |||||||||||
| CFBUGD | Green | 2 | 1.5 | 30 | 6 | 1.7 | - | ||||||
| CFBUBD | Black | ||||||||||||
| CFBVG | Polyvinyl Chloride (PVC) | Polyester canvas | Green | Glossy surface | 1 | 1 | 10 | 4 | 1.1 | 0.5 | 0.2 | R5 | -5~80 |
| CFBVW | White | ||||||||||||
| CFBVGD | Green | 2 | 2 | 30 | 6 | 2.3 | - | ||||||
| CFBVWD | White | Matt surface | 1 | ||||||||||
| Series | Type | Material | Color | Surface Cover Shape | Number of Layers | Thickness mm | Minimum Pulley Diameter Φmm | Allowable Tension N/mm | Unit Weight kg/m2 | Coefficient of Friction (reference value for ground steel) | Knife Edge | Continuous Operating Temperature ℃ | ||
| Surface | Rear | Surface | Rear | |||||||||||
| General Purpose | E-HBLTUG0.8 | Polyurethane (PU) | Polyester woven fabric | Dark green | Flat Surface | 1 | 0.8 | 15 | 4 | 0.9 | 0.3~0.4 | 0.1 | R4 | -15~80 |
| E-HBLTUG0.9 | Polyurethane (PU) | Polyester fabric | Green | Flat Surface | 1 | 0.9 | 20 | 4 | 1 | 0.3 | 0.15 | R5 | -10~80 | |
| E-HBLTUW0.9 | Polyurethane (PU) | Impregnated polyester fabric | White | Flat Surface | 1 | 0.9 | 20 | 3.5 | 1 | 0.3 | 0.15 | R5 | -10~80 | |
| E-HBLTUG1.0 | Polyurethane (PU) | Polyester woven fabric | Dark green | Flat Surface | 1 | 1 | 15 | 4 | 1.2 | 0.3~0.4 | 0.1 | R4 | -15~80 | |
| E-HBLTUW1.2 | Polyurethane (PU) | Impregnated polyester fabric | White | Flat Surface | 2 | 1.2 | 25 | 4 | 1.4 | 0.3 | 0.15 | R5 | -10~80 | |
| E-HBLTUW1.4 | Polyurethane (PU) | Impregnated polyester fabric | White | Flat Surface | 2 | 1.4 | 35 | 8 | 1.5 | 0.3 | 0.15 | - | -10~80 | |
| E-HBLTUG1.4 | Polyurethane (PU) | Polyester woven fabric | Dark green | Flat Surface | 2 | 1.4 | 20 | 6 | 1.7 | 0.3~0.4 | 0.1 | R4 | -15~80 | |
| E-HBLTUG1.5 | Polyurethane (PU) | Polyester woven fabric | Dark green | Flat Surface | 2 | 1.5 | 20 | 6 | 1.7 | 0.3~0.4 | 0.1 | R4 | -15~80 | |
| E-HBLTUG1.7 | Polyurethane (PU) | Polyester canvas | Green | Flat Surface | 2 | 1.7 | 50 | 8 | 1.9 | 0.2 | 0.1 | - | -10~80 | |
| E-HBLTUG2.2 | Polyurethane (PU) | Polyester woven fabric | Dark green | Flat Surface | 2 | 2.2 | 50 | 6 | 2.3 | 0.3~0.4 | 0.1 | - | -15~80 | |
| E-HBLTUG3.0 | Polyurethane (PU) | Polyester woven fabric | Dark green | Flat Surface | 2 | 3 | 75 | 6 | 3.4 | 0.3~0.4 | 0.1 | - | -15~80 | |
At the time of shipment, fitting processing has been performed on the ribbon Conveyor Belt.
The permanent stretch rate of the Conveyor Belt is 1% relative to the total length. (Reference value)
Set the inner diameter as the circumference length.
Please select the pulley model after confirming the width tolerance between the pulley and the idler.Specification Table
Type of Conveyor Belt | Belt Width W (mm)Can be specified down to 1mm increments | Circumference Length L (m)Can be specified down to 0.01m increments | Thickness (mm) |
| CFBUG | 10~500 | 0.70~20.00 | 0.9 |
| CFBUM | |||
| CFBUW | |||
| CFBUWH | 1.1 | ||
| CFBUGD | 1.5 | ||
| CFBUBD | |||
| CFBVG | 1 | ||
| CFBVW | |||
| CFBVGD | 2 | ||
| CFBVWD |
Type of Conveyor Belt | Belt Width W (mm)Can be specified down to 1mm increments | Circumference Length L (m)Can be specified down to 0.01m increments | Thickness (mm) |
| E-HBLTUG0.8 | 10~500 | 0.70~20.00 | 0.8 |
| E-HBLTUG0.9 | 0.9 | ||
| E-HBLTUW0.9 | 0.9 | ||
| E-HBLTUG1.0 | 1 | ||
| E-HBLTUW1.2 | 1.2 | ||
| E-HBLTUW1.4 | 1.4 | ||
| E-HBLTUG1.4 | 1.4 | ||
| E-HBLTUG1.5 | 1.5 | ||
| E-HBLTUG1.7 | 1.7 | ||
| E-HBLTUG2.2 | 2.2 | ||
| E-HBLTUG3.0 | 3 |
At the time of shipment, fitting processing has been performed on the ribbon belt.| Width (mm) | Tolerance |
| ~100 | 0 ~ -2 |
| 101~400 | 0 ~ -2 |
| 401~500 | 0 ~ -3 |
| Thickness (mm) | Tolerance | Fitting Part Tolerance |
| ~1.0 | ±0.1 | ±0.3 |
| 1.1~1.5 | ±0.2 |
| Length (mm) | Tolerance |
| ~2000 | ±10 |
| 2001~7000 | ±20 |
| 7001~10000 | ±0.3% |
| 10001~ | ±0.3% |
Product Features
General use: Suitable for general conveying applications of packaging, cardboard boxes, metal, plastic, etc.
Antistatic : Suitable for conveying components in fields such as electronics and semiconductors that require antistatic protection.
For sliding : Uses canvas with longitudinal sliding properties, allowing conveyed items to remain or be arranged on top of the belt.
Food grade : Products that can come into direct contact with food such as meat, pastries, and noodles, featuring non-toxic, antibacterial, and mold-resistant properties.
For inclined conveying : By selecting different surface textures, items can be retained or arranged during inclined conveying applications.
Anti-adhesive : Suitable for conveying in food processing (such as candy, mooncakes, noodle production), packaging lines, and adhesive product manufacturing.
Knife-edge conveying : Ideal for the close connection and continuous transfer of small, lightweight, or precision items between multiple pieces of equipment.
*For a comparison of relevant product models and actual items, please refer to the comparison table! (New product photos are being taken—please stay tuned. Images are for reference only; actual products may differ in color. Please refer to the actual product!)
| | | | | | | | |||||||
For general use | For general use | For general use | For electronic parts | For sliding | For sliding | For conveying bulk materials | For conveying bulk materials |
Features 2: Can prevent both sides of the belt from being raised
For 1 layer of flat belt, the back is made of weaving with stronger rigidity to effectively prevent the belt from being raised on both sides. * Problems of products circulating on the market.
Professionally tested by a third party, meets relevant standards, and ensures quality for your use
Food grade:
(1) Complies with the GB 4806.11-2023 National Food Safety Standard for rubber materials and products intended for food contact.
*These test results are for individual products tested under the following conditions. If there are other components or equipment present on site, we cannot guarantee that the test results will be the same.
Migration conditions: 95% ethanol, 40℃
*Under this standard, it is recommended for use in applications involving contact with dry or wet products. It is not recommended for use with oily products. If contact with oily products is required, please test to ensure it meets your usage requirements!
(2) Based on the method specified in the GB 31604.30-2016 National Food Safety Standard for the determination and migration of phthalates in food contact materials and articles, tests were conducted for phthalate substances (a widely used plasticizer), and none were detected, meeting the national food safety standards.
Antistatic:
Complies with the ANSESD S20.20-2021 ESD control system standard for electrostatic protection, with a surface resistivity of 106 to 109 Ω.
*These test results are for individual products under the following conditions. Due to the influence of the environment, surrounding equipment, etc., our company does not guarantee the same test results. For reference only.
Test method: GB/T 31838.3-2019
Test conditions: temperature 23+/-2℃, humidity 50+/-5%
Feature 3: More layers and types are available
The results of MISUMI Conveyor Belt installation test are for reference only.Prevents the common issue of "workpiece displacement" during the transport of lightweight workpieces
· The back side of the MISUMI economy flat belt uses a fabric with higher rigidity, which effectively improves belt edge curling and can prevent workpiece displacement when transporting lightweight items.

*Market-available products refer to similar items randomly purchased by our company from online or offline markets.
Feature 4: Quality assurance at the joint section for smooth conveying
· The seam of the MISUMI economy flat belt is smooth and flat, which can prevent conveying failures caused by belt jumping or uneven seams.

*Market-available products refer to similar items randomly purchased by our company from online or offline markets.
Feature 5: Usage distinction between Misumi Economy Series and Misumi Standard Series
· The difference between the Misumi Economy Series and the Misumi Standard Series is in noise performance
· Noise performance is not significantly affected during actual use due to the ambient noise from surrounding equipment

*The difference in friction noise when rubbing against iron plates supporting the conveyor belt is about 5 decibels. The reference value for friction noise is based on the results of actual tests with MISUMI conveyors and is for reference only.
Usage Method
The suitable tension force of the flat belt depends on the structure of the conveyor, material, the weight of the goods, etc., so it can not be determined as a few percent.
Please do not over-tension as it is permanently tensioned. Please refer to the following method for adjusting method.
① Select a length of 1000mm and draw a mark on an inconspicuous part of the Conveyor Belt.

② Slowly tension the Conveyor Belt until the marking line reaches 1002mm.

③ Drive the Conveyor Belt in this state and confirm that the flat belt is not slipping. (If the flat belt deflects, then adjust it)
Carry out the transmission test after confirming no problems. If the transmission is smooth, you can continue to use the belt.
If the flat belt slips after the item is put on, perform Step ④.
④ When the Conveyor Belt slips, please tighten the flat belt slightly. Every time you need to confirm the slip until the flat belt does not slip.
Adjust the deviation and carry out the transmission test. Confirm smooth transmission before use.
⑤ It is recommended to check the tension state regularly.
■ Simple selection steps for Conveyor Belt
① Determine the necessary conditions for selection. (Maximum total weight of workpiece, pulley diameter, transmission power, etc.)
② Calculate the stress borne by the Conveyor Belt.
③ Choose the Conveyor Belt whose allowable stress is greater than the stress calculated in ②.
④ Confirm the oil resistance and chemical resistance of the belt, and confirm the sliding properties based on the coefficient of friction.
⑤ Determine the belt.
For details on the selection method, please refer to
Flat Belt Selection Method.Precautions
| Part Number | Chemical Resistance of Covering Layer | Tolerance to Animal and Vegetable oils | Flame Retardance | Water and Heat Resistance | Static Resistance |
| Type | |||||
| CFBUG | 〇 | 〇 | | | |
| CFBUM | 〇 | 〇 | | | |
| CFBUW | 〇 | 〇 | ![]() | ![]() | ![]() |
| CFBUWH | 〇 | 〇 | ![]() | ![]() | ![]() |
| CFBUGD | 〇 | 〇 | ![]() | ![]() | ![]() |
| CFBUBD | 〇 | 〇 | ![]() | ![]() | ![]() |
| CFBVG | 〇 | ![]() | ![]() | 〇 | ![]() |
| CFBVW | 〇 | ![]() | ![]() | 〇 | ![]() |
| CFBVGD | 〇 | ![]() | ![]() | 〇 | ![]() |
| CFBVWD | 〇 | ![]() | ![]() | 〇 | ![]() |
Applicable 〇 May be corroded
Not applicable 
Not suitable for unpackaged food transportation.■ Conveyor Belt appearance list

Example of Use
Equipment name: parallel (same direction) Conveyor Belt transfer device
Intended use: move the workpiece between parallel conveyor belts, and make it go forward in the same direction

Application Industries
| Smart phone | Food | Electronic & Electrical Appliances | ||
| | | ||
| Solar cell | Semiconductor | LCD | ||
| | |
Related Products
| Urethane round Conveyor Belt, welded joint product, free end product, hollow rope type | Conveyor Belt, with anti-running rib | Conveyor Belt, flat belt with anti-running rib and single row middle drive, φ30 | ||
| | | ||
| Typical model: MBT5-150 | Typical model: HBLTDS350-4.5 | Typical model: CVGP-100-1000-25-TA220-IM-25-H-A | ||
| Reasons for recommendation: rich specifications, excellent quality | Reasons for recommendation: anti-running rib design | Reasons for recommendation: anti-running rib models effectively prevent deviation |
Related Documents
Flat Belt Selection Method.
Material
Type of Conveyor Belt
Belt Width W (mm)
Circumference Length L (m)

