Linear Bushing - Round Flange, Pilot, Double

Brand :
MISUMI
Caution
- Except for MX Lubrication Units, MISUMI Linear Bushings are applied with anti-rust oil harmless to lubricants. After cleaning and drying the bushings, grease application is recommended before use.
- Recommended Cleaning Method: Ultrasonic cleaning machine or white kerosene
- The price list on this page is as of April 2023. For the latest price, please click the "Confirm Price" button after confirming the part number.
Product Description
[Features]
Prevents the linear bushing from protruding toward the opposite side of its mounting side and enables to secure a sufficient space on the opposite side.
Type (Part Number)
| Type | Outer Cylinder | Balls | Retainer | Operating Ambient Temperature | [A] Accessory | ||
| Round Flange | [M] Material | [H] Hardness | [S] Surface Treatment | [M] Material | [M] Material | ||
| LHIRW | SUJ2 Equivalent | 58HRC or more | — | SUJ2 Equivalent | Plastic (Duracon M90 Equivalent) | -20 to 80°C | Seal [M] Material Nitrile Rubber (-20 to 120°C) |
| LHIRW-N No Seal | |||||||
| LHIRWF | Stainless Steel (SUS) | -20 to 110°C | |||||
| LHIRWM | Electroless Nickel Plating | SUS440C Equivalent | Plastic (Duracon M90 Equivalent) | -20 to 80°C | |||
| LHIRWM-N No Seal | |||||||
| LHIRWMF | Stainless Steel (SUS) | -20 to 110°C | |||||
| SLHIRW | SUS440C Equivalent | 56HRC or more | — | Plastic (Duracon M90 Equivalent) | -20 to 80°C | ||
| SLHIRWS | Stainless Steel (SUS) | -20 to 120°C | |||||
Dimensional Drawing / Specification Table
Round Flange

| dr | D Tolerance | L | ℓ | H | T | d | d1 | t | P.C.D. | W | F | A | Eccentricity (Max.) * 1 | Balls Rows | Perpendicularity * 2 | Basic Load Rating | Allowable Static Moment (N⋅m) | Mass (g) | |||||
| Tolerance | Surface Treatment Not Provided | Surface Treatment Provided | Tolerance | C (Dynamic) N | Co (Static) N | Round Flange | |||||||||||||||||
| 6 | 0 - 0.010 | 12 | 0 - 0.013 | 0 - 0.018 | 35 | ±0.3 | 5 | 28 | 5 | 3.5 | 6 | 3.1 | 20 | 22 | — | 20 | 0.015 | 4 | 0.015 | 324 | 529 | 2.18 | 31 |
| 8 | 15 | 45 | 32 | 24 | 25 | — | 24 | 431 | 784 | 4.31 | 51 | ||||||||||||
| 10 | 19 | 0 - 0.016 | 0 - 0.021 | 55 | 6 | 40 | 6 | 4.5 | 7.5 | 4.1 | 29 | 30 | — | 29 | 588 | 1100 | 7.24 | 98 | |||||
| 12 | 21 | 57 | 42 | 32 | 32 | — | 32 | 657 | 1200 | 10.9 | 110 | ||||||||||||
| 13 | 23 | 61 | 43 | 33 | 34 | — | 33 | 813 | 1570 | 11.6 | 130 | ||||||||||||
| 16 | 28 | 70 | 48 | 38 | 37 | 22 | 31 | 1230 | 2350 | 19.7 | 190 | ||||||||||||
| 20 | 0 - 0.012 | 32 | 0 - 0.019 | 0 - 0.025 | 80 | 8 | 54 | 8 | 5.5 | 9 | 5.1 | 43 | 42 | 24 | 36 | 0.020 | 5 | 0.020 | 1400 | 2740 | 26.8 | 260 | |
| 25 | 40 | 112 | 62 | 51 | 50 | 32 | 40 | 6 | 1560 | 3140 | 43.4 | 540 | |||||||||||
| 30 | 45 | 123 | 10 | 74 | 10 | 6.6 | 11 | 6.1 | 60 | 58 | 35 | 49 | 2490 | 5490 | 82.8 | 680 | |||||||
| 35 | 0 - 0.015 | 52 | 0 - 0.022 | 0 - 0.030 | 135 | 82 | 67 | 64 | 38 | 55 | 0.025 | 0.025 | 2650 | 6270 | 110 | 1020 | |||||||
| 40 | 60 | 151 | 13 | 96 | 13 | 9 | 14 | 8.1 | 78 | 75 | 45 | 64 | 3430 | 8040 | 147 | 1570 | |||||||
| 50 | 80 | 192 | 116 | 98 | 92 | 56 | 80 | 6080 | 15900 | 397 | 3600 | ||||||||||||
* 1. The maximum amount of misalignment between the center point of the outer diameter D and the center point of the inner diameter dr.
* 2. Perpendicularity of D to flange mounting surface.
[ ! ] Anti-rust oil is applied at the time of delivery.
" ! " There are 2 engraving types for products without seals. Example: Part Number: For LHIRW-N10, it will be either LHIRW-N10 or LHIRW10-N.