Flanged Linear Bushing - Standard Type, Long

Brand :
MISUMI
Caution
- Except for MX Lubrication Units, MISUMI Linear Bushings are applied with anti-rust oil harmless to lubricants. After cleaning and drying the bushings, grease application is recommended before use.
- Recommended Cleaning Method: Ultrasonic cleaning machine or white kerosene
- The price list on this page is as of April 2023. For the latest price, please click the "Confirm Price" button after confirming the part number.
Product Description
[Features]Easy to assemble with bolt-on flanges.
Type (Part Number)
| Type | Outer Cylinder, Balls | Outer Cylinder | Retainer | Operating Ambient Temperature | [A] Accessory | ||||
| Round Flange | Square flange | Compact Flange | [M] Material | [H] Hardness | [S] Surface Treatment | [M] Material | |||
| Long | LHKRNL | LHKSNL | LHKCNL | SUJ2 Equivalent | 58HRC or more | — | Plastic (Duracon M90 Equivalent) | -20 to 80°C | Seal [M] Material Nitrile Rubber (-20 to 120°C) |
| LHKRNLF | LHKSNLF | LHKCNLF | Stainless Steel (SUS) | -20 to 110°C | |||||
| LHKRL | LHKSL | LHKCL | Electroless Nickel Plating | Plastic (Duracon M90 Equivalent) | -20 to 80°C | ||||
| LHKRLF | LHKSLF | LHKCLF | Stainless Steel (SUS) | -20 to 110°C | |||||
| SLHKRLFS | SLHKSLFS | SLHKCLFS | SUS440C Equivalent | 56HRC or more | — | Stainless Steel (SUS) | -20 to 120°C | ||
Dimensional Drawing / Specification Table
Long
Round Flange
Square flange
Compact Flange

| dr | D Tolerance | L | H | T | d | d1 | t | P.C.D. | W | F | A | Eccentricity (Max.) * 1 | Balls Rows | Perpendicularity * 2 | Basic Load Rating | Allowable Static | Mass (g) | |||||||
| Moment | ||||||||||||||||||||||||
| Tolerance | Surface Treatment | Surface Treatment | Tolerance | C (Dynamic) N | Co (Static) N | (N⋅m) | Round Flange | Square flange | Compact Flange | |||||||||||||||
| Not Provided | Provided | |||||||||||||||||||||||
| 6 | 0 -0.012 | 15 | 0 -0.013 | 0 -0.018 | 49 | ±0.3 | 32 | 5 | 3.5 | 6 | 3.1 | 24 | 25 | 13 | 20 | 0.020 | 4 | 0.020 | 324 | 529 | 8.2 | 66 | 58 | 56 |
| 8 | 19 | 0 -0.016 | 0 -0.021 | 68 | 40 | 6 | 4.5 | 7.5 | 4.1 | 29 | 30 | 15 | 25 | 431 | 784 | 16 | 135 | 117 | 118 | |||||
| 10 | 23 | 82 | 43 | 33 | 34 | 19 | 27 | 588 | 1100 | 27 | 205 | 189 | 188 | |||||||||||
| 12 | 0 -0.015 | 26 | 86 | 46 | 36 | 35 | 22 | 28 | 657 | 1200 | 40.1 | 248 | 228 | 238 | ||||||||||
| 13 | 28 | 92 | 48 | 38 | 37 | 22 | 31 | 813 | 1570 | 42.9 | 308 | 286 | 295 | |||||||||||
| 16 | 32 | 0 -0.019 | 0 -0.025 | 105 | 54 | 8 | 5.5 | 9 | 5.1 | 43 | 42 | 24 | 36 | 0.025 | 0.025 | 1230 | 2350 | 73.5 | 412 | 376 | 386 | |||
| 20 | 0 -0.018 | 40 | 120 | 62 | 51 | 50 | 32 | 40 | 5 | 1400 | 2740 | 98 | 752 | 714 | 724 | |||||||||
| 25 | 45 | 167 | 74 | 10 | 6.6 | 11 | 6.1 | 60 | 58 | 35 | 49 | 6 | 1560 | 3140 | 157 | 1244 | 1163 | 1178 | ||||||
| 30 | 52 | 0 -0.022 | 0 -0.030 | 184 | 82 | 67 | 64 | 38 | 55 | 2490 | 5490 | 297 | 1636 | 1543 | 1567 | |||||||||
| 35 | 0 -0.021 | 60 | 0 -0.022 | 200 | 96 | 13 | 9 | 14 | 8.1 | 78 | 75 | 45 | 64 | 0.030 | 0.030 | 2650 | 6270 | 373 | 2580 | 2400 | 2433 | |||
| 40 | 65 | 230 | 101 | 83 | 80 | 48 | 68 | 3430 | 8040 | 553 | 2950 | 2510 | 2798 | |||||||||||
* 2. Perpendicularity of D to flange mounting surface.
[ ! ] Anti-rust oil is applied at the time of delivery.
[ ! ] Mounting holes of long type are on the opposite direction.