Flat Washers

Brand :
MISUMI

Caution


  • Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here

Product Description

・ Product type: Flat Washers, C-WSSA series.
・ Outer diameter [mm]: 5, 6, 8, 10, 12, 14, 15, 16, 20, 25, 30
・ Inner diameter [mm]: 2, 3, 4, 5, 6, 8, 10, 12
・ Thickness [mm]: 1, 2, 3, 5
・ Material: Made of Low-carbon Free-cutting Steel with Trivalent Chromate surface treatment.
・ Metal Washers is essential components used for cushioning and precise adjustment at workpiece connectors. They protect surfaces from scratches caused by nuts and evenly distribute pressure on connected parts.
・ This is an economy item; The price is cheaper than the MISUMI standard product.

Economy Flat Washers

Corrosion-Resistant Reliable Long-Lasting

- Economical pricing for low-carbon steel flat washers, providing reliable performance.

- Available in a wide range of outer and inner diameters, with thicknesses to fit various applications.

- Made from durable materials with enhanced corrosion resistance.

- Helps protect surfaces from scratches and evenly distributes pressure.

- Ready for same-day shipping to meet urgent needs.

Economy Affordable Support Units for Ball Screws
MISUMI Economy Logo

MISUMI Standard
MISUMI Standard

Cheaper Price
Cheaper Price

Product Variety
Product Variety

3D CAD
3D CAD Support

Product Overview of Metal Washers, Collars

Metal Washers, Collars is generally used as a component that is cushioned at the workpiece connector and plays a role of precise adjustment of the clearance on the cushioned part.
Metal Washers, Collars can also be used to protect the surface of the connected part from being scratched by the nut and disperse the pressure generated by the nut on the connected part.

Product Feature of Metal Washers, Collars

Feature of Metal Washers, Collars 1: Wide range of options for inner and outer diameters, thickness, thickness options: 1 mm, 2 mm, 3 mm, 5 mm.
Feature of Metal Washers, Collars 2: Compared with standard washers, metal washers will not be dented after the connected part is screwed in due to the locking, and cause the bolts to loosen.
Feature 3: Compared with standard stamped washers, metal washers increase the friction with the mounting part, which can prevent of Metal Washers, Collars loosening.

Dimensional Drawing of Metal Washers, Collars

MISUMI Gasket c-wssm Dimensional Drawing

Specifications Overview of Metal Washers, Collars

Type of Metal Washers, CollarsMetal Washers, Collars MaterialMetal Washers, Collars Surface TreatmentDT
C-WSSALow Carbon Free Cutting SteelTrivalent Chromate Treatment6~301~5
Metal Washers, CollarsThe surface of this product is barrel-plated, so the appearance may have some bumps and bruises.

Usage Method of Metal Washers, Collars

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Flat Washers | MISUMI | MISUMI Thailand