(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- MISUMI offers the C-FSM series of Angle Type Clamping Screws.
- The main body of the clamping ball screw is made of an equivalent material to 40Cr.
- The ball of the clamping screw is made of SUS440C equivalent.
- The screws are available in five sizes: M4, M5, M6, M8, or M10.
- The thread precision of this product has been verified using commercially available nuts equivalent to GB 6G.
- The front end of the ball is highly hardened, making it resistant to wear. It can be used to clamp the workpiece and adjust its angle.
Type | Body | Sphere Shape | M | L Selection | |||
Corner seat type | Equivalent material | Hardness | Surface Treatment | Material | Hardness | ||
C-FSM | Equivalent to 40Cr | 48HRC to | Ferroferric Oxide Protective Film | SUS440C | 50 to 55HRC | M4~M10 | 6~25 |
Product Drawings | Intended Use |
Adjust the angle of the workpiece by adjusting the direction of the Clamping Screws. | |
Realize the function of guiding and positioning the workpiece through the Clamping Screws. |
Electronic & Electrical Appliances | Smart phone | Medical | ||
Robotics | Semiconductor | Lithium battery | ||
Adjusting bolt Hex socket on head Knurled knob type | Metal Washers Standard Grade/Precision Grade Custom Size Type | Axle Pin Bolt | ||
Typical model: AJKTN10-80 | Typical model: FWASB-D15.5-V5.5-T2.6 | Typical model: LMU6 | ||
Advantages: Positioning by manual adjustment, optional length | Advantages: Matching screws, high precision, multiple types | Advantages: Accurate positioning, high shaft precision |
Part Number | L | d2 | B | ℓ | S1 | ||
Type | M (Coarse Thread) | ||||||
C-FSM Sphere Shape | 4 | 6 | 10 | 2 | 2 | 2.5 | 0.3 |
5 | 8 | 20 | 2.5 | 2.5 | 3 | 0.4 | |
6 | 16 | 25 | 3.2 | 3 | 3.5 | 0.6 | |
8 | 12 | 20 | 4.5 | 4 | 5 | 0.8 | |
10 | 25 | 6 | 5 | 6 | 0.8 |
Tip Shape | Flat | Screw Type | Full Threaded | Material (Thread) | 40Cr Equivalent |
---|---|---|---|---|---|
Material (Tip) | SUS440C |
Please check the type/dimensions/specifications of the part C-FSM4-10 in the Clamping Screws Angle Type series.
Part Number |
---|
C-FSM10-25 |
C-FSM4-6 |
C-FSM5-20 |
C-FSM5-8 |
C-FSM6-16 |
C-FSM6-25 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Thread Dia. | Overall Length L (mm) |
---|---|---|---|---|---|---|---|
฿ 50.78 | 1 Piece(s) | Available | Same day | 10 | 10 | 25 | |
฿ 24.25 | 1 Piece(s) | Available | Same day | 10 | 4 | 6 | |
฿ 27.28 | 1 Piece(s) | Available | Same day | 10 | 5 | 20 | |
฿ 25.78 | 1 Piece(s) | Available | Same day | 10 | 5 | 8 | |
฿ 28.05 | 1 Piece(s) | Available | Same day | 10 | 6 | 16 | |
฿ 28.80 | 10 Piece(s) | Available | 6 Day(s) | 10 | 6 | 25 |
How can we improve?
How can we improve?