Support Units for Ball Screw, Support Side Narrow Pitch Square Type

Caution
- New Size Specification will be updated soon
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
・ Product type: Support Units for Ball Screw, Support Side Narrow Pitch Square Type, C-TBF series.
・ This is an economy item; The price is cheaper than the MISUMI standard product.
・ Applicable shaft outer diameter [mm]: 8, 10, 15, 20, 25
・ Shaft mounting height [mm]: 22, 25, 28, 34, 48
・ Material: Made of S45C with Ferroferric oxide protective film (Black Oxide)
・ Special Support Units for C7 to C10 rolled screw balls without pre-pressure. This product connects the support side (no motor connected) of the ball screw, featuring bearing holders, bearings, and buckles for sturdy support.

| Type | Material | Surface treatment |
| ① | ① | |
| C-TBF | S45C equivalent | Black oxide |
| *C-TBFHR | Low Temperature Black Chrome Plating |
(*)Marked Low Temperature Black Chrome Plating is under preparation. Currently special order request can be accepted under the condition of MOQ.
| Bearing No. | Basic Dynamic Rated Load (N) | Basic Static Rated Load (N) |
| 10 | 2310 | 960 |
| 12 | 3190 | 1380 |
| 15 | 3920 | 1980 |
| 17 | 6690 | 3360 |
| 20 | 6580 | 3500 |
| 25 | 9800 | 5500 |
| 30 | 13650 | 7910 |
| 35 | 17990 | 10710 |
| 40 | 20370 | 12530 |

| Part Number | Axis Diameter d | L | B | H | Shaft Height h | B1 | H1 | P | V | d1 | d2 | ℓ | Retaining ring | |
Type | No. | |||||||||||||
| C-TBF (Black oxide) *C-TBFHR (Low Temperature Black Chrome Plating) | 10 | 8 | 20 | 60 | 39 | 22 | 34 | 32.5 | 46 | 22 | 6.6 | 11 | 5 | STWN8 |
| 12 | 10 | 43 | 25 | 35 | 26 | 1.5 | STWN10 | |||||||
| 15 | 15 | 70 | 48 | 28 | 40 | 38 | 54 | 32 | 6.5 | STWN15 | ||||
| 17 | 17 | 23 | 86 | 64 | 39 | 50 | 55 | 68 | 40 | 9 | 14 | 8.5 | STWN17 | |
| 20 | 20 | 26 | 88 | 60 | 34 | 52 | 50 | 70 | 42 | STWN20 | ||||
| 25 | 25 | 30 | 106 | 80 | 48 | 64 | 70 | 85 | 52 | 11 | 17.5 | 11 | STWN25 | |
| 30 | 30 | 32 | 128 | 89 | 51 | 76 | 78 | 102 | 62 | 14 | 20 | 13 | STWN30 | |
| 35 | 35 | 140 | 96 | 52 | 88 | 79 | 114 | 72 | STWN35 | |||||
| 40 | 40 | 37 | 160 | 110 | 60 | 100 | 90 | 130 | 80 | 18 | 26 | 17.5 | STWN40 | |
(1), (2), and (3) are separate components. Please keep them properly.
(*)Marked Low Temperature Black Chrome Plating is under preparation. Currently special order request can be accepted under the condition of MOQ.

The black oxide type is cost-effective and can resist corrosion if protective oil is applied regularly.
If it is used in a high-humidity environment or requires less maintenance, it is recommended to use the low-temperature black chrome type.
| Specification | Black Oxide | Low-Temperature Black Chrome |
| Method | Chemical conversion on steel surface forming black oxide layer | Electroplating black chrome at low temperature, usually with Ni underlayer. |
| Surface Quality | Matte black, prone to fading with abrasion. | Deep black, smooth, durable color, high aesthetics. |
| Coating Thickness | Very thin, ~0.5–1.5 μm, almost no dimensional change. | 0.3–2 μm, thicker if Ni underlayer is applied. |
| Corrosion Resistance | Moderate, depends on oil layer; not suitable for long-term outdoor use. | Very high, withstands humid/salty environments, long coating life. |
| Advantages | Low cost, fast, no dimensional change, easy to reprocess. | Superior corrosion resistance, hard, durable color, high aesthetics. |
| Disadvantages | Poor corrosion resistance without maintenance, easy fading. | Complex process, higher cost. |







Type
No.