(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Tension Springs Heavy Load, Double Round Hook, C-WAWT / C-WAWT series from MISUMI.
- This is an economy item; The price is cheaper than the MISUMI standard product.
- The wire material of spring is made of SWP-A.
- C-WAWT and C-WAWT are Heavy Load Double Hook Tension springs type.
- The outer diameter of spring can be selected from 5.0 mm to 14.0 mm.
- The free length of spring can be selected from 15 mm to 65 mm.
New Tension Springs Product Heavy Load· Double Hook |
(Economy series) Tension Springs, Tensile Spring, Medium and Light Load, Medium Load, Medium and Heavy Load | (Economy series) Tension Springs, Tensile Spring, Ultra Light Load, Light Load | (Economy series) Tension Springs, Tensile Spring, Heavy Load |
Part Number | Wire Diameter dmm | Under dynamic load | (Initial tension) N | (Spring constant) N/mm | ||
Tension Springs Type | D-L | Maximum displacement Fmax. Mm | Maximum load N | |||
C-WAWT | 5-15 | 0.8 | 2.9 | 20.79 | 5.1 | 5.39 |
20 | 0.8 | 4.6 | 20.79 | 5.1 | 3.43 | |
25 | 0.8 | 6.4 | 20.79 | 5.1 | 2.45 | |
30 | 0.8 | 8.4 | 20.79 | 5.1 | 1.86 | |
35 | 0.8 | 10.0 | 20.79 | 5.1 | 1.57 | |
40 | 0.8 | 11.4 | 20.79 | 5.1 | 1.38 | |
45 | 0.8 | 13.3 | 20.79 | 5.1 | 1.18 | |
50 | 0.8 | 15.2 | 20.79 | 5.1 | 1.03 | |
6-20 | 1.0 | 3.7 | 33.15 | 8.6 | 6.57 | |
25 | 1.0 | 5.3 | 33.15 | 8.6 | 4.61 | |
30 | 1.0 | 6.9 | 33.15 | 8.6 | 3.53 | |
35 | 1.0 | 8.3 | 33.15 | 8.6 | 2.94 | |
40 | 1.0 | 10.0 | 33.15 | 8.6 | 2.45 | |
45 | 1.0 | 10.8 | 33.15 | 8.6 | 2.27 | |
50 | 1.0 | 12.5 | 33.15 | 8.6 | 1.96 | |
60 | 1.0 | 15.6 | 33.15 | 8.6 | 1.57 | |
8-25 | 1.2 | 5.3 | 41.19 | 9.81 | 5.88 | |
30 | 1.2 | 7.3 | 41.19 | 9.81 | 4.31 | |
35 | 1.2 | 9.1 | 41.19 | 9.81 | 3.43 | |
40 | 1.2 | 11.9 | 41.19 | 9.81 | 2.65 | |
45 | 1.2 | 13.6 | 41.19 | 9.81 | 2.35 | |
50 | 1.2 | 15.5 | 41.19 | 9.81 | 2.06 | |
60 | 1.2 | 18.8 | 41.19 | 9.81 | 1.67 |
Part Number | Wire Diameter dmm | Under dynamic load | (Initial tension) N | (Spring constant) N/mm | ||
Tension Springs Type | D-L | Maximum displacement Fmax. Mm | Maximum load N | |||
C-WAWT | 10-30 | 1.6 | 5.2 | 77.47 | 20.59 | 10.89 |
35 | 1.6 | 6.8 | 77.47 | 20.59 | 8.34 | |
40 | 1.6 | 8.4 | 77.47 | 20.59 | 6.77 | |
45 | 1.6 | 10.0 | 77.47 | 20.59 | 5.69 | |
50 | 1.6 | 11.6 | 77.47 | 20.59 | 4.9 | |
60 | 1.6 | 15.2 | 77.47 | 20.59 | 3.73 | |
65 | 1.6 | 17.0 | 77.47 | 20.59 | 3.35 | |
12-40 | 2.0 | 6.6 | 120.62 | 34.3 | 13.04 | |
45 | 2.0 | 7.7 | 120.62 | 34.3 | 11.18 | |
50 | 2.0 | 9.4 | 120.62 | 34.3 | 9.22 | |
60 | 2.0 | 12.1 | 120.62 | 34.3 | 7.16 | |
65 | 2.0 | 13.1 | 120.62 | 34.3 | 6.57 | |
14-40 | 2.3 | 5.8 | 154.95 | 45.11 | 19.02 | |
45 | 2.3 | 7.0 | 154.95 | 45.11 | 15.59 | |
50 | 2.3 | 8.4 | 154.95 | 45.11 | 13.14 | |
60 | 2.3 | 10.9 | 154.95 | 45.11 | 10.1 |
Part Number |
---|
C-WAWT8-60 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Allowable Load (Configurable Range) (N) | Max. Load (N) | Length of Spring Used L+F (mm) | Free Length L (mm) | Outer Dia. D (Ø) | Initial Tension (N) | Standard Spring Constant (N/mm) | Wire Dia. (Ø) | Max. Deflection (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14.40 | ECONOMY TENSION SPRINGS | 1 Piece(s) | Available | Same day | 10 | 30.01~60.00 | 41.19 | 78.8 | 60 | 8 | 9.81 | 1.67 | 1.2 | 18.8 |
Loading...
Material | SWP-A | Type | Standard Type | Hook Opposing Angle | 180° (2 Layers) |
---|
Please check the type/dimensions/specifications of the part C-WAWT8-60 in the Tension Springs Heavy Load, Double Round Hook O.D.5-14 series.
Part Number |
---|
C-WAWT10-30 |
C-WAWT10-35 |
C-WAWT10-40 |
C-WAWT10-45 |
C-WAWT10-50 |
C-WAWT10-60 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Allowable Load (Configurable Range) (N) | Max. Load (N) | Length of Spring Used L+F (mm) | Free Length L (mm) | Outer Dia. D (Ø) | Initial Tension (N) | Standard Spring Constant (N/mm) | Wire Dia. (Ø) | Max. Deflection (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14.40 | 1 Piece(s) | Available | Same day | 10 | 60.01~110.00 | 77.47 | 35.2 | 30 | 10 | 20.59 | 10.89 | 1.6 | 5.2 | |
฿ 14.40 | 1 Piece(s) | Available | Same day | 10 | 60.01~110.00 | 77.47 | 41.8 | 35 | 10 | 20.59 | 8.34 | 1.6 | 6.8 | |
฿ 14.40 | 1 Piece(s) | Available | 6 Day(s) | 10 | 60.01~110.00 | 77.47 | 48.4 | 40 | 10 | 20.59 | 6.77 | 1.6 | 8.4 | |
฿ 14.40 | 1 Piece(s) | Available | 6 Day(s) | 10 | 60.01~110.00 | 77.47 | 55 | 45 | 10 | 20.59 | 5.69 | 1.6 | 10 | |
฿ 15.16 | 1 Piece(s) | Available | Same day | 10 | 60.01~110.00 | 77.47 | 61.6 | 50 | 10 | 20.59 | 4.9 | 1.6 | 11.6 | |
฿ 15.16 | 1 Piece(s) | Available | 6 Day(s) | 10 | 60.01~110.00 | 77.47 | 75.2 | 60 | 10 | 20.59 | 3.73 | 1.6 | 15.2 |
How can we improve?
How can we improve?