Tension Springs Heavy Load, Double Round Hook O.D.5-14

Brand :
MISUMI

Caution

  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part11 CLICK here

Product Description

- Tension Springs Heavy Load, Double Round Hook, C-WAWT / C-WAWT series from MISUMI.
- This is an economy item; The price is cheaper than the MISUMI standard product.
- The wire material of spring is made of SWP-A.
- C-WAWT and C-WAWT are Heavy Load Double Hook Tension springs type.
- The outer diameter of spring can be selected from 5.0 mm to 14.0 mm.
- The free length of spring can be selected from 15 mm to 65 mm.



Economy Tension Springs Double Round Hook

Versatile Load RangeHigh-Quality MaterialDurability and Longevity

- These tension springs offer a broad range of allowable loads.

- The springs come with a range of outer diameters and free lengths within specified ranges.

- Available in multiple material options.

- Spring with adjustable tension and constant range

- The double round hook design enhances the spring's attachment security and load distribution, reducing the risk of failure under stress.

Economy Tension Springs Double Round Hook
MISUMI Economy Logo

MISUMI Standard
MISUMI Standard

Cheaper Price
Cheaper Price

Product Variety
Product Variety

3D CAD
3D CAD Support


Tension Springs Product Overview

◇ Misumi Economy series Tension Springs Heavy Load· Double Hook
◇ Made of quality materials, the Economy series tensile springs have been localized, greatly reducing the cost, and their cost efficiency is higher thanks to Misumi’s higher quality control performance.
◇ Tension Springs, Stainless steel materials are imported from Japan, and anti-rust resistance is high. Stainless steel springs are also magnetic. Please be careful.
◇ Misumi's Economy series tensile springs have been standardized in specifications, that is, the maximum load of the same diameter is a certain value. Initial tension, and the spring coefficient is a reference value.
Product photo
New Tension Springs Product Heavy Load· Double Hook

Tension Springs Dimensional Drawing

Dimensional Drawing
・L = Free length
・D ≤ Ø18mm (±1.0)
・D ≥ Ø18mm (±1.5)

Tension Springs Product Feature

Tension Springs (also known as draw spring) is a spiral spring which bears axial tension. It has side hooks at both ends to ensure the tension source of tension spring.
When not bearing load, the coils of tension spring are generally tight without clearance.
The working principle of Tension Springs is to act in reverse when stretching or pulling away, and to work by using the resilience (pulling force) after stretching, so as to control the movement of machine parts, absorb and store energy, measure the force and so on.

Tension Springs Specifications Overview

The initial tension and the spring constant are reference values, which are different slightly depending on batches. Load {kgf} = Load N×0.101972
Calculation method of laps (reference value):
Total number of laps = (L-2(D-d))/d
Effective laps=total number of laps-2
The number of laps is a reference value, and varies slightly depending on batches.

Tension Springs Precautions

[Tension Springs Precautions for use]
▶ Tension Springs Operating temperature
SWP-A…… Normal temperature (0 to 40℃)
Stainless steel…… -10 to 100℃
※ If the spring is used under conditions exceeding the above temperature, the load value may decrease due to usage conditions.
※ When used in an environment with high and low temperature differences and humidity such as outdoors, it is recommended to choose stainless steel products.

▶ Tension Springs Approximate number of times of use: about 1 million times
※ The above times are for reference only. The number of times of use varies with the tensile direction, operating temperature/environment, and amount of deformation. To increase the usage count, it is recommended to use the spring up to 70% of the allowable displacement Fmax..

▶Others
· Use within the allowable displacement Fmax.(mm). If it is used under the condition of exceeding the allowable displacement, the spring may be deformed, or damaged after using only a limited number of times. Please also be careful not to stretch the tensile spring beyond the allowable displacement when installing it.
· Stainless steel springs are also magnetic. Please be careful.

Tension Springs Example of Use

Tension Springs Example of Use
Installation Diagram
Example of Use for Tensile Springs
The installation diagram of single hook product is for reference only.

Tension Springs Related Products

(Economy series) Tension Springs, Tensile Spring, Medium and Light Load, Medium Load, Medium and Heavy Load(Economy series) Tension Springs, Tensile Spring, Ultra Light Load, Light Load(Economy series) Tension Springs, Tensile Spring, Heavy Load
Tensile Spring, Medium and Light Load, Medium Load, Medium and Heavy Load(Economic Type) Tensile Spring, Ultra Light Load, Light LoadTensile Spring Heavy Load

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat