(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Tension Springs Medium Light / Medium Load from MISUMI.
- This is an economy item; The price is cheaper than the MISUMI standard product.
- The wire material of spring can be selected 2 type SUS304WP-B or SWP-A.
- C-AWU and C-AUU are medium and light load Tension springs.
- C-AWS and C-AUS are medium load Tension springs.
- The outer diameter of spring can be selected from 3.0 mm to 10.0 mm.
- The free length of spring can be selected from 10 mm to 60 mm.
- Tension Springs Heavy Load from MISUMI.
(Economy series) Tensile Spring, Ultra Light Load, Light Load | (Economy series) Tensile Spring, Heavy Load Double Hook | (Economy series) Tensile Spring, Heavy Load |
![]() | ![]() | ![]() |
![]() | ![]() - ![]() | Wire diameter dmm | Dynamic load | (Initial tension) N | (Spring coefficient) N/mm | ||
Maximum displacement Fmax. Mm | Maximum loadN _ | ||||||
C-AWU (spring steel) C-AUU (SUS304-WPB) | 3- | 10 | 0.35 | 4.6 | 3.33 | 0.66 | 0.59 |
15 | 9.1 | 0.29 | |||||
25 | 19.5 | 0.14 | |||||
4- | 15 | 0.45 | 7.5 | 4.81 | 0.98 | 0.51 | |
20 | 12.2 | 0.31 | |||||
25 | 16.9 | 0.23 | |||||
30 | 21.7 | 0.18 | |||||
40 | 30.0 | 0.13 | |||||
5- | 15 | 0.55 | 5.7 | 6.37 | 1.37 | 0.89 | |
20 | 9.8 | 0.51 | |||||
25 | 14.2 | 0.35 | |||||
30 | 18.9 | 0.26 | |||||
40 | 28.3 | 0.18 | |||||
50 | 36.4 | 0.14 | |||||
6- | 20 | 0.7 | 9.6 | 12.94 | 1.67 | 1.18 | |
25 | 14.4 | 0.78 | |||||
30 | 20.2 | 0.56 | |||||
35 | 28.8 | 0.39 | |||||
40 | 30.3 | 0.37 | |||||
45 | 34.8 | 0.32 | |||||
50 | 41.1 | 0.27 | |||||
8- | 35 * | 0.9 | 18.8 | 18.63 | 3.92 | 0.78 | |
40 | 23.8 | 0.62 | |||||
(45) | 28.3 | 0.52 | |||||
50 | 32.6 | 0.45 | |||||
60 | 41.7 | 0.35 | |||||
10- | 60 | 1.1 | 35.7 | 23.24 | 4.71 | 0.52 |
Part Number | Wire Diameter dmm | Under dynamic load | (Initial tension) N | (Spring constant) N/mm | ||
![]() | ![]() ![]() | Maximum displacement Fmax. Mm | Maximum load N | |||
C-AWF | 3-10 | 0.45 | 2.2 | 6.47 | 1.57 | 2.26 |
15 | 0.45 | 4.5 | 6.47 | 1.57 | 1.08 | |
20 | 0.45 | 6.7 | 6.47 | 1.57 | 0.74 | |
4-15 | 0.55 | 4.5 | 8.43 | 1.86 | 1.47 | |
20 | 0.55 | 7.1 | 8.43 | 1.86 | 0.93 | |
25 | 0.55 | 10.0 | 8.43 | 1.86 | 0.66 | |
35 | 0.55 | 15.2 | 8.43 | 1.86 | 0.43 | |
5-15 | 0.7 | 3.9 | 14.71 | 2.45 | 3.14 | |
20 | 0.7 | 6.9 | 14.71 | 2.45 | 1.77 | |
25 | 0.7 | 9.6 | 14.71 | 2.45 | 1.28 | |
30 | 0.7 | 12.5 | 14.71 | 2.45 | 0.98 | |
35 | 0.7 | 15.6 | 14.71 | 2.45 | 0.78 | |
40 | 0.7 | 19.2 | 14.71 | 2.45 | 0.64 | |
6-20 | 0.9 | 3.9 | 23.54 | 5.88 | 4.51 | |
25 | 0.9 | 6.0 | 23.54 | 5.88 | 2.94 | |
30 | 0.9 | 7.8 | 23.54 | 5.88 | 2.26 | |
35 | 0.9 | 10.0 | 23.54 | 5.88 | 1.77 | |
40 | 0.9 | 12.0 | 23.54 | 5.88 | 1.47 | |
50 | 0.9 | 16.4 | 23.54 | 5.88 | 1.08 | |
10-35 | 1.4 | 8.7 | 49.03 | 12.75 | 4.17 | |
40 | 1.4 | 10.7 | 49.03 | 12.75 | 3.39 | |
45 | 1.4 | 12.9 | 49.03 | 12.75 | 2.81 | |
50 | 1.4 | 15.2 | 49.03 | 12.75 | 2.39 |
Part Number | Wire Diameter dmm | Under dynamic load | (Initial tension) N | (Spring constant) N/mm | ||
![]() | ![]() ![]() | Maximum displacement Fmax. Mm | Maximum load N | |||
C-AWS C-AUS | 3-10 | 0.4 | 3.5 | 4.41 | 0.88 | 0.98 |
15 | 0.4 | 6.0 | 4.41 | 0.88 | 0.59 | |
20 | 0.4 | 9.0 | 4.41 | 0.88 | 0.39 | |
4-15 | 0.5 | 6.5 | 6.37 | 1.18 | 0.78 | |
20 | 0.5 | 10.2 | 6.37 | 1.18 | 0.49 | |
25 | 0.5 | 13.9 | 6.37 | 1.18 | 0.39 | |
30 | 0.5 | 17.5 | 6.37 | 1.18 | 0.29 | |
40 | 0.5 | 24.0 | 6.37 | 1.18 | 0.22 | |
5-15 | 0.6 | 5.6 | 8.53 | 1.57 | 1.27 | |
20 | 0.6 | 8.9 | 8.53 | 1.57 | 0.78 | |
25 | 0.6 | 13.7 | 8.53 | 1.57 | 0.49 | |
30 | 0.6 | 17.3 | 8.53 | 1.57 | 0.39 | |
35 | 0.6 | 23.7 | 8.53 | 1.57 | 0.29 | |
40 | 0.6 | 24.5 | 8.53 | 1.57 | 0.28 | |
6-20 | 0.8 | 6.7 | 17.26 | 3.53 | 2.06 | |
25 | 0.8 | 9.3 | 17.26 | 3.53 | 1.47 | |
30 | 0.8 | 12.7 | 17.26 | 3.53 | 1.08 | |
35 | 0.8 | 15.6 | 17.26 | 3.53 | 0.88 | |
40 | 0.8 | 18.7 | 17.26 | 3.53 | 0.69 | |
45 | 0.8 | 20.6 | 17.26 | 3.53 | 0.68 | |
55 | 0.8 | 28.0 | 17.26 | 3.53 | 0.50 | |
8-25 | 1.0 | 9.1 | 24.52 | 4.9 | 2.16 | |
30 | 1.0 | 12.5 | 24.52 | 4.9 | 1.57 | |
35 | 1.0 | 15.4 | 24.52 | 4.9 | 1.27 | |
40 | 1.0 | 19.2 | 24.52 | 4.9 | 0.98 | |
45 | 1.0 | 22.2 | 24.52 | 4.9 | 0.88 | |
50 | 1.0 | 25.0 | 24.52 | 4.9 | 0.78 | |
55 | 1.0 | 28.6 | 24.52 | 4.9 | 0.70 | |
60 | 1.0 | 33.3 | 24.52 | 4.9 | 0.60 | |
10-35 | 1.2 | 13.7 | 30.99 | 5.49 | 1.86 | |
40 | 1.2 | 17.3 | 30.99 | 5.49 | 1.47 | |
60 | 1.2 | 31.6 | 30.99 | 5.49 | 0.78 |
Part Number |
---|
C-AWU4-20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Allowable Load (Configurable Range) (N) | Max. Load (N) | Length of Spring Used L+F (mm) | Free Length L (mm) | Outer Dia. D (Ø) | Initial Tension (N) | Standard Spring Constant (N/mm) | Wire Dia. (Ø) | Max. Deflection (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13.64 | ECONOMY TENSION SPRINGS | 1 Piece(s) | Available | Same day | 10 | SWP-A | 3.51~8.00 | 4.81 | 32.2 | 20 | 4 | 0.98 | 0.31 | 0.45 | 12.2 |
Loading...
Type | Standard Type | Hook Opposing Angle | 180° (Standard) |
---|
Please check the type/dimensions/specifications of the part C-AWU4-20 in the Tension Springs Medium Light / Medium Load O.D.3-10 series.
Part Number |
---|
C-AUS3-10 |
C-AUS3-15 |
C-AUS3-20 |
C-AWU4-25 |
C-AWU4-30 |
C-AWU4-40 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Material | Allowable Load (Configurable Range) (N) | Max. Load (N) | Length of Spring Used L+F (mm) | Free Length L (mm) | Outer Dia. D (Ø) | Initial Tension (N) | Standard Spring Constant (N/mm) | Wire Dia. (Ø) | Max. Deflection (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 19.70 | 1 Piece(s) | Available | Same day | 10 | [Stainless Steel Wire] SUS304-WPB | 3.51~8.00 | 4.41 | 13.5 | 10 | 3 | 0.88 | 0.98 | 0.4 | 3.5 | |
฿ 18.94 | 1 Piece(s) | Available | Same day | 10 | [Stainless Steel Wire] SUS304-WPB | 3.51~8.00 | 4.41 | 21 | 15 | 3 | 0.88 | 0.59 | 0.4 | 6 | |
฿ 18.94 | 1 Piece(s) | Available | 6 Day(s) | 10 | [Stainless Steel Wire] SUS304-WPB | 3.51~8.00 | 4.41 | 29 | 20 | 3 | 0.88 | 0.39 | 0.4 | 9 | |
฿ 13.64 | 1 Piece(s) | Available | 6 Day(s) | 10 | SWP-A | 3.51~8.00 | 4.81 | 41.9 | 25 | 4 | 0.98 | 0.23 | 0.45 | 16.9 | |
฿ 13.64 | 100 Piece(s) | Available | 6 Day(s) | 10 | SWP-A | 3.51~8.00 | 4.81 | 51.7 | 30 | 4 | 0.98 | 0.18 | 0.45 | 21.7 | |
฿ 14.40 | 1 Piece(s) | Available | Same day | 10 | SWP-A | 3.51~8.00 | 4.81 | 70 | 40 | 4 | 0.98 | 0.13 | 0.45 | 30 |
How can we improve?
How can we improve?